TURNING TOOLHOLDER ISO D_DVPN(RL) EXT

Caution
Product Description
Dormer Pramet DVPN(RL) EXT is an ISO external turning toolholder with System D double clamping for 35° rhombic negative inserts (VN.. 1604..). Its 117.5° tool cutting edge angle allows left and right side cutting for chamfering, taper turning, copy turning and longitudinal turning. Model DVPNL 2525 M 16 is the left hand version with a 25 x 25 mm shank and 150 mm length.
Application ratings (manufacturer data)
- Primary operations: chamfering, external cone turning, one-directional and multi-directional external copy turning, external longitudinal turning with and without shoulder
- Machining type: medium machining is the primary use; finishing and roughing are possible uses
- Working conditions: stable conditions are the primary use; unstable and very unstable conditions are possible uses
Usage guidance
- Use negative VN.. 1604.. inserts only, and make sure the insert sits fully in the pocket before tightening the clamp.
- Set the cutting corner on the spindle center line. The functional height (HF) is 25 mm, equal to the shank height.
- Keep tool overhang as short as the job allows to reduce vibration.
- Select the hand to suit the turret layout and feed direction; DVPNL is the left hand version.
- Clean the insert pocket and check the clamp parts for wear at every insert change.
- The narrow 35° insert point is more fragile than larger-angle inserts, so avoid heavy interrupted cuts and use a suitably tough insert grade.
The DVPN(RL) EXT series from Dormer Pramet is an ISO negative external turning toolholder that uses the System D double clamp. The insert is secured both through its center hole and from the top, giving a rigid and repeatable seat for 35° rhombic negative inserts of ISO designation VN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm).
The 117.5° tool cutting edge angle combined with the slim 35° insert point lets the tool cut toward both the left and the right. This makes it a versatile choice for profiling work on CNC lathes: chamfering, external cone (taper) turning, one-directional and multi-directional copy turning, and longitudinal turning with or without a shoulder.
Key features
- System D double clamp for secure insert holding
- Pocket for negative VN.. 1604.. inserts, insert size 16
- 117.5° tool cutting edge angle with left and right side cutting
- Orthogonal rake angle -4° and inclination angle -13°
- Square shank 25 x 25 mm, functional length 150 mm
- Primary use in medium machining; finishing and roughing also possible
| Brand | Dormer Pramet |
|---|---|
| Series | DVPN(RL) EXT |
| Model | DVPNL 2525 M 16 |
| Manufacturer item number | 7028469 |
| Tool type | External turning toolholder, ISO |
| Clamping system | System D (double clamp) |
| Insert | VN.. 1604.. (35° rhombic, negative) |
| Insert inscribed circle diameter | 9.525 mm |
| Insert thickness | 4.76 mm |
| Tool cutting edge angle (KAPR) | 117.5° |
| Hand | Left |
| Shank (H x B) | 25 x 25 mm |
| Functional length (LF) | 150 mm |
| Model | Hand | Shank height H (mm) | Shank width B (mm) | Functional length LF (mm) | Functional height HF (mm) | Functional width WF (mm) | Head length LH (mm) | Tool cutting edge angle KAPR | Orthogonal rake angle GAMO | Inclination angle LAMS | Insert |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DVPNL 2525 M 16 | Left | 25 | 25 | 150 | 25 | 32 | 39.2 | 117.5° | -4° | -13° | VN.. 1604.. |
Square-shank external turning toolholder. The shank measures 25 mm in height (H) and 25 mm in width (B), and the functional length (LF) from the shank end to the cutting corner is 150 mm.
The cutting head at the front end has a head length (LH) of 39.2 mm and carries a 35° rhombic insert set at a 117.5° tool cutting edge angle, so that both side edges of the insert can engage the workpiece. The cutting corner lies at a functional width (WF) of 32 mm, measured from the back face of the shank, and at a functional height (HF) of 25 mm, equal to the shank height. The left hand version (L) is a mirror image of the right hand version (R).
How to read the ISO code DVPNL 2525 M 16
| Code | Meaning |
|---|---|
| D | Clamping system: double clamp (System D) |
| V | Insert shape: 35° rhombic |
| P | Tool cutting edge angle: 117.5° |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left |
| 25 | Shank height H: 25 mm |
| 25 | Shank width B: 25 mm |
| M | Tool length: 150 mm |
| 16 | Insert size: 16 (VN.. 1604..) |
Choosing the insert for the workpiece material
- Steel (ISO P): general-purpose CVD-coated grade with a medium chipbreaker for medium machining.
- Stainless steel (ISO M): sharp, positive-geometry chipbreaker and a tough grade to limit built-up edge and work hardening.
- Cast iron (ISO K): wear-resistant grade; a stronger edge for scaled surfaces or interrupted cuts.
- Heat-resistant alloys and titanium (ISO S): sharp edge, PVD-coated tough grade, and lower cutting speed.
- Nose radius: a small radius such as 0.4 mm for light finishing and slender profiles; 0.8 mm for general medium machining.
When the profile requires plunging or back turning, check that the clearance on the trailing edge of the 35° insert is sufficient for the contour angle.