TURNING TOOLHOLDER ISO D_DVJN(RL) EXT

Caution
Product Description
Dormer Pramet DVJN(RL) EXT external turning toolholders with ISO clamping system D (double clamp) for 35° rhombic negative inserts VN.. 1604.. at a 93° cutting edge angle. Designed for chamfering, taper turning, one-directional and multi-directional copy turning, and longitudinal turning with and without shoulder.
- Toolholder code follows the ISO 5608 designation system; insert code follows ISO 1832.
- Compatible inserts: 35° rhombic negative inserts of size VN.. 1604.. (for example VNMG 1604.. type). Choose insert grade and chipbreaker according to the workpiece material and the operation.
- Application area: medium machining is the primary use, with finishing and roughing also possible. Best suited to stable working conditions; use under unstable or very unstable conditions is possible.
- Select the L or R version to suit the feed direction and the tool post or turret layout of the machine.
- Before mounting an insert, clean chips and dirt from the insert seat and clamping elements, then tighten the clamp securely.
- Set the cutting corner at the workpiece center height and keep tool overhang as short as possible to reduce vibration.
- The 35° insert point is less robust than inserts with a larger point angle; keep depth of cut and feed within the range recommended by the insert manufacturer.
- Use only the spare parts (clamps, screws, keys) specified for this toolholder.
- Wear safety glasses and follow machine safety rules when changing inserts and during machining.
The Dormer Pramet DVJN(RL) EXT series are ISO standard toolholders for external turning with clamping system D. A double clamp secures a 35° rhombic negative insert (ISO designation VN.. 1604.., inscribed circle 9.525 mm, thickness 4.76 mm) in an offset-shank head with a 93° cutting edge angle. The slender 35° insert point and 93° cutting edge angle let the tool reach into contours, making it a versatile choice for profiling and copy turning on conventional lathes and CNC turning centers.
Key features
- Clamping system D (double clamp) for secure insert clamping
- Accepts 35° rhombic negative inserts VN.. 1604..; double-sided negative inserts provide more usable cutting edges per insert
- 93° cutting edge angle with offset shank for side cutting and turning up to a shoulder
- Orthogonal rake angle -4° and inclination angle -13°
- Left-hand (DVJNL) and right-hand (DVJNR) versions with shank sizes 20 × 20 mm, 25 × 25 mm and 32 × 25 mm
- Primary use in medium machining under stable working conditions; finishing and roughing are also possible
Applications
- Chamfering (bevelling)
- External cone (taper) turning
- External one-directional and multi-directional copy turning
- External longitudinal turning with and without shoulder
| Brand | Dormer Pramet |
|---|---|
| Series | DVJN(RL) EXT |
| Tool type | ISO turning toolholder for external turning |
| Clamping system | System D (double clamp) |
| Compatible insert | VN.. 1604.. (35° rhombic, negative, inscribed circle 9.525 mm, thickness 4.76 mm) |
| Cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -4° |
| Inclination angle (LAMS) | -13° |
| Shank form | Square shank, offset head |
| Shank size (H × B) | 20 × 20 mm / 25 × 25 mm / 32 × 25 mm |
| Functional length (LF) | 125 mm / 150 mm / 170 mm |
| Head length (LH) | 46.4 mm |
| Hand | L (left hand) / R (right hand) |
| Application area | Medium machining (primary), finishing and roughing (possible) |
| Model | Material ID | Hand | H (mm) | B (mm) | HF (mm) | LF (mm) | LH (mm) | WF (mm) | Insert |
|---|---|---|---|---|---|---|---|---|---|
| DVJNL 2020 K 16 | 7028463 | Left | 20 | 20 | 20 | 125 | 46.4 | VN.. 1604.. | |
| DVJNR 2020 K 16 | 7028466 | Right | 20 | 20 | 20 | 125 | 46.4 | VN.. 1604.. | |
| DVJNL 2525 M 16 | 7028464 | Left | 25 | 25 | 25 | 150 | 46.4 | 32 | VN.. 1604.. |
| DVJNR 2525 M 16 | 7028467 | Right | 25 | 25 | 25 | 150 | 46.4 | 32 | VN.. 1604.. |
| DVJNL 3225 P 16 | 7028465 | Left | 32 | 25 | 32 | 170 | 46.4 | 32 | VN.. 1604.. |
| DVJNR 3225 P 16 | 7028468 | Right | 32 | 25 | 32 | 170 | 46.4 | 32 | VN.. 1604.. |
All models: cutting edge angle 93°, orthogonal rake angle -4°, inclination angle -13°.
Square-shank external turning toolholder with an offset head. The insert pocket at the front corner of the head holds a 35° rhombic negative insert, which is secured by the double clamp. The main cutting edge is set at a 93° cutting edge angle to the feed direction, allowing longitudinal turning up to a shoulder as well as copy turning of contours.
- H: shank height; B: shank width
- HF: functional height, from the shank base to the cutting corner (equal to H)
- LF: functional length, from the rear end of the shank to the cutting corner
- LH: head length, 46.4 mm for all sizes
- WF: functional width, from the back side of the shank to the cutting corner
- Left-hand (L) and right-hand (R) versions are mirror images of each other
Reading the ISO code (example: DVJNL 2020 K 16)
| Code | Meaning |
|---|---|
| D | Clamping system D (double clamp) |
| V | Insert shape: 35° rhombic |
| J | Tool style: 93° cutting edge angle, offset shank |
| N | Insert clearance angle 0° (negative insert) |
| L / R | Hand of tool: left hand / right hand |
| 2020 | Shank height 20 mm × shank width 20 mm |
| K / M / P | Tool length 125 mm / 150 mm / 170 mm |
| 16 | Insert size (cutting edge length code) |
How to choose
- Shank size: match the toolholder to the tool post or turret pocket of the lathe (20 × 20 mm, 25 × 25 mm or 32 × 25 mm).
- Hand: on a conventional lathe, a right-hand (R) holder cuts toward the chuck, while a left-hand (L) holder cuts away from the chuck or is used where the machine layout requires it.
- Operation: DVJN is a good choice when one tool must handle profiling, copy turning, chamfering and turning to a shoulder. For heavy roughing, a stronger insert shape such as an 80° rhombic insert is generally preferred.
- Workpiece material (ISO 513): choose the insert grade for the material group: P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant superalloys and titanium, H hardened materials.