TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DVJN(RL) EXT

Caution
Product Description
Pramet double clamp external turning toolholder with Polygon Shank Coupling to ISO 26623 (sizes C4, C5, C6) for 35° rhombic negative VN.. 1604.. inserts. The 93° side-cutting head is designed for profile turning, taper turning and longitudinal turning with or without shoulder on turn-mill and multi-task machines.
Standards
- Machine interface: Polygon Shank Coupling to ISO 26623, for machines with ISO 26623-1 receivers
- Insert designation to ISO: VN.. 1604.. (35° rhombic, negative, IC 9.525 mm, thickness 4.76 mm)
Spare parts
- C4 size (set C-DV16-1): clamp set DCS 16V, shim DVS 269-01, screw US 2009-T15P, key FLAG T15P/3,5, coolant nozzle CN 034-01
- C5 and C6 sizes (set C-DV16-2): clamp set DCS 16V, shim DVS 269-01, screw US 2009-T15P, key FLAG T15P/3,5, coolant nozzle CN 034-02
Usage notes
- Use only VN.. 1604.. negative inserts; the insert must sit flat on the shim and against both pocket walls before the clamp is tightened.
- Clean the polygon taper, the flange face and the machine receiver before each mounting; chips or dirt reduce the ±2 µm repeatability.
- Select the hand (R or L) according to the feed direction and the turret orientation of the machine.
- In profile turning, do not exceed the 50° maximum in-copying angle shown in the catalogue.
- Set cutting data according to the insert grade, geometry and workpiece material, following the recommendations of the insert manufacturer.
Overview
The C.-DVJN(RL) EXT series from Dormer Pramet (Pramet indexable turning range) is a family of external turning toolholders with a Polygon Shank Coupling (PSC) machine-side interface according to ISO 26623. Each toolholder uses ISO clamping system D (double clamp: a top clamp that also engages the insert hole) to hold a 35° rhombic negative insert with a 9.525 mm inscribed circle and 4.76 mm thickness (ISO designation VN.. 1604..). The head is offset, with a 93° tool cutting edge angle.
Item C4-DVJNL-27062-16 is the left-hand version in connection size C4, with 27 mm functional width and 62 mm functional length.
Key features
- Polygonal taper shank with flange contact face for exact positioning and high rigidity
- Connection repeatability of ±2 µm in the X, Y and Z axes (manufacturer data for the PSC range)
- Quick tool change and support for automatic tool change, reducing set-up time
- Reduced overhang length, which lowers vibration and improves surface quality
- Internal coolant channels with an adjustable coolant nozzle
- Rigid double clamping of the negative insert for stable insert seating in profile turning
- Available in right-hand (R) and left-hand (L) versions
Applications
- Single-direction and multi-directional profile turning
- Taper turning
- Longitudinal turning with and without shoulder
- Turn-mill centres and multi-task machines equipped with ISO 26623-1 receivers
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | C.-DVJN(RL) EXT |
| Tool type | External turning toolholder, double clamp (ISO clamping system D) |
| Machine-side connection | Polygon Shank Coupling, ISO 26623, sizes C4 / C5 / C6 |
| Connection diameter DCON MS | 40 mm (C4) / 50 mm (C5) / 63 mm (C6) |
| Insert | VN.. 1604.. — 35° rhombic negative insert, IC 9.525 mm, thickness 4.76 mm |
| Tool cutting edge angle KAPR | 93° |
| Inclination angle LAMS | -13° |
| Orthogonal rake angle GAMO | -4° |
| Hand | R (right hand) / L (left hand); C4-DVJNL-27062-16 = left hand |
| Functional width WF | 27 mm / 35 mm / 45 mm |
| Functional length LF | 62 mm / 65 mm / 65 mm |
| Coolant | Internal coolant supply with adjustable nozzle |
| Product code | DCON MS (mm) | DMIN (mm) | DMINP (mm) | WF (mm) | LF (mm) | KAPR (°) | LAMS (°) | GAMO (°) | Weight (kg) | Insert | Spare parts set |
|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DVJNR-27062-16 / C4-DVJNL-27062-16 | 40 | 60 | 152 | 27 | 62 | 93 | -13 | -4 | 0.45 | VN.. 1604.. | C-DV16-1 |
| C5-DVJNR-35065-16 / C5-DVJNL-35065-16 | 50 | 65 | 170 | 35 | 65 | 93 | -13 | -4 | 0.72 | VN.. 1604.. | C-DV16-2 |
| C6-DVJNR-45065-16 / C6-DVJNL-45065-16 | 63 | 81 | 190 | 45 | 65 | 93 | -13 | -4 | 1.13 | VN.. 1604.. | C-DV16-2 |
Data from the Pramet catalogue. R = right hand, L = left hand. All sizes have internal coolant supply.
The toolholder has a polygonal taper shank with a flange contact face at the machine side according to ISO 26623 (connection diameter DCON MS). At the workpiece side, an offset head carries the insert pocket for a 35° rhombic VN.. 1604.. insert, which is seated on a shim and held by the double clamp.
- WF – functional width: distance from the shank axis to the cutting corner
- LF – functional length: distance from the flange face to the cutting corner
- KAPR – tool cutting edge angle: 93°
- DMIN / DMINP – minimum diameters specified by the manufacturer
- The catalogue drawing marks a 50° angle on the trailing side of the insert, the maximum in-copying angle
- Right-hand (R) and left-hand (L) versions are mirror images of each other
How to choose the right toolholder
- Connection size: match the toolholder to the machine receiver: C4 (DCON MS 40 mm), C5 (DCON MS 50 mm) or C6 (DCON MS 63 mm). Larger sizes offer a wider functional width and higher rigidity.
- Insert shape: the 35° V insert of C.-DVJN(RL) EXT gives the best access for profiling, recesses and back-copying. For a stronger corner in general profiling, the 55° D insert family C.-DDJN(RL) EXT is an alternative; for roughing and facing, the 80° C insert family C.-DCLN(RL) EXT offers the strongest corner.
- Negative or positive insert: negative VN.. inserts can be used on both sides for more cutting edges per insert; for light finishing with lower cutting forces, consider the screw clamp family C.-SVJB(RL) EXT for positive VB.. / VC.. inserts.
- Workpiece material: the toolholder is not material specific; select the insert grade and chip breaker for the ISO material group of the workpiece (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys, H hardened materials).