TURNING TOOLHOLDER ISO P_PTTN(RL) EXT

Caution
Product Description
Pramet PTTN(RL) EXT external turning toolholders with ISO P lever lock clamping, offset shank and a 60° tool cutting edge angle, holding triangular negative TN.. inserts. Designed for taper turning and single and multi-directional copy turning; PTTNL 2020 K 16 is the left-hand version with a 20 x 20 mm shank, 125 mm long, for TN.. 1604.. inserts.
Designation (ISO code) – PTTNL 2020 K 16
- P – lever lock clamping (hole clamping)
- T – triangular insert
- T – tool style: offset shank, 60° tool cutting edge angle
- N – insert clearance angle 0° (negative insert)
- L – left hand (R = right hand)
- 2020 – shank height 20 mm x shank width 20 mm
- K – toolholder length 125 mm
- 16 – cutting edge length 16 mm (insert size)
Usage notes
- Use only negative triangular inserts with a central hole (e.g. TNMG, TNMM, TNMA) in the matching size – TN.. 1604.. for size 16 toolholders and TN.. 2204.. for size 22 toolholders.
- Clean the insert seat before indexing or replacing an insert and tighten the clamping screw firmly; a loose insert can chip or break.
- Mount the toolholder so that the cutting edge is on the centre line of the workpiece; h1 equals the shank height (h = h1).
- Keep tool overhang from the tool post as short as possible to reduce vibration.
- Choose the insert grade and chip breaker according to the workpiece material and operation, and use the cutting data recommended for that insert.
- Wear safety glasses when machining and handle inserts with care because the cutting edges are sharp.
Overview
The PTTN(RL) EXT series from Dormer Pramet (Pramet indexable range) are external turning toolholders using the ISO P lever lock clamping system. A lever pulls the triangular negative insert (ISO designation TN..) through its central hole firmly against the pocket walls, giving a rigid, repeatable insert seat and an unobstructed chip flow area on top of the insert.
The toolholder has an offset shank with a 60° tool cutting edge angle (style T). PTTNL 2020 K 16 is the left-hand version with a 20 mm x 20 mm shank and 125 mm overall length, holding TN.. 1604.. inserts with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm.
Key features
- Lever lock (P) clamping through the insert hole – no top clamp interfering with chip flow
- 60° tool cutting edge angle for taper turning and single and multi-directional copy turning
- Negative insert seat (N) with -6° orthogonal rake angle and -6° inclination angle
- Accepts negative triangular inserts with a central hole, such as TNMG, TNMM and TNMA
- Available in right-hand (R) and left-hand (L) versions and in several shank sizes
Applications
External turning on CNC and conventional lathes: taper turning and single-directional and multi-directional copy turning of shafts and other turned parts.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Series | PTTN(RL) EXT |
| Product type | External turning toolholder |
| Clamping system | ISO P – lever lock (hole clamping) |
| Insert shape | T – triangular 60°, negative (N) |
| Tool style | T – offset shank, tool cutting edge angle κr 60° |
| Hand | R (right) / L (left) – PTTNL 2020 K 16 = left hand |
| Compatible inserts | TN.. 1604.. (size 16) / TN.. 2204.. (size 22) |
| Orthogonal rake angle γo | -6° |
| Inclination angle λs | -6° |
| Shank sizes | 20 x 20 mm, 25 x 25 mm, 32 x 25 mm |
| Overall length | 125 mm, 150 mm, 170 mm |
| PTTNL 2020 K 16 | h=h1 20 mm, b 20 mm, l1 125 mm, l2 32 mm, f 17 mm, TN.. 1604.. (IC 9.525 mm, 4.76 mm thick) |
| Designation | Insert | h=h1 (mm) | b (mm) | l1 (mm) | l2 (mm) | f (mm) | γo (deg) | λs (deg) |
|---|---|---|---|---|---|---|---|---|
| PTTNL 2020 K 16 / PTTNR 2020 K 16 | TN.. 1604.. | 20 | 20 | 125 | 32 | 17 | -6 | -6 |
| PTTNR 2525 M 16 | TN.. 1604.. | 25 | 25 | 150 | 32 | -6 | -6 | |
| PTTNR 2525 M 22 | TN.. 2204.. | 25 | 25 | 150 | 36 | 22 | -6 | -6 |
| PTTNR 3225 P 22 / PTTNL 3225 P 22 | TN.. 2204.. | 32 | 25 | 170 | 36 | 22 | -6 | -6 |
h=h1: shank height = cutting edge height · b: shank width · l1: overall length · l2: head length · f: functional width · γo: orthogonal rake angle · λs: inclination angle
Square-section steel shank with an offset head at the front end. The pocket for the triangular negative insert is machined into the head so that the main cutting edge is set at a 60° tool cutting edge angle (κr). The insert is held by a lever, actuated by a clamping screw, acting through the central hole of the insert. PTTNL is the left-hand (mirror-image) version of PTTNR.
Main dimensions of PTTNL 2020 K 16:
- h = h1 (shank height = cutting edge height): 20 mm
- b (shank width): 20 mm
- l1 (overall length): 125 mm
- l2 (head length): 32 mm
- f (functional width, from the back of the shank to the cutting corner): 17 mm
- κr (tool cutting edge angle): 60°
- Insert: TN.. 1604.. – IC 9.525 mm, thickness 4.76 mm
How to choose a PTTN turning toolholder
- Hand (R / L): choose according to the feed direction and the tool position on the lathe; the left-hand PTTNL is the mirror image of the right-hand PTTNR.
- Shank size: match the shank (20 x 20 mm, 25 x 25 mm or 32 x 25 mm) to the tool post or turret pocket of the machine.
- Insert size: size 22 inserts (TN.. 2204..) have a longer cutting edge and allow a larger depth of cut than size 16 (TN.. 1604..).
- 60° tool cutting edge angle: compared with a 90° toolholder, the chip is thinner and the load is spread over a longer part of the cutting edge, but radial cutting forces are higher – support slender workpieces well, or choose a toolholder with a larger cutting edge angle for thin shafts.
- Workpiece material: select the insert grade and chip breaker according to the ISO material group of the workpiece (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant super alloys, H hardened materials).