TURNING TOOLHOLDER ISO P_PTGN(RL) EXT

Caution
Product Description
Dormer Pramet PTGN(RL) EXT is an ISO P lever lock external turning toolholder with an offset shank, holding triangular negative TN.. inserts at a 90° tool cutting edge angle. It is used for longitudinal turning and taper turning on lathes, from roughing to finishing.
ISO code explanation – PTGNL 1616 H 16
- P – clamping system: lever lock through the insert hole
- T – insert shape: triangular
- G – tool style: 90° side cutting, offset shank
- N – insert clearance angle: 0° (negative insert)
- L – hand: left-hand (R = right-hand)
- 1616 – shank height x shank width: 16 x 16 mm
- H – tool length: 100 mm
- 16 – insert size: size 16 (TN.. 1604..)
General information
- Manufacturer: Dormer Pramet; listed among the Pramet ISO turning tools for external turning with negative inserts.
- The designation follows the ISO code system for turning toolholders.
- Machining operations: longitudinal turning without shoulder and taper turning; suitable for finishing (very good surface quality), medium machining (good surface quality) and roughing.
Usage guidance and cautions
- Use only inserts of the matching size: TN.. 1604.. for size 16 holders and TN.. 2204.. for size 22 holders.
- Clean the insert pocket and contact faces before mounting the insert, then tighten the clamping screw firmly.
- Set the cutting corner at the workpiece centre height and keep the tool overhang as short as possible to reduce vibration.
- Index or replace the insert before excessive wear, to protect the insert seat.
- Select insert geometry, grade and cutting data according to the workpiece material and the insert manufacturer's recommendations.
The PTGN(RL) EXT series from Dormer Pramet (Pramet brand) is a range of external turning toolholders using the ISO P clamping system. A lever clamps the triangular negative insert through its central hole, giving secure insert seating and quick, simple insert indexing.
The G-style head holds the insert at a 90° tool cutting edge angle on an offset shank. The negative tool geometry, with a -6° orthogonal rake angle, provides a strong and stable cutting edge.
Key features
- ISO P lever lock clamping through the insert hole for stable insert seating
- Holds triangular negative inserts TN.. 1604.. (IC 9.525 mm, 4.76 mm thick); the PTGNL 2525 M 22 holds TN.. 2204.. inserts
- 90° tool cutting edge angle with offset shank
- Square shanks from 16 x 16 mm to 25 x 25 mm, in right-hand (R) and left-hand (L) versions
- Suitable for finishing, medium machining and roughing
Applications
External longitudinal turning without shoulder and taper turning on conventional and CNC lathes.
PTGNL 1616 H 16
Left-hand version with a 16 x 16 mm shank, 100 mm functional length and 32 mm head length, for TN.. 1604.. inserts (EDP 6757074).
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PTGN(RL) EXT |
| Clamping system | ISO P – lever lock through the insert hole |
| Insert shape | T – triangular 60°, negative (N, 0° clearance) |
| Compatible inserts | TN.. 1604.. / TN.. 2204.. |
| Tool style | G – 90° side cutting, offset shank |
| Tool cutting edge angle (KAPR) | 90° |
| Orthogonal rake angle (GAMO) | -6° |
| Hand | R (right-hand) / L (left-hand) |
| Shank size range | 16 x 16 mm to 25 x 25 mm |
| Functional length range | 100 mm to 150 mm |
| Machining | External turning – longitudinal turning without shoulder, taper turning |
PTGNL 1616 H 16 (EDP 6757074)
| Shank height H | 16 mm |
|---|---|
| Shank width B | 16 mm |
| Functional height HF | 16 mm |
| Functional length LF | 100 mm |
| Head length LH | 32 mm |
| Inclination angle (LAMS) | -6° |
| Insert | TN.. 1604.. (IC 9.525 mm, thickness 4.76 mm) |
| Hand | Left (L) |
| Ordering code | Hand | H (mm) | B (mm) | LF (mm) | LH (mm) | Insert | IC (mm) | S (mm) |
|---|---|---|---|---|---|---|---|---|
| PTGNL 1616 H 16 | L | 16 | 16 | 100 | 32 | TN.. 1604.. | 9.525 | 4.76 |
| PTGNL 2020 K 16 | L | 20 | 20 | 125 | 32 | TN.. 1604.. | 9.525 | 4.76 |
| PTGNR 2020 K 16 | R | 20 | 20 | 125 | 32 | TN.. 1604.. | 9.525 | 4.76 |
| PTGNL 2525 M 16 | L | 25 | 25 | 150 | 32 | TN.. 1604.. | 9.525 | 4.76 |
| PTGNL 2525 M 22 | L | 25 | 25 | 150 | 36 | TN.. 2204.. | 12.7 | 4.76 |
H = shank height, B = shank width, LF = functional length, LH = head length, IC = insert inscribed circle diameter, S = insert thickness. All listed tools: tool cutting edge angle 90°, orthogonal rake angle -6°.
Square-shank external turning toolholder with an offset head (style G), shown for PTGNL 1616 H 16:
- Shank: square cross-section, height H 16 mm x width B 16 mm.
- Functional length LF: 100 mm, from the rear end of the shank to the cutting corner of the insert.
- Head length LH: 32 mm at the front of the tool, carrying the insert pocket.
- Functional height HF: 16 mm, equal to the shank height, so the cutting corner is level with the top face of the shank.
- Insert: triangular negative TN.. 1604.. insert seated in the pocket, with the main cutting edge at a tool cutting edge angle (KAPR) of 90°, clamped by a lever through the central hole of the insert.
- Hand: the L version is the mirror image of the R version.
How to choose the right toolholder
- Hand (R/L): Right-hand (R) tools are normally used when feeding toward the chuck; left-hand (L) tools are used when feeding in the opposite direction or when the tool post or turret layout requires a mirrored tool.
- Shank size: Choose the largest shank that fits the tool post or turret (16 x 16, 20 x 20 or 25 x 25 mm) for the best rigidity.
- Insert size: Size 16 holders take TN.. 1604.. inserts for general turning; the size 22 holder (PTGNL 2525 M 22) takes TN.. 2204.. inserts for larger depths of cut.
- Insert grade by workpiece material: Choose an insert grade for the ISO material group of the workpiece: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys), H (hardened materials).
- Example Pramet inserts (size 1604): TNMG 160408E-R:T9415, TNMG 160412E-R:T9335 (MT-CVD coated carbide).
- Insert shape: The triangular insert gives 3 cutting corners per side and a free-cutting edge; for heavier roughing with higher edge strength, a holder for 80° rhombic (C) or square (S) inserts may be a better choice.