TURNING TOOLHOLDER ISO P_PTFN(RL) EXT

Caution
Product Description
Dormer Pramet PTFN(RL) EXT lever-lock external turning toolholder with ISO P clamping, for negative 60° triangular TN.. 1604.. inserts. Its 90° end-cutting head on an off-set square shank is designed for face turning without shoulder.
General information
- Brand: Pramet, the indexable tooling brand of Dormer Pramet.
- Family: PTFN(RL) EXT – turning toolholders ISO P for TN.. inserts (external turning, negative inserts).
- ISO P in the series name refers to the P-type clamping system (lever lock through the insert hole), not to the ISO P workpiece material group.
- Tool dimensions and angles are given as ISO 13399 parameters (H, B, HF, LF, KAPR, GAMO, LAMS).
- The holder is supplied without inserts; order inserts separately.
Usage guidance
- The primary operation is face turning without shoulder. For longitudinal turning or profiling, a side-cutting holder style is more suitable.
- Set the cutting corner exactly on the spindle centre line. This avoids leaving a pip at the centre of the face and protects the insert.
- Keep the tool overhang as short as possible to reduce vibration.
- Clean the insert pocket and shim before indexing or replacing an insert. Replace a damaged shim so the insert stays correctly seated.
- Use the hex key and genuine Pramet spare parts (lever, clamping screw, shim, hollow rivet) listed for the holder size in the Dormer Pramet catalogue.
- Before use, check that the left-hand (L) version matches the turret position and feed direction of your lathe.
- Wear eye protection when machining, and handle inserts with care because the cutting edges are sharp.
The PTFN(RL) EXT series belongs to the Pramet indexable turning programme from Dormer Pramet. These external turning toolholders use the ISO P lever-lock system. A lever goes into the central hole of the insert and pulls it against the pocket walls. This holds the insert securely on a shim and leaves the top face clear, so chips flow away freely.
Key features
- Holds negative 60° triangular inserts TN.. 1604.. with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm.
- 90° end-cutting geometry (tool cutting edge angle KAPR 90°) with off-set shank, designed for face turning without shoulder.
- Negative insert seat with orthogonal rake angle GAMO -6° and inclination angle LAMS -6°. This gives clearance for inserts with 0° clearance and keeps the cutting edge strong.
- Double-sided negative inserts can be used on both sides, giving more cutting edges per insert.
- A replaceable shim under the insert protects the holder body.
- Available in right-hand (R) and left-hand (L) versions; PTFNL is the left-hand version.
Applications
Facing of shaft ends, flanges and discs on CNC and conventional lathes in general engineering. With a suitable Pramet insert grade and chipbreaker, the same holder can machine steel, stainless steel, cast iron and other workpiece materials.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PTFN(RL) EXT – Turning Toolholder ISO P |
| Ordering code | PTFNL 1616 H 16 |
| Clamping system | ISO P lever lock (clamping through the insert hole) |
| Hand | Left (L) |
| Cutting type | 90° end cutting, off-set shank |
| Tool cutting edge angle (KAPR) | 90° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Compatible inserts | TN.. 1604.. (negative 60° triangle, inscribed circle 9.525 mm, thickness 4.76 mm) |
| Shank height H | 16 mm |
| Shank width B | 16 mm |
| Functional height HF | 16 mm |
| Functional length LF | 100 mm |
| Main operation | Face turning without shoulder |
| Ordering code | Hand | Compatible insert | H (mm) | B (mm) | LF (mm) |
|---|---|---|---|---|---|
| PTFNR / PTFNL 1616 H 16 | R / L | TN.. 1604.. | 16 | 16 | 100 |
| PTFNR / PTFNL 2020 K 16 | R / L | TN.. 1604.. | 20 | 20 | 125 |
| PTFNR / PTFNL 2525 M 16 | R / L | TN.. 1604.. | 25 | 25 | 150 |
| PTFNR / PTFNL 2525 M 22 | R / L | TN.. 2204.. | 25 | 25 | 150 |
| PTFNR / PTFNL 3225 P 22 | R / L | TN.. 2204.. | 32 | 25 | 170 |
TN.. 1604.. inserts: inscribed circle 9.525 mm, thickness 4.76 mm.
TN.. 2204.. inserts: inscribed circle 12.7 mm, thickness 4.76 mm.
H = shank height, B = shank width, LF = functional length.
External turning toolholder with a square off-set shank and a lever-lock insert pocket at the front corner of the head (PTFNL is the left-hand version).
- Shank: square cross-section, height H 16 mm × width B 16 mm.
- Functional length LF 100 mm, measured from the rear end of the shank to the cutting corner.
- Functional height HF 16 mm: the cutting corner is level with the top face of the shank.
- Head: off-set design. The main cutting edge is at the front end of the tool (end cutting), with a 90° tool cutting edge angle for facing.
- Insert seat: negative 60° triangular insert TN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm) on a shim, inclined to give GAMO -6° and LAMS -6°.
- Clamping: a lever passes through the central hole of the insert and is actuated by a clamping screw.
How to read the code PTFNL 1616 H 16
| Code | Meaning |
|---|---|
| P | Clamping system: lever lock through the insert hole |
| T | Insert shape: 60° triangle |
| F | Holder style: 90° end cutting with off-set shank |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left (R = right) |
| 1616 | Shank height 16 mm × shank width 16 mm |
| H | Tool length 100 mm |
| 16 | Insert size: cutting edge length 16 mm (TN.. 1604..) |
Choosing the holder style for the operation
- Face turning without shoulder: PTFN (90° end cutting).
- Taper turning and longitudinal turning: PTGN (90° side cutting).
- Taper and copy turning: PTTN (60° side cutting).
Choosing the insert for the workpiece material
- Steel (ISO P group): choose a P-range tungsten carbide grade with a chipbreaker suited to finishing, medium or roughing cuts.
- Stainless steel (ISO M group): choose an M-range grade with a sharp-edged chipbreaker to limit built-up edge and work hardening.
- Cast iron (ISO K group): choose a K-range grade; a strong cutting edge suits interrupted cuts.
- Heat-resistant alloys and hardened materials (ISO S / H groups): choose dedicated grades and reduce the cutting speed.
- Always check the recommended cutting data for the selected insert grade and chipbreaker in the Dormer Pramet catalogue.