TURNING TOOLHOLDER ISO M_MTJN(RL) EXT

Caution
Product Description
Dormer Pramet MTJN(RL) EXT turning toolholders use the ISO M multi-lock system (top clamp plus a pin through the insert hole) to hold triangular negative TN.. inserts at a 93° tool cutting edge angle. Right-hand (MTJNR) and left-hand (MTJNL) versions are available with square shanks, e.g. MTJNL 2020 K 16 with a 20 x 20 mm shank and 125 mm length for TN.. 1604.. inserts.
ISO 5608 designation of MTJNL 2020 K 16
| Code | Meaning |
|---|---|
| M | Clamping system: multi-lock, top and hole clamping |
| T | Insert shape: triangular, 60° |
| J | Tool style: side cutting, 93° tool cutting edge angle |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left |
| 20 | Shank height: 20 mm |
| 20 | Shank width: 20 mm |
| K | Tool length: 125 mm |
| 16 | Insert cutting edge length: 16 mm (TN.. 1604..) |
Spare parts for MTJN.. 2020 K 16
- Shim: MTN 160312
- Clamp set: UE 16
- Clamping pin: UC 52
- Screw: HS 93
- Hex key: HXK 5 (5 mm)
Usage notes
- Use TN.. 1604.. inserts in MTJN.. 2020 K 16 and MTJN.. 2525 M 16 holders, and TN.. 2204.. inserts in MTJN.. 3232 P 22 holders.
- Clean the insert pocket, shim and insert before clamping; chips or dirt under the insert reduce seating accuracy and can lead to insert breakage.
- Inspect the shim and clamp when indexing inserts and replace worn or damaged parts.
- Set the cutting corner on the spindle centre line; in this series the functional height HF is equal to the shank height H.
- Keep tool overhang as short as possible to reduce vibration.
- Select insert grade, chipbreaker and cutting data according to the workpiece material and the recommendations of the insert manufacturer.
Overview
The MTJN(RL) EXT series from Dormer Pramet is a range of ISO M external turning toolholders for triangular negative inserts (ISO designation TN..). The insert is clamped by the multi-lock system, which combines a top clamp with a pin through the insert hole, and the cutting edge is set at a 93° tool cutting edge angle on an off-set shank. MTJNL 2020 K 16 is the left-hand version with a 20 x 20 mm shank and 125 mm functional length, holding TN.. 1604.. inserts with a 9.525 mm inscribed circle and 4.76 mm thickness.
Key features
- ISO M multi-lock clamping (top and hole clamping) holds the insert firmly in its pocket.
- 93° tool cutting edge angle allows turning against a shoulder, chamfering and copy turning with one tool.
- Negative mounting geometry (-6° orthogonal rake, -6° inclination angle) gives the clearance needed for negative inserts with 0° clearance angle.
- Off-set shank design for external longitudinal turning with and without a shoulder.
- Shim, clamp set, clamping pin and screw are available as replaceable spare parts.
- Right-hand (MTJNR) and left-hand (MTJNL) versions in 20 x 20 mm, 25 x 25 mm and 32 x 32 mm shank sizes.
Applications
- Chamfering (bevelling)
- External cone (taper) turning
- External one-directional and multi-directional copy turning
- External longitudinal turning with and without shoulder
Dormer Pramet lists medium machining as the primary use of this series, with finishing and roughing as possible uses. Stable and unstable working conditions are listed as primary use, and very unstable conditions as possible use.
| Brand | Dormer Pramet |
|---|---|
| Series | MTJN(RL) EXT |
| Product type | External turning toolholder, ISO M |
| Clamping system | M: multi-lock, top and hole clamping |
| Insert type | Triangular negative insert, TN.. 1604.. or TN.. 2204.. |
| Tool cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -6° |
| Hand | Right (MTJNR) / Left (MTJNL) |
| Shank | Square, off-set design; 20 x 20 mm, 25 x 25 mm, 32 x 32 mm |
| MTJNL 2020 K 16 | Left hand, shank 20 x 20 mm, functional length 125 mm, functional width 25 mm, head length 34 mm, inclination angle -6°, insert TN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm), net weight 0.43 kg |
| Ordering code | Insert | H (mm) | B (mm) | HF (mm) | LF (mm) | WF (mm) | LH (mm) | KAPR (°) | GAMO (°) | LAMS (°) |
|---|---|---|---|---|---|---|---|---|---|---|
| MTJNR 2020 K 16 / MTJNL 2020 K 16 | TN.. 1604.. | 20 | 20 | 20 | 125 | 25 | 34 | 93 | -6 | -6 |
| MTJNR 2525 M 16 / MTJNL 2525 M 16 | TN.. 1604.. | 25 | 25 | 25 | 150 | 34 | 93 | -6 | ||
| MTJNR 3232 P 22 / MTJNL 3232 P 22 | TN.. 2204.. | 32 | 32 | 32 | 175 | 40 | 42 | 93 | -6 | -6 |
H: shank height, B: shank width, HF: functional height, LF: functional length, WF: functional width, LH: head length, KAPR: tool cutting edge angle, GAMO: orthogonal rake angle, LAMS: inclination angle. Right-hand (R) and left-hand (L) versions are mirror images with the same dimensions.
The MTJN(RL) EXT toolholder has a square shank with an off-set head at the front end. The triangular insert sits on a shim in the head pocket and is held by a clamping pin through the insert hole and a top clamp. The left-hand MTJNL is the mirror image of the right-hand MTJNR.
- H: shank height (MTJNL 2020 K 16: 20 mm)
- B: shank width (20 mm)
- HF: functional height, from the base of the shank to the cutting corner (20 mm)
- LF: functional length, from the rear end of the shank to the cutting corner (125 mm)
- WF: functional width, from the back face of the shank to the cutting corner (25 mm)
- LH: head length (34 mm)
- KAPR: tool cutting edge angle between the main cutting edge and the feed direction (93°)
How to choose the right MTJN(RL) EXT toolholder
1. Hand: The right-hand MTJNR is used when the feed runs toward the chuck on a conventional lathe with the tool in front of the workpiece. The left-hand MTJNL is its mirror image and is used when the feed runs in the opposite direction, toward the tailstock, or when the machine layout requires a mirrored tool.
2. Shank size: Choose the largest shank that fits the tool post or turret: 20 x 20 mm, 25 x 25 mm or 32 x 32 mm. A larger shank gives higher rigidity and less vibration.
3. Insert size: Size 16 holders take TN.. 1604.. inserts (9.525 mm inscribed circle); size 22 holders take TN.. 2204.. inserts (12.7 mm inscribed circle) for larger depths of cut.
4. Corner radius: A small corner radius such as 04 (0.4 mm) lowers cutting forces and suits finishing and slender parts. A larger radius such as 08 (0.8 mm) or 12 (1.2 mm) gives a stronger edge for roughing and interrupted cuts.
5. Insert grade by workpiece material: Select the insert grade for the ISO 513 material group being machined: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium) or H (hardened materials). Examples of Pramet inserts listed as compatible by distributors are TNMG 160404E-FM:T9325 and TNMG 160404E-M:T9325.