TURNING TOOLHOLDER ISO D_DTGN(RL) EXT

Caution
Product Description
Dormer Pramet (Pramet) DTGN(RL) EXT is an ISO System D double-clamp turning toolholder for external turning with triangular negative inserts TN.. 1604.. and TN.. 2204.. Its 91° entering angle and off-set shank make it suitable for longitudinal turning with and without shoulder and for taper turning, from finishing to roughing.
ISO code key (example: DTGNL 2020 K 16)
| D | Clamping system – double clamp (System D) |
|---|---|
| T | Insert shape – triangular 60° |
| G | Holder style – 90° side cutting, off-set shank |
| N | Insert clearance angle – 0° (negative insert) |
| R / L | Hand – R = right hand, L = left hand |
| 2020 | Shank height 20 mm × shank width 20 mm |
| K | Functional length 125 mm (M = 150 mm, P = 170 mm) |
| 16 | Insert size – cutting edge length 16 mm (TN.. 1604..); 22 = TN.. 2204.. |
The designation follows the ISO 5608 coding system for turning toolholders.
Spare parts
Spare parts for System D holders comprise the clamp set, shim, shim screw and key. Use genuine Dormer Pramet spare parts and replace a worn shim or damaged clamp to keep the insert seated accurately.
Usage notes
- Clean the insert pocket and shim before indexing or changing the insert.
- Check that the insert sits flat on the shim and against the pocket walls before tightening the clamp.
- Tighten the clamp with the correct key and do not over-tighten.
- Set the cutting edge at the workpiece centre height and keep tool overhang as short as possible.
- Select the insert grade, chipbreaker and cutting data according to the workpiece material and the recommendations of the insert manufacturer.
The DTGN(RL) EXT series from Dormer Pramet (Pramet brand) is a range of ISO turning toolholders for external machining on CNC and conventional lathes. The holders use System D double clamping to hold triangular (60°) negative inserts with 0° clearance, and position the insert at a 91° entering angle on an off-set shank. For example, DTGNL 2020 K 16 is a left-hand holder with a 20 × 20 mm shank and 125 mm functional length for TN.. 1604.. inserts.
Key features
- System D double clamp holds the insert securely in the pocket, suited to both stable and unstable working conditions
- Accepts TN.. 1604.. inserts (inscribed circle 9.525 mm, 4.76 mm thick) or TN.. 2204.. inserts (inscribed circle 12.7 mm, 4.76 mm thick)
- 91° entering angle with off-set shank allows turning up to a shoulder as well as taper turning
- Negative geometry with -6° orthogonal rake angle and -6° inclination angle gives a strong cutting edge, and negative inserts can be used on both sides
- Available in right-hand (R) and left-hand (L) versions, with square shanks from 20 × 20 mm to 32 × 32 mm
- Covers finishing, medium machining and roughing, with medium machining as the primary use
Applications
- External longitudinal turning with and without shoulder
- External taper (cone) turning
- Chamfering
- Turning of shafts, pins and general turned parts
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | DTGN(RL) EXT |
| Tool type | Turning toolholder ISO D, external turning |
| Clamping system | System D (double clamp) |
| Insert shape | T – triangular 60°, negative (0° clearance) |
| Compatible inserts | TN.. 1604.. (inscribed circle 9.525 mm, 4.76 mm thick) TN.. 2204.. (inscribed circle 12.7 mm, 4.76 mm thick) |
| Entering angle (κr) | 91° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Shank | Square, off-set shank |
| Shank size (h × b) | 20 × 20 mm, 25 × 25 mm, 32 × 32 mm |
| Functional length (LF) | 125 mm, 150 mm, 170 mm |
| Hand | R (right hand), L (left hand) |
| Machining range | Finishing, medium machining, roughing |
| Designation | Hand | h (mm) | b (mm) | HF (mm) | LF (mm) | WF (mm) | LH (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| DTGNR/L 2020 K 16 | R, L | 20 | 20 | 20 | 125 | 25 | 25.4 | TN.. 1604.. |
| DTGNR/L 2525 M 16 | R, L | 25 | 25 | 25 | 150 | 32 | 24.6 | TN.. 1604.. |
| DTGNR/L 2525 M 22 | R, L | 25 | 25 | 25 | 150 | 32 | 32.1 | TN.. 2204.. |
| DTGNR 3232 P 22 | R | 32 | 32 | 170 | 33.1 | TN.. 2204.. |
h = shank height, b = shank width, HF = functional height, LF = functional length, WF = functional width, LH = head length. All dimensions in mm.
The DTGN(RL) EXT holder has a square shank with an off-set head at the front end. The triangular negative insert sits in the head pocket on a shim and is held by the System D double clamp. The cutting corner is set at a 91° entering angle and protrudes beyond the side of the shank, so the tool can turn up to a shoulder.
- h × b – shank height × shank width
- LF – functional length, from the rear end of the shank to the cutting corner
- WF – functional width, from the back side of the shank to the cutting corner
- HF – functional height, from the shank base to the cutting edge (equal to h)
- LH – head length
- γo -6° (orthogonal rake) and λs -6° (inclination) – the insert is tilted in the pocket to give negative cutting geometry
How to choose the right DTGN(RL) EXT holder
- Shank size – match the shank (20 × 20 mm, 25 × 25 mm or 32 × 32 mm) to the tool post or turret of the lathe; a larger shank gives higher rigidity.
- Insert size – size 16 (TN.. 1604..) suits general and finishing work; size 22 (TN.. 2204..) has a longer cutting edge for larger depths of cut and roughing.
- Hand – choose R or L according to the feed direction and the tool position on the machine.
- Insert grade – select by workpiece material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys), H (hardened materials).
- Operation – the 91° entering angle is ideal for longitudinal turning up to a shoulder and taper turning; for copy turning with back-turning, choose a holder for 55° or 35° rhombic inserts.