TURNING TOOLHOLDER ISO D_DTFN(RL) EXT

Caution
Product Description
Dormer Pramet DTFN(RL) EXT is an ISO D external turning toolholder with a double clamp system for negative triangular TN.. 1604.. inserts. Its 90° end-cutting geometry and offset shank are designed for face turning without a shoulder, and it comes in right-hand and left-hand versions.
- The designation follows the ISO 5608 coding for turning toolholders: D = double clamp system, T = triangular insert, F = 90° end cutting with offset shank, N = 0° insert clearance, R/L = cutting hand, 2020/2525 = shank height and width in mm, K/M = overall length 125/150 mm, 16 = insert size (TN.. 16..).
- Fit negative triangular inserts of the TN.. 1604.. family (for example TNMG, TNMA or TNMM types), and choose the grade and chipbreaker to suit the workpiece material and operation.
- Right-hand (R) and left-hand (L) holders are not interchangeable. Select the hand that matches the tool post or turret orientation and the spindle rotation of the machine.
- Clean the insert pocket and shim before indexing or changing an insert, and tighten the clamp to the torque recommended by Dormer Pramet.
- Keep the tool overhang as short as possible and set the cutting edge at the workpiece centre height to reduce vibration and improve surface finish.
- Replace a worn or damaged shim or clamp with genuine Dormer Pramet spare parts.
The DTFN(RL) EXT series from Dormer Pramet (Pramet product brand) are ISO-coded toolholders for external turning that use the D-type double clamp system. Each holder carries a negative triangular insert with a 9.525 mm inscribed circle and 4.76 mm thickness (ISO designation TN.. 1604..), set in a 90° end-cutting position on an offset shank.
Key features
- D-type double clamp holds the insert firmly in its pocket for secure seating of negative inserts
- 90° end-cutting geometry with offset shank, intended for face turning without a shoulder
- -6° orthogonal rake angle from the negative insert seat
- Right-hand (R) and left-hand (L) versions in 20 x 20 mm and 25 x 25 mm square shanks
- Suitable for finishing, medium machining and roughing, depending on the insert grade and chipbreaker selected
Applications
External face turning on CNC and conventional lathes, using negative TN.. 1604.. inserts on steel, stainless steel, cast iron and other workpiece materials matched by the insert grade.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Tool type | External turning toolholder, ISO D |
| Clamping system | D: double clamp |
| Compatible inserts | TN.. 1604.. negative triangular, IC 9.525 mm, thickness 4.76 mm |
| Tool style | F: 90° end cutting, offset shank |
| Insert clearance angle | N: 0° (negative insert) |
| Orthogonal rake angle | -6° |
| Cutting hand | R (right-hand) / L (left-hand) |
| Shank size (h x b) | 20 x 20 mm and 25 x 25 mm |
| Overall length | 125 mm (K) and 150 mm (M) |
| Head length | 23.6 mm |
| Operations | External face turning: finishing, medium machining, roughing |
| Designation | Product No. | Hand | h (mm) | b (mm) | l1 (mm) | l2 (mm) | Rake angle | Insert |
|---|---|---|---|---|---|---|---|---|
| DTFNR 2020 K 16 | 7028458 | R | 20 | 20 | 125 | 23.6 | -6° | TN.. 1604.. |
| DTFNL 2020 K 16 | 7028455 | L | 20 | 20 | 125 | 23.6 | -6° | TN.. 1604.. |
| DTFNR 2525 M 16 | 7028459 | R | 25 | 25 | 150 | 23.6 | -6° | TN.. 1604.. |
| DTFNL 2525 M 16 | 7028456 | L | 25 | 25 | 150 | 23.6 | -6° | TN.. 1604.. |
h = shank height, b = shank width, l1 = overall length, l2 = head length
Square shank with the insert pocket at the front end. The head is offset toward the cutting side, and the triangular insert is held by the double clamp with its main cutting edge set at 90° (end cutting). The R and L versions are mirror images of each other.
- h: shank height, 20 mm or 25 mm
- b: shank width, 20 mm or 25 mm
- l1: overall length, 125 mm or 150 mm
- l2: head length, 23.6 mm
- Insert seat: -6° orthogonal rake, for TN.. 1604.. inserts
How to choose
- Shank size: choose 2020 K 16 for 20 mm tool stations and 2525 M 16 for 25 mm tool stations. Use the largest shank the machine accepts for maximum rigidity.
- Cutting hand: the R or L version must match the machine set-up. Check the tool post side and spindle direction before ordering.
- Operation: DTFN is intended for facing without a shoulder. For longitudinal turning with a shoulder using the same TN.. 1604.. inserts, the DTGN style (90° side cutting) is the matching choice.
Insert selection by workpiece material (ISO 513 groups)
- P – steel: use a P-group grade, with a finishing chipbreaker for light cuts and a roughing chipbreaker for heavy cuts.
- M – stainless steel: use a sharp M-group grade to limit work hardening and built-up edge.
- K – cast iron: use a wear-resistant K-group grade. A strong edge helps on interrupted cuts.
- N, S, H – non-ferrous metals, heat-resistant alloys and hardened materials: select the insert grade dedicated to that group.