TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DTJN(RL) EXT

Caution
Product Description
Pramet external turning toolholder with an ISO 26623 Polygon Shank Coupling (PSC) and ISO D double-clamp insert clamping. It holds triangular negative TN.. 1604.. inserts at a 93° cutting edge angle for taper turning, single and multi-directional copy turning and longitudinal turning with and without shoulder.
Standards and designation
- Machine interface: Polygon Shank Coupling according to ISO 26623.
- Insert clamping: ISO D (System D) double clamp.
- Compatible insert: ISO TN.. 1604.., triangular negative with a central hole, inscribed circle 9.525 mm, thickness 4.76 mm.
Usage guidance and cautions
- Clean the polygon taper and the flange contact face before mounting; chips or dirt reduce rigidity and repeatability.
- Select left-hand (L) or right-hand (R) to suit the turret orientation and the feed direction toward the shoulder.
- Keep the insert seat and clamp free of chips, and check the seat for damage each time the insert is indexed.
- Use the internal coolant supply where the machine provides it, to help with chip evacuation and heat control.
- Choose the PSC size (C4 or C5) to match the coupling on the machine spindle or turret.
The C.-DTJN(RL) EXT series from Dormer Pramet (Pramet brand) are external turning toolholders built on the Polygon Shank Coupling (PSC) interface according to ISO 26623. Each holder uses the ISO D double-clamp system (System D) to hold a triangular negative insert with an inscribed circle diameter of 9.525 mm and a thickness of 4.76 mm (ISO designation TN.. 1604..), set at a 93° side-cutting edge angle on an off-set head.
Key features
- Polygon Shank Coupling: the tapered polygon cone and flange face contact give a high degree of rigidity, with an accuracy of ±2 μm in the X, Y and Z directions for highly repeatable quick tool changes.
- Triangular polygon cone with a 1/20 taper, a steel toolholder body for high toughness, and internal coolant channels.
- ISO D double clamping presses the insert down from the top and pulls it into the seat through the insert hole for stable cutting.
- 93° side-cutting geometry allows one tool to turn diameters, tapers and profiles up to a shoulder.
- Available in left-hand (L) and right-hand (R) versions in PSC sizes C4 and C5.
Applications
Taper turning, single and multi-directional copy turning, and longitudinal turning with and without shoulder on lathes, turning centres and multi-task machines with a PSC interface. The quick-change coupling shortens set-up time.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Series | C.-DTJN(RL) EXT |
| Tool type | External turning toolholder |
| Machine-side connection | Polygon Shank Coupling (PSC), ISO 26623, sizes C4 and C5 |
| Insert clamping system | ISO D (System D), double clamp |
| Holder style | DTJN: T = triangular insert, J = 93° side cutting, N = negative insert |
| Tool cutting edge angle | 93° |
| Insert | Triangular negative, TN.. 1604.. (inscribed circle 9.525 mm, thickness 4.76 mm) |
| Hand | Left (L) / Right (R) |
| Functional width / length | 27 mm / 50 mm (C4), 35 mm / 60 mm (C5) |
| Coolant | Internal coolant channels |
| Body material | Steel |
| Product code | Hand | PSC size | Connection diameter (mm) | Functional width WF (mm) | Functional length LF (mm) | Cutting edge angle | Insert |
|---|---|---|---|---|---|---|---|
| C4-DTJNL-27050-16 | Left | C4 | 40 | 27 | 50 | 93° | TN.. 1604.. |
| C4-DTJNR-27050-16 | Right | C4 | 40 | 27 | 50 | 93° | TN.. 1604.. |
| C5-DTJNL-35060-16 | Left | C5 | 50 | 35 | 60 | 93° | TN.. 1604.. |
| C5-DTJNR-35060-16 | Right | C5 | 50 | 35 | 60 | 93° | TN.. 1604.. |
Functional width and functional length are also encoded in the product code, for example 27050 = WF 27 mm and LF 50 mm.
The toolholder has a Polygon Shank Coupling (ISO 26623) on the machine side, formed by a tapered triangular polygon cone with a contact flange, and an off-set cutting head on the workpiece side with a triangular insert pocket and an ISO D double clamp.
- Connection diameter: 40 mm for size C4, 50 mm for size C5.
- Functional width WF (from the coupling centre line to the cutting corner): 27 mm for C4, 35 mm for C5.
- Functional length LF (protruding length from the flange face to the cutting corner): 50 mm for C4, 60 mm for C5.
- The main cutting edge is set at a 93° tool cutting edge angle; left-hand and right-hand versions are mirror images.
How to choose
- Coupling size: C4 (connection diameter 40 mm) or C5 (connection diameter 50 mm), matching the machine interface. The larger C5 has a wider functional width and longer reach.
- Hand: right-hand (R) and left-hand (L) are mirror images; pick the one that feeds toward the shoulder in your set-up.
- Insert shape: the 60° triangular TN.. insert with a 93° approach turns up to a shoulder, and double-sided negative triangular inserts offer up to 6 cutting edges.
- Insert grade and chipbreaker by workpiece material: Dormer Pramet groups workpiece materials into six families (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys and titanium, H hardened steel). Select the grade and chipbreaker of the TN.. 1604.. insert for the material group and for finishing, medium or roughing operations.