TURNING TOOLHOLDER ISO P_PSSN(RL) EXT

Caution
Product Description
Pramet PSSN(RL) EXT turning toolholders for external turning, with ISO P lever clamping for square negative SN.. inserts. The 45° tool cutting edge angle and off-set shank let one holder handle chamfering, taper turning, copy turning, and facing or longitudinal turning without shoulder.
Designation standard
The tool code follows the ISO 5608 designation system for turning toolholders. It describes the clamping system, insert shape, holder style, insert clearance angle, hand, shank size, tool length and insert size.
Usage guidance
- Use only square negative inserts of the matching size, for example SN.. 1204.. inserts in size 12 holders.
- Clean the insert pocket and contact surfaces before mounting an insert or indexing to a new cutting edge.
- Tighten the clamping lever firmly without over-tightening, and replace worn clamping parts.
- Set the cutting corner on the workpiece center height.
- Keep tool overhang from the tool post or turret as short as possible to reduce vibration.
- Choose left-hand (L) or right-hand (R) holders according to the feed direction and turret orientation of the lathe.
- Wear safety glasses when machining; chips are hot and sharp.
Note on the current holder line
Dormer Pramet has introduced a new line of P-type (lever clamping) holders with a new design and nickelized surface treatment. Earlier tools are replaced in stock on a first in, first out basis, and spare parts, some dimensions or setting angles can differ from the previous tools. Check spare part compatibility when replacing an older holder.
The PSSN(RL) EXT series from Dormer Pramet is a range of external turning toolholders for square negative inserts of ISO type SN.., used on CNC and conventional lathes. The insert is secured by ISO P lever clamping through its center hole and is presented at a 45° tool cutting edge angle on an off-set shank, giving one versatile holder for a wide range of external turning operations.
A typical size is PSSNL 2020 K 12: a left-hand holder with a 20 mm x 20 mm shank and 125 mm functional length that takes SN.. 1204.. inserts with an inscribed circle diameter of 12.7 mm and a thickness of 4.76 mm.
Key features
- ISO P lever clamping for secure and repeatable seating of negative SN.. inserts
- 45° tool cutting edge angle covers chamfering, taper turning, copy turning, facing and turning without shoulder with one holder
- Off-set shank, available in right-hand (R) and left-hand (L) versions
- Negative orthogonal rake angle of -8° on published sizes
- Current holder line made from high-quality nickelized tool steel for improved resistance to oxidation and wear
- Primary use for medium machining and roughing, possible use for finishing; suitable for both stable and unstable working conditions
Typical applications
Chamfering (bevelling), cone (taper) turning, one-directional and multi-directional copy turning, face turning without shoulder and longitudinal turning without shoulder on external diameters.
| Manufacturer | Dormer Pramet (Pramet brand) |
|---|---|
| Series | PSSN(RL) EXT |
| Tool type | External turning toolholder with square shank |
| Clamping system | ISO P, lever clamping (hole clamping) |
| Compatible inserts | Square negative inserts, ISO SN.. |
| Tool cutting edge angle (KAPR) | 45° |
| Orthogonal rake angle (GAMO) | -8° (sizes 2020 K 12 to 4040 S 19) |
| Shank style | Off-set shank |
| Hand | R (right hand) or L (left hand) |
| Body material | Nickelized tool steel |
| Shank sizes (H x B) | 20 x 20, 25 x 25, 32 x 25, 32 x 32, 40 x 40, 50 x 50 mm |
| PSSNL 2020 K 12 | Left hand, H 20 mm, B 20 mm, LF 125 mm, LH 36 mm, OAL 133.3 mm, insert SN.. 1204.. (IC 12.7 mm, thickness 4.76 mm) |
| Designation | Hand | Insert | IC (mm) | H (mm) | B (mm) | LF (mm) | LH (mm) | WF (mm) | OAL (mm) |
|---|---|---|---|---|---|---|---|---|---|
| PSSNR / PSSNL 2020 K 12 | Right / Left | SN.. 1204.. | 12.7 | 20 | 20 | 125 | 36 | 133.3 | |
| PSSNR / PSSNL 2525 M 12 | Right / Left | SN.. 1204.. | 12.7 | 25 | 25 | 150 | |||
| PSSNL 3225 P 15 | Left | 32 | 25 | 170 | 42 | 32 | 180.2 | ||
| PSSNR 3232 P 19 | Right | SN.. 1906.. | 19.05 | 32 | 32 | 170 | 45 | 182.5 | |
| PSSNL 4040 S 19 | Left | 19.05 | 40 | 40 | 250 | 45 | |||
| PSSNL 5050 T 25 | Left | SN.. 2507.. | 25.4 | 50 | 50 | 300 | 50 | 60 |
H = shank height (equal to functional height HF), B = shank width, LF = functional length, LH = head length, WF = functional width, OAL = overall length, IC = inscribed circle diameter of the insert. Confirm the availability of each size and hand before ordering.
The holder consists of a solid square-section shank with an off-set head at the front end. The insert pocket in the head holds a square negative insert at a 45° tool cutting edge angle, so the insert can cut in both the axial (longitudinal turning) and radial (facing) directions. The insert is held by a lever acting through its center hole. The left-hand (L) version is a mirror image of the right-hand (R) version.
- H: shank height, equal to the functional (cutting tip) height HF
- B: shank width
- LF: functional length, from the rear end of the shank to the cutting corner
- LH: head length
- WF: functional width, from the reference side of the shank to the cutting corner
- OAL: overall length of the holder
Dimensions of PSSNL 2020 K 12: shank height H 20 mm, shank width B 20 mm, functional length LF 125 mm, head length LH 36 mm, overall length OAL 133.3 mm.
How to choose a PSSN(RL) EXT holder
- Shank size: match the holder H x B to the tool post or turret slot, for example 20 x 20 mm for PSSNL 2020 K 12.
- Hand: choose L (left hand) or R (right hand) according to the feed direction and the way the turret holds the tool.
- Insert size: size 12 holders take SN.. 1204.. inserts (IC 12.7 mm); larger holders take larger inserts for higher depths of cut and heavier roughing.
- Operation: the 45° angle suits chamfering, facing and turning without shoulder, but it cannot produce a 90° shoulder. For square shoulders choose a 95° holder style such as PCLN or PWLN.
Insert selection by workpiece material
Select the insert grade and chipbreaker geometry according to the ISO 513 material group of the workpiece: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant superalloys and titanium) and H (hardened steel). Use tougher grades and stronger chipbreakers for roughing and interrupted cuts, and sharper geometries for finishing.
Reading the code PSSNL 2020 K 12
| P | Lever (hole) clamping system |
|---|---|
| S | Square insert shape |
| S | Holder style with 45° side cutting edge |
| N | Insert clearance angle 0° (negative insert) |
| L | Left hand |
| 2020 | Shank height 20 mm and shank width 20 mm |
| K | Tool length 125 mm |
| 12 | Insert cutting edge size 12 (IC 12.7 mm) |