TURNING TOOLHOLDER ISO P_PSKN(RL) EXT

Caution
Product Description
Pramet external turning toolholder with ISO P lever-lock clamping for square negative SN.. inserts. Off-set shank design with a 75° tool cutting edge angle (end cutting), intended mainly for facing without shoulder. Available in right-hand (R) and left-hand (L) versions, shank sizes from 20 x 20 mm to 50 x 50 mm.
Designation code according to ISO 5608 (example: PSKNL 2020 K 12)
- P – clamping system: lever lock through the insert hole
- S – insert shape: square
- K – holder style: 75° end cutting
- N – insert clearance angle: 0° (negative insert)
- L – hand: left-hand (R = right-hand)
- 2020 – shank height 20 mm x shank width 20 mm
- K – tool length 125 mm
- 12 – insert size (cutting edge length, SN.. 1204..)
Spare parts
Spare parts sets according to the Pramet catalogue: PS22 for 2020 K 12, PS20 for 2525 M 12, PS40 for 3225 P 15. Set PS22 includes SNU 120312, PU 02, US 42 (M8x21.0), NT 05, MT 05 and HXK 4.
Usage notes
- Inserts are not included with the toolholder; order SNM. ..-E inserts that match the holder size (see Specification Table).
- Set the cutting edge at workpiece centre height; with the h=h1 design, the cutting edge height equals the shank height.
- Clean the insert seat and shim before indexing, and tighten the lever screw securely with the appropriate key.
- Keep tool overhang as short as possible to reduce vibration.
- Hand selection: choose R or L according to the feed direction and the tool orientation on your lathe.
Pramet PSKN(RL) EXT – external turning toolholder, ISO P
The PSKN(RL) EXT series from Dormer Pramet (Pramet brand) is a range of external turning toolholders using the ISO P lever-lock clamping system. A lever acting through the central hole of the square negative insert (SN.. type) pulls the insert firmly against the seat and shim, giving secure clamping and quick, easy indexing.
The holders have an off-set shank and a 75° tool cutting edge angle for end cutting. Dormer Pramet specifies them for face turning without shoulder, and chamfering is also a typical use.
Key features
- ISO P lever-lock clamping through the insert hole for secure, repeatable insert location
- 75° tool cutting edge angle with negative insert seating: inclination angle -6°, orthogonal rake angle -6°
- Accepts square negative inserts SNM. ..-E in sizes 12, 15, 19 and 25 depending on holder size (for example SNM. 1204..-E: inscribed circle 12.7 mm, thickness 4.76 mm)
- Right-hand (R) and left-hand (L) versions; the letter L in PSKNL indicates the left-hand version
- Primary use for roughing and medium machining, suitable for both stable and unstable working conditions
Applications
External facing without shoulder and chamfering on CNC and conventional lathes. Primary use on ISO P, M, K, S and H workpiece materials, with possible use on ISO N materials.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PSKN(RL) EXT |
| Tool type | External turning toolholder, square shank, off-set design |
| Clamping system | ISO P – lever lock through the insert hole |
| Insert type | Square negative insert SN.. (SNM. ..-E) |
| Tool cutting edge angle (κr) | 75° |
| Inclination angle (λs) | -6° |
| Orthogonal rake angle (γo) | -6° |
| Hand | R (right-hand) / L (left-hand) |
| Shank size (h x b) | 20 x 20 mm – 50 x 50 mm |
| Overall length (l1) | 125 mm – 300 mm |
| Insert size | SNM. 1204..-E / SNM. 1506..-E / SNM. 1906..-E / SNM. 2507..-E |
| Main operation | Facing without shoulder, chamfering |
| Workpiece materials | ISO P, M, K, S, H (primary) / ISO N (possible) |
| ISO code | h=h1 (mm) | b (mm) | f (mm) | l1 (mm) | l2 (mm) | a (mm) | Insert |
|---|---|---|---|---|---|---|---|
| PSKNR/L 2020 K 12 | 20 | 20 | 25 | 125 | 36 | 3.1 | SNM. 1204..-E |
| PSKNR/L 2525 M 12 | 25 | 25 | 32 | 150 | 36 | 3.1 | SNM. 1204..-E |
| PSKNR/L 3225 P 15 | 32 | 25 | 32 | 170 | 40 | 3.9 | SNM. 1506..-E |
| PSKNR/L 3232 P 19 | 32 | 32 | 40 | 170 | 45 | 4.6 | SNM. 1906..-E |
| PSKNR/L 4040 S 19 | 40 | 40 | 50 | 250 | 45 | 4.6 | SNM. 1906..-E |
| PSKNR/L 4040 S 25 | 40 | 40 | 50 | 250 | 50 | 6.5 | SNM. 2507..-E |
| PSKNR/L 5050 T 25 | 50 | 50 | 60 | 300 | 50 | 6.5 | SNM. 2507..-E |
Dimensions according to the Pramet catalogue. Inclination angle λs -6° and orthogonal rake angle γo -6° for all sizes. PSKNR = right-hand, PSKNL = left-hand.
Off-set square-shank external turning toolholder. The left-hand (L) version is the mirror image of the right-hand (R) version.
- h – shank height; h1 – cutting edge height, equal to h (h=h1)
- b – shank width
- l1 – overall length of the toolholder
- l2 – head length (max.)
- f – functional width, measured from the back face of the shank to the cutting corner
- a – position dimension of the cutting corner as given in the Pramet catalogue
The square insert sits in a pocket at the end of the head with a 75° tool cutting edge angle (κr) and negative seating (λs -6°, γo -6°). It is clamped by a lever through the central hole of the insert, and the main cutting edge faces the end of the workpiece for facing.
How to choose the right holder
- Operation: PSKN (75° end cutting) is for facing without shoulder. For longitudinal turning, consider other ISO P styles in the same range, such as PSBN (75° side cutting), PSSN (45° side cutting) or PSDNN (45° neutral).
- Shank size: match the shank (h x b) to the tool station of your lathe: 20 x 20 mm, 25 x 25 mm, 32 x 25 mm, 32 x 32 mm, 40 x 40 mm or 50 x 50 mm.
- Insert size: larger inserts (size 19 or 25) give a longer cutting edge and higher strength for heavy roughing, while size 12 suits general facing on small and medium lathes.
- Workpiece material: the holder can be used on ISO P (steel), M (stainless steel), K (cast iron), S (heat-resistant alloys) and H (hardened materials); select the insert grade and chipbreaker according to the material group.
- Clamping alternative: for maximum clamping rigidity, Pramet also offers the DSKN(RL) EXT series with double clamping for the same insert type.