TURNING TOOLHOLDER ISO P_PSDNN EXT

Caution
Product Description
Pramet PSDNN 2020 K 12 is an ISO P lever lock toolholder for external turning, with a neutral-hand 45° head on a straight 20 mm × 20 mm shank for square negative SN.. 1204.. inserts. It is designed for chamfering, taper turning, copy turning in one or several directions and longitudinal turning without shoulder.
ISO designation code (ISO 5608)
| P | Clamping system: lever clamping through the insert hole |
|---|---|
| S | Insert shape: square |
| D | Tool style: 45° tool cutting edge angle, neutral head |
| N | Insert clearance angle: 0° (negative insert) |
| N | Hand of tool: neutral |
| 2020 | Shank height 20 mm × shank width 20 mm |
| K | Tool length 125 mm |
| 12 | Insert size code: cutting edge length of the SN.. 1204.. insert |
Usage guidance
- Use only SN.. 1204.. negative inserts, and select the grade and chipbreaker according to the workpiece material and the type of operation (finishing, medium machining or roughing).
- Before mounting or indexing an insert, clean the pocket and shim, and check that the insert lies flat on the seat before tightening the lever screw.
- Replace a damaged shim, lever or screw with genuine Pramet spare parts to keep the insert seat accurate.
- Set the cutting corner at the centre height of the workpiece and keep the tool overhang as short as possible to minimise vibration.
- With a 45° tool cutting edge angle the tool cannot turn up to a 90° shoulder; use it for chamfers, tapers, profiles and longitudinal turning without shoulder.
- Always wear eye protection and keep machine guards closed, as turning produces hot, sharp chips.
The Dormer Pramet PSDNN 2020 K 12 (EDP 6757038) is an external turning toolholder from the Pramet ISO P range with lever clamping. It holds a square negative insert with an inscribed circle diameter of 12.7 mm and a thickness of 4.76 mm (ISO designation SN.. 1204..) in a neutral-hand, 45° side-cutting position. The straight shank measures 20 mm × 20 mm with a functional length of 125 mm.
Key features
- P-system lever clamping acts through the hole of the insert and pulls it firmly against the pocket walls for a stable seat and fast, repeatable indexing.
- The neutral head with a 45° tool cutting edge angle cuts in both feed directions, so one tool can chamfer and copy-turn towards and away from the chuck.
- Takes double-sided square negative inserts with up to eight cutting corners per insert for economical machining.
- Part of the Pramet ISO P line for negative inserts, made from high quality nickelized tool steel for improved resistance to oxidation and wear.
- Covers finishing, medium machining and roughing, in both stable and unstable working conditions.
Typical applications
- Chamfering
- Taper turning
- Single-directional and multi-directional copy turning
- Longitudinal turning without shoulder
| Brand | Dormer Pramet (Pramet) |
|---|---|
| ISO designation | PSDNN 2020 K 12 |
| EDP number | 6757038 |
| Tool type | External turning toolholder, ISO P |
| Clamping system | P – lever clamping through the insert hole |
| Hand of tool | Neutral (N) |
| Tool cutting edge angle (κr) | 45° |
| Orthogonal rake angle | -6° |
| Compatible insert | Square negative insert SN.. 1204.. |
| Insert inscribed circle diameter | 12.7 mm |
| Insert thickness | 4.76 mm |
| Shank type | Straight square shank |
| Shank height × width (H × B) | 20 mm × 20 mm |
| Tool height | 20 mm |
| Functional length (LF) | 125 mm |
| Head length (LH) | 36 mm |
| Body material | Nickelized tool steel |
Main dimensions of the Pramet PSDNN EXT size range (manufacturer data):
| Designation | EDP | H (mm) | B (mm) | LF (mm) | LH (mm) | Insert IC (mm) | Insert thickness (mm) |
|---|---|---|---|---|---|---|---|
| PSDNN 2020 K 12 | 6757038 | 20 | 20 | 125 | 36 | 12.7 | 4.76 |
| PSDNN 2525 M 12 | 6756906 | 25 | 25 | 150 | 36 | 12.7 | 4.76 |
| PSDNN 3232 P 15 | 6757040 | 32 | 32 | 170 | 34 | 15.875 | 6.35 |
| PSDNN 4040 S 19 | 6758535 | 40 | 40 | 250 | 42 | 19.05 | 6.35 |
| PSDNN 4040 S 25 | 6758536 | 40 | 40 | 250 | 48 | 25.4 | 7.94 |
External turning toolholder with a straight shank of square cross-section, 20 mm high (H) and 20 mm wide (B), with a functional length (LF) of 125 mm.
- The cutting head at the front end has a head length (LH) of 36 mm and carries a square negative insert SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm).
- Neutral design: the square insert is turned so that one corner points forward along the shank axis, with both adjacent cutting edges at 45° to the axis, allowing cutting in either feed direction.
- The insert rests on a shim in the pocket and is clamped by a lever that engages the central hole of the insert.
- The insert seat is inclined to give a -6° orthogonal rake angle, which provides the necessary clearance for a negative insert with 0° clearance angle.
How to choose the right toolholder and insert
- Choose PSDNN when one tool should handle 45° chamfers and copy turning in both directions; for turning against a square shoulder, choose a holder with a 95° tool cutting edge angle such as PCLN.
- Match the shank size to the tool post or turret of the lathe: 2020 fits 20 mm tool pockets, while larger shanks (2525, 3232, 4040) give more rigidity for heavier cuts.
- Select the insert grade by ISO 513 workpiece group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials).
- Choose a small corner radius for finishing and low cutting forces, and a larger corner radius for roughing and a stronger cutting edge.
- Example insert for steel: SNMG 120412E-M:T9415, a double-sided negative square insert with a 1.2 mm corner radius in MT-CVD coated grade T9415 for fine to medium machining of steels (P05 - P30).