TURNING TOOLHOLDER ISO P_PSBN(RL) EXT

Caution
Product Description
Dormer Pramet PSBN(RL) EXT external turning toolholder with ISO P lever lock clamping and a 75° tool cutting edge angle for negative square SN.. inserts. PSBNL 2020 K 12 is the left-hand version with a 20 x 20 mm straight shank and 125 mm overall length, holding SN.. 1204.. inserts for longitudinal turning without shoulder, taper turning and chamfering.
ISO designation (ISO 5608) – PSBNL 2020 K 12
| P | Clamping system: lever lock through the insert hole |
|---|---|
| S | Insert shape: square |
| B | Tool style: 75° side cutting, straight shank |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left hand |
| 2020 | Shank height 20 mm x shank width 20 mm |
| K | Tool length: 125 mm |
| 12 | Insert size code: 12 (SN.. 1204.., 12.7 mm inscribed circle) |
Usage Notes
- Use only SN.. 1204.. size inserts in this holder.
- Clean the insert pocket before fitting a new insert or indexing to a new corner, so that the insert sits flat in the seat.
- Tighten the lever clamp screw firmly without overtightening, and replace worn or damaged clamping parts.
- Set the cutting corner on the spindle centre line and keep tool overhang as short as possible to reduce vibration.
- A 75° tool cutting edge angle cannot produce a 90° shoulder. For square shoulders, use a holder with a cutting edge angle of 90° or more (for example 95°).
- Select the left-hand (L) or right-hand (R) version according to the turret layout and feed direction of the machine.
Overview
The PSBN(RL) EXT series from Dormer Pramet is a range of external turning toolholders with ISO P clamping, in which a lever locks the insert through its central hole. The 75° tool cutting edge angle and straight shank make the holder suited to longitudinal turning without shoulder, taper (cone) turning and chamfering with negative square SN.. inserts.
PSBNL 2020 K 12 is the left-hand model with a 20 mm x 20 mm shank and 125 mm overall length. It holds square negative inserts with a 12.7 mm inscribed circle and 4.76 mm thickness (ISO designation SN.. 1204..).
Key Features
- ISO P lever lock (hole clamping) for secure insert seating and quick indexing
- 75° tool cutting edge angle with straight shank
- Negative insert seat with -6° orthogonal rake for a strong cutting edge
- Manufacturer rating: primary use for medium machining and roughing, possible use for finishing
- Suitable for both stable and unstable working conditions, including heavy working conditions
Applications
- External longitudinal turning without shoulder
- External taper (cone) turning
- Chamfering (bevelling)
| Brand | Dormer Pramet |
|---|---|
| Series | PSBN(RL) EXT |
| Model | PSBNL 2020 K 12 |
| Material ID (EDP) | 6757051 |
| EAN | 3603602924179 |
| Tool type | External turning toolholder |
| Clamping system | ISO P (lever lock, hole clamping) |
| Hand | Left hand (L) |
| Tool cutting edge angle (κr) | 75° |
| Orthogonal rake | -6° |
| Insert | SN.. 1204.. (square, negative) |
| Insert inscribed circle / thickness | 12.7 mm / 4.76 mm |
| Shank (h x b) | 20 mm x 20 mm, straight |
| Functional height (HF) | 20 mm |
| Functional length (LF) | 125 mm |
| Functional width (WF) | 17 mm |
| Head length | 36 mm |
Sizes of the PSBN(RL) EXT range confirmed from Dormer Pramet product data. All listed sizes: tool cutting edge angle (κr) 75°, orthogonal rake -6°, straight shank.
| Model | Hand | Insert | IC (mm) | Insert thickness (mm) | h (mm) | b (mm) | LF (mm) | Head length (mm) |
|---|---|---|---|---|---|---|---|---|
| PSBNL 2020 K 12 | Left (L) | SN.. 1204.. | 12.7 | 4.76 | 20 | 20 | 125 | 36 |
| PSBNR 2525 M 12 | Right (R) | SN.. 1204.. | 12.7 | 4.76 | 25 | 25 | 150 | 36 |
| PSBNR 3232 P 19 | Right (R) | SN.. 1906.. | 19.05 | 6.35 | 32 | 32 | 170 | 45 |
| PSBNL 3232 P 19 | Left (L) | SN.. 1906.. | 19.05 | 6.35 | 32 | 32 | 170 | 45 |
Straight square-shank external turning toolholder with the insert pocket at the front end of the head. Main dimensions of PSBNL 2020 K 12:
- Shank height (h) x shank width (b): 20 mm x 20 mm
- Functional length / overall length (LF): 125 mm
- Head length: 36 mm
- Functional width (WF), from the back face of the shank to the cutting corner: 17 mm
- Functional height (HF): 20 mm, so the cutting corner is level with the top face of the shank
- Insert seat for a square negative SN.. 1204.. insert, clamped by a lever through the insert hole, with the main cutting edge at a 75° tool cutting edge angle (κr)
How to Choose
- Shank size: match the shank to the tool pocket of the lathe turret or tool post. PSBNL 2020 K 12 has a 20 x 20 mm shank.
- Insert size: the PSBN(RL) EXT range covers SN.. 12, 15, 19 and 25 insert sizes. Larger inserts on larger shanks take heavier depths of cut, while size 12 suits general turning on small and medium lathes.
- Workpiece material: choose the insert grade and chipbreaker by ISO 513 material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials).
- Operation: the 75° cutting edge angle and strong 90° insert corner suit roughing and medium machining of bars, forgings and castings where no shoulder is required. For finishing, choose an insert with a finishing chipbreaker and a suitable corner radius.