TURNING HEAD - HEAVY DUTY_KHP-SBN(RL)

Caution
Product Description
Dormer Pramet KHP-SBN(RL) heavy duty turning heads are lever lock (P-type) modular cartridges for square negative SN.. inserts, presenting a 75° side-cutting edge for external turning. They mount on DKHL.. / DKHR.. heavy duty modular toolholders and come in left- and right-hand versions for insert sizes 19, 25 and 2509.
General information
- Manufacturer: Dormer Pramet, Pramet indexable turning range; made in the Czech Republic.
- ISO code meaning: S = square insert, B = 75° straight side-cutting style, N = negative insert (0° clearance), L/R = hand, 19 / 25 / 2509 = insert size code.
- Suitable inserts: SNM. type square negative inserts in the matching size (e.g. SNM. 1906.. for the 19 size).
- Match the hand of the head to the toolholder: KHP-SBNL with DKHL.. holders, KHP-SBNR with DKHR.. holders.
Usage notes
- The 75° approach is intended for taper turning, face turning without shoulder and longitudinal turning without shoulder; it cannot finish a square (90°) shoulder.
- Before assembly, clean the insert seat and the contact faces between head and toolholder, and check that the insert lies flat on its seat before tightening the clamp.
- Replace worn or damaged clamping parts to keep the insert securely held.
- Select cutting data according to the recommendations of the insert manufacturer for the chosen grade and chipbreaker.
The KHP-SBN(RL) series from Dormer Pramet is a heavy duty turning head, an exchangeable cartridge for the Pramet modular heavy turning system. Each head holds a square negative insert (ISO SN..) with a lever lock (P-type) clamp and presents it at a 75° tool cutting edge angle in a straight, side-cutting layout. The head is fixed on a DKHL.. (left-hand) or DKHR.. (right-hand) heavy duty modular toolholder, so only the head needs to be changed when a different insert size or hand is required.
Key features
- Lever lock clamping through the centre hole of the insert, actuated by a screw.
- Negative insert seating with -6° orthogonal rake angle and -6° inclination angle.
- Three insert sizes: SN.. 1906.. (IC 19.05 mm, 6.35 mm thick), SN.. 2507.. (IC 25.4 mm, 7.94 mm thick) and SN.. 2509.. (IC 25.4 mm, 9.52 mm thick).
- Left-hand (KHP-SBNL) and right-hand (KHP-SBNR) versions.
- Modular design: heads fit Dormer Pramet heavy duty toolholders such as DKHL 4050 V (shank 40 x 50 mm, 400 mm long).
Applications
External turning in heavy industry: taper (cone) turning, face turning without shoulder and longitudinal turning without shoulder. Suitable for roughing, medium machining and finishing.
| Brand | Dormer Pramet |
|---|---|
| Series | KHP-SBN(RL) |
| Product type | Modular turning head (exchangeable cartridge) for heavy duty turning |
| Clamping system | Lever lock (P-type), screw actuated |
| Insert shape | Square, negative (ISO SN..) |
| Compatible inserts | SN.. 1906.. / SN.. 2507.. / SN.. 2509.. |
| Tool cutting edge angle | 75° (straight, side cutting) |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Hand | Left (L) / Right (R) |
| Machining | External turning |
| Compatible toolholders | DKHL.. (left-hand) / DKHR.. (right-hand) heavy duty modular toolholders |
| Country of origin | Czech Republic |
| Order code | Hand | Insert (ISO) | Inscribed circle (mm) | Insert thickness (mm) | Tool cutting edge angle | EDP No. |
|---|---|---|---|---|---|---|
| KHP-SBNL 19 | Left | SN.. 1906.. | 19.05 | 6.35 | 75° | 7045620 |
| KHP-SBNR 19 | Right | SN.. 1906.. | 19.05 | 6.35 | 75° | 7045621 |
| KHP-SBNL 25 | Left | SN.. 2507.. | 25.4 | 7.94 | 75° | 6758296 |
| KHP-SBNR 25 | Right | SN.. 2507.. | 25.4 | 7.94 | 75° | |
| KHP-SBNL 2509 | Left | SN.. 2509.. | 25.4 | 9.52 | 75° | 6758297 |
| KHP-SBNR 2509 | Right | SN.. 2509.. | 25.4 | 9.52 | 75° |
The KHP-SBN(RL) head is an exchangeable cartridge. The square insert pocket is at the cutting corner of the head and holds the insert at a 75° tool cutting edge angle in a straight, side-cutting layout. The insert sits in a negative seat (-6° orthogonal rake, -6° inclination) and is clamped by a lever through its centre hole. The head body is fixed to a DKHL.. or DKHR.. heavy duty modular toolholder.
Distributor data list the main head dimensions as 47 mm (functional width) and 36 mm (functional length) for the 19 and 2509 sizes. Left-hand (L) and right-hand (R) heads are mirror images of each other.
How to choose the right KHP-SBN(RL) head
- Insert size: the 19 size (SN.. 1906..) covers general heavy turning; the 25 size (SN.. 2507..) and the 2509 size (SN.. 2509..) take larger inserts for bigger depths of cut and higher cutting loads, and the 9.52 mm thick insert of the 2509 version gives the strongest cutting edge.
- Hand: choose L or R to match the toolholder and the feed direction on the machine.
- Approach angle: the 75° approach spreads the cutting load along a longer edge than a 90° approach, which suits roughing of forgings, castings and large shafts. For turning up to a shoulder, choose a 95° head such as KHP-CLN(RL).
- Workpiece material: choose the insert grade and chipbreaker by ISO material group, for example P (steel), M (stainless steel) or K (cast iron).