TURNING TOOLHOLDER ISO D_IDSSN(RL) EXT

Caution
Product Description
Dormer Pramet ISO D double clamp turning toolholder, DSSN style, for external turning with square negative SN.. inserts at a 45° approach angle. Inch-size offset shank in right-hand (R) and left-hand (L) versions, e.g. DSSNL 20 5D with 1-1/4 inch shank for SN.. 54. inserts.
- ISO D clamping system (double clamp) for negative inserts
- The holder code follows the ISO/ANSI toolholder designation: D = double clamp, S = square insert, S = 45° approach style, N = 0° insert clearance, R/L = hand
- Inch shank sizes; the size digits follow the ANSI inch system (for example 20 = 1-1/4 inch shank, 5 = 5/8 inch inscribed circle, D = 6 inch length)
- For external turning only
Usage notes
- Use only inserts of the matching ANSI size listed for each toolholder (SN.. 43., SN.. 54. or SN.. 64.).
- Clean the insert pocket and seating faces before mounting each insert, and tighten the clamp fully.
- Set the cutting edge at the workpiece centre height and keep tool overhang as short as possible to limit vibration.
- Select the hand (R or L) to suit the turret orientation and feed direction of the machine.
- Replace worn or damaged clamps and screws with genuine spare parts.
- Always wear eye protection, as chips and broken inserts can be ejected at high speed.
The Dormer Pramet DSSN(RL) turning toolholder for external turning belongs to the Pramet ISO D range, which secures the insert with a double clamp. It holds square negative inserts (ANSI designation SN.. 43., SN.. 54. or SN.. 64. depending on size) so that the cutting edge works at a 45° approach angle with a -8° orthogonal rake, on a square offset shank in inch sizes.
Key features
- Double clamp (ISO clamping system D) for secure, rigid insert seating
- 45° approach angle, suited to chamfering and to turning operations without a shoulder
- Uses square negative inserts with 0° clearance angle
- Offset shank, available in right-hand (R) and left-hand (L) versions
- Suitable from finishing through medium machining to roughing
Applications
- Chamfering
- Taper turning
- Single and multi-directional copy turning
- Face turning without shoulder
- Longitudinal turning without shoulder
Example: DSSNL 20 5D is a left-hand toolholder with a 1-1/4 inch x 1-1/4 inch shank and 6 inch length, holding a square insert with a 5/8 inch inscribed circle and 1/4 inch thickness (SN.. 54.).
| Brand | Dormer Pramet |
|---|---|
| Product type | Turning toolholder for external turning, ISO D |
| Holder style | DSSN (R/L) |
| Clamping system | Double clamp (D) |
| Insert shape | Square (S), negative, 0° clearance (N) |
| Compatible inserts | SN.. 43. / SN.. 54. / SN.. 64. (ANSI) |
| Approach (lead) angle | 45° |
| Orthogonal rake angle | -8° |
| Hand | Right-hand (R) / Left-hand (L) |
| Shank | Square offset shank, 3/4 inch to 1-1/2 inch |
| Tool length | 4-1/2 inch to 7 inch |
| Machining range | Finishing, medium machining, roughing |
| Model | Item No. | Hand | Shank H x B (inch) | Functional length LF (inch) | Overall length OAL (inch) | Head length LH (inch) | Insert (ANSI) | Insert IC x thickness (inch) |
|---|---|---|---|---|---|---|---|---|
| DSSNR 12 4B | 6788604 | Right | 3/4 x 3/4 | 4-1/2 | 4.88 | 1.13 | SN.. 43. | 1/2 x 3/16 |
| DSSNL 16 4D | 6788600 | Left | 1 x 1 | 6 | 6.327 | 1.172 | SN.. 43. | 1/2 x 3/16 |
| DSSNR 16 4D | 6788605 | Right | 1 x 1 | 6 | 6.327 | 1.172 | SN.. 43. | 1/2 x 3/16 |
| DSSNL 20 5D | 6788601 | Left | 1-1/4 x 1-1/4 | 6 | 6.413 | 1.303 | SN.. 54. | 5/8 x 1/4 |
| DSSNR 20 5D | 6788606 | Right | 1-1/4 x 1-1/4 | 6 | 6.413 | 1.303 | SN.. 54. | 5/8 x 1/4 |
| DSSNR 24 6E | 6788608 | Right | 1-1/2 x 1-1/2 | 7 | 7.492 | 1.484 | SN.. 64. | 3/4 x 1/4 |
Square-section offset shank with the insert pocket at the front corner of the head. The square negative insert is held by the double clamp, with its cutting edge set at a 45° approach angle to the feed direction. The left-hand (L) version is the mirror image of the right-hand (R) version.
Main dimensions used by the manufacturer: shank height H, shank width B, functional length LF, overall length OAL, head length LH and functional width WF.
Example DSSNL 20 5D: shank height H 1-1/4 inch, shank width B 1-1/4 inch, functional length LF 6 inch, overall length OAL 6.413 inch, head length LH 1.303 inch.
How to choose
- Shank size: pick the shank that fits the tool post or turret of the machine: 3/4 inch (12), 1 inch (16), 1-1/4 inch (20) or 1-1/2 inch (24).
- Hand: choose R or L according to the cutting direction and the turret set-up.
- Insert size: models 12 4B and 16 4D take SN.. 43. inserts (1/2 inch inscribed circle, 3/16 inch thick); model 20 5D takes SN.. 54. (5/8 inch, 1/4 inch thick); model 24 6E takes SN.. 64. (3/4 inch, 1/4 inch thick). A larger insert allows a larger depth of cut.
- Insert grade and chipbreaker: choose to suit the workpiece material (ISO P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys, H hardened steel) and the operation: finishing, medium machining or roughing.
Why a 45° approach angle
At 45° the chip becomes thinner than the feed per revolution, so a higher feed can be used, and the insert enters and leaves the cut gradually, which helps in interrupted cuts and on cast surfaces. The radial cutting force is higher than with a 90° to 95° toolholder, so for slender shafts or turning up to a shoulder choose a 90° to 95° style instead.