TURNING TOOLHOLDER ISO D_DSSN(RL) EXT

Caution
Product Description
Dormer Pramet DSSN(RL) EXT external turning toolholder with the ISO D double clamp system and a 45° approach angle, for square negative SN.. inserts. The offset-shank design suits chamfering, taper turning, copy turning, and face and longitudinal turning without a shoulder.
- Designation follows the ISO 5608 coding system for turning toolholders.
- Use only square negative inserts with ISO designation SN.. of the size matching the seat (SN.. 1204.. for DSSNL 2020 K 12).
- Choose the right-hand (R) or left-hand (L) version according to the feed direction and the tool mounting on the machine.
- Set the cutting edge at workpiece centre height; correct with packing under the shank if needed.
- Before machining, check that the insert sits flat on the seat and tighten the clamp securely. Replace worn clamping parts.
- Keep tool overhang as short as possible to limit vibration.
- The 45° approach angle cannot machine a 90° shoulder; for turning or facing against a shoulder, use a 95° holder.
- Select the insert grade and chipbreaker according to the workpiece material and the machining range (finishing, medium machining or roughing).
The Dormer Pramet DSSN(RL) EXT series is an ISO external turning toolholder that clamps square negative inserts (ISO designation SN..) with clamping system D, the double clamp. The cutting edge is presented at a 45° approach angle on an offset shank, in right-hand (DSSNR) and left-hand (DSSNL) versions. Model DSSNL 2020 K 12 is the left-hand tool with a 20 x 20 mm shank, 125 mm functional length and an SN.. 1204.. insert seat.
Key features
- Double clamp (ISO system D): a top clamp and a pin through the insert hole hold the insert firmly against the seat, giving rigid and secure clamping.
- 45° approach angle: thins the chip and spreads the load along the cutting edge, well suited to chamfering and facing.
- Negative insert seat (0° clearance) accepts double-sided square inserts, giving up to 8 cutting edges per insert.
- Orthogonal rake angle of the holder: -8°.
- Covers finishing, medium machining and roughing with the appropriate insert.
Applications
- Chamfering
- Taper turning
- Single and multi-directional copy turning
- Face turning without shoulder
- Longitudinal turning without shoulder
| Manufacturer | Dormer Pramet |
|---|---|
| Product type | External turning toolholder |
| Clamping system | ISO D (double clamp) |
| Toolholder style | DSSN (R = right hand, L = left hand) |
| Approach angle (κr) | 45° |
| Orthogonal rake angle (γo) | -8° |
| Insert type | Square negative insert, ISO designation SN.. |
| Insert sizes in series | SN.. 1204.. / SN.. 1506.. / SN.. 1906.. |
| Shank | Offset shank, 20 x 20 mm to 40 x 40 mm |
| Functional length | 125 mm to 250 mm |
| Body material | Steel |
| Machining range | Finishing, medium machining, roughing |
| DSSNL 2020 K 12 | Left hand, 20 x 20 mm shank, 125 mm functional length, SN.. 1204.. insert (12.7 mm inscribed circle, 4.76 mm thick) |
| Model | h (mm) | b (mm) | LF (mm) | OAL (mm) | WF (mm) | WFS (mm) | LH (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| DSSNR 2020 K 12 DSSNL 2020 K 12 | 20 | 20 | 125 | 133.3 | 25 | 16.7 | 27.5 | SN.. 1204.. |
| DSSNR 2525 M 12 DSSNL 2525 M 12 | 25 | 25 | 150 | 158.3 | 32 | 23.7 | 27.5 | SN.. 1204.. |
| DSSNR 3225 P 15 DSSNL 3225 P 15 | 32 | 25 | 170 | 34.9 | SN.. 1506.. | |||
| DSSNR 3232 P 19 DSSNL 3232 P 19 | 32 | 32 | 170 | 182.5 | 40 | 27.5 | 37 | SN.. 1906.. |
| DSSNL 4040 S 19 | 40 | 40 | 250 | 37.7 | SN.. 1906.. |
h = shank height, b = shank width, LF = functional length, OAL = overall length, WF = functional width, WFS = secondary functional width, LH = head length. All models: approach angle 45°, orthogonal rake angle -8°. Right-hand (R) and left-hand (L) versions of the same size share the same dimensions.
External turning toolholder with a straight square or rectangular shank and an offset head carrying a square insert. The insert seat is angled so that the main cutting edge meets the workpiece at a 45° approach angle; the cutting corner protrudes from the head beyond the side face of the shank (offset). A top clamp presses on the insert and a pin locates in the insert hole (double clamp).
Main dimensions (DSSNL 2020 K 12):
- h (shank height): 20 mm — equal to the functional height, so the cutting corner lies at the level of the shank top face
- b (shank width): 20 mm
- LF (functional length, shank end to cutting corner): 125 mm
- OAL (overall length): 133.3 mm
- WF (functional width, shank back face to cutting corner): 25 mm
- WFS (secondary functional width): 16.7 mm
- LH (head length): 27.5 mm
The left-hand version (L) is the mirror image of the right-hand version (R).
Reading the ISO code: DSSNL 2020 K 12
| D | Clamping system D (double clamp) |
|---|---|
| S | Insert shape: square, 90° corner |
| S | Tool style: 45° approach angle |
| N | Insert clearance angle 0° (negative insert) |
| L | Hand: left (R = right) |
| 20 | Shank height 20 mm |
| 20 | Shank width 20 mm |
| K | Tool length 125 mm |
| 12 | Insert size 12 (SN.. 1204.., 12.7 mm inscribed circle) |
How to choose
- Shank size: match the tool post or turret slot of the lathe (20 x 20 mm, 25 x 25 mm, 32 x 25 mm, 32 x 32 mm or 40 x 40 mm).
- Insert size: SN.. 1204.. for general turning; the larger SN.. 1506.. and SN.. 1906.. for heavier depths of cut and roughing.
- Workpiece material: select the insert grade by ISO 513 group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials).
- Operation: the 45° DSSN is ideal for chamfering and for facing and longitudinal turning without a shoulder; for square shoulders choose a 95° holder such as DCLN.