TURNING TOOLHOLDER ISO D_DSKN(RL) EXT

Caution
Product Description
Dormer Pramet DSKN(RL) EXT is an ISO D (double clamp) external turning toolholder for square negative SN.. inserts, with a 75° end-cutting tool cutting edge angle and an off-set shank. It is designed for face turning without shoulder on CNC and conventional lathes, from finishing to roughing.
ISO code designation (example: DSKNL 2525 M 12)
- D: clamping system D (double clamp)
- S: square insert shape
- K: 75° end-cutting tool style
- N: insert clearance angle 0° (negative insert)
- L: left-hand version (R = right-hand)
- 2525: shank height 25 mm x shank width 25 mm
- M: functional length 150 mm
- 12: insert size 12 (SN.. 1204.., IC 12.7 mm)
The designation follows the ISO 5608 coding system for turning toolholders.
Usage guidance
- Use SN.. inserts with a central hole that match the pocket size: 1204.. for size 12, 1906.. for size 19.
- Clean the insert pocket and shim before mounting the insert, then tighten the clamp securely.
- Set the cutting edge at the workpiece centre height and keep the tool overhang as short as possible.
- The 75° end-cutting geometry is intended for face turning without shoulder. For turning up to a shoulder, choose a toolholder with a 90° or 95° tool cutting edge angle.
- Replace worn clamps, pins and shims to maintain clamping accuracy and insert positioning.
The DSKN(RL) EXT series from Dormer Pramet is a range of external turning toolholders using ISO clamping system D. The double clamp holds the square negative insert from the top and through its centre hole, pulling it firmly against the pocket walls for a rigid and repeatable insert seat.
With a 75° tool cutting edge angle (K style), end-cutting geometry and an off-set shank, the DSKN is the standard holder style for face turning without shoulder.
Key features
- ISO clamping system D (double clamp) for secure, rigid insert clamping
- Accepts square negative inserts SN.. 1204.. (size 12) or SN.. 1906.. (size 19)
- 75° tool cutting edge angle, end cutting, off-set shank
- Negative seat geometry with orthogonal rake angle -6°
- Available in right-hand (R) and left-hand (L) versions
- Covers finishing, medium machining and roughing
Applications
Facing of shafts, flanges, discs and bar ends on CNC and manual lathes. The workpiece material range depends on the selected insert grade and chipbreaker.
| Brand | Dormer Pramet |
|---|---|
| Series | DSKN(RL) EXT |
| Tool type | External turning toolholder |
| Clamping system | ISO D (double clamp) |
| Insert shape | S - square, negative (N, 0° clearance) |
| Compatible inserts | SN.. 1204.. (size 12) SN.. 1906.. (size 19) |
| Tool cutting edge angle (KAPR) | 75° |
| Cutting direction | End cutting |
| Shank | Square shank, off-set head |
| Hand | R (right-hand) / L (left-hand) |
| Shank size (h x b) | 25 x 25 mm (LF 150 mm) 32 x 32 mm (LF 170 mm) |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° (2525 M 12) |
| Primary operation | Face turning without shoulder |
| Product code | EDP number | Hand | h (mm) | b (mm) | LF (mm) | LH (mm) | Insert | IC (mm) | S (mm) |
|---|---|---|---|---|---|---|---|---|---|
| DSKNR 2525 M 12 | 7028441 | R | 25 | 25 | 150 | 23.6 | SN.. 1204.. | 12.7 | 4.76 |
| DSKNL 2525 M 12 | 7028439 | L | 25 | 25 | 150 | 23.6 | SN.. 1204.. | 12.7 | 4.76 |
| DSKNR 3232 P 19 | 7028442 | R | 32 | 32 | 170 | 32.1 | SN.. 1906.. | 19.05 | 6.35 |
| DSKNL 3232 P 19 | 7028440 | L | 32 | 32 | 170 | 32.1 | SN.. 1906.. | 19.05 | 6.35 |
h: shank height, b: shank width, LF: functional length, LH: head length, IC: inscribed circle diameter of the insert, S: insert thickness. EDP: Dormer Pramet ordering number.
The DSKN(RL) EXT holder has a square-section shank (h x b) with an off-set head at the front end. The insert pocket sits at the tip of the head so that the square insert cuts with a 75° tool cutting edge angle in the end-cutting (facing) direction.
- h x b: shank height x shank width (25 x 25 mm or 32 x 32 mm)
- LF: functional length from the rear end of the shank to the cutting corner (150 mm or 170 mm)
- LH: head length (23.6 mm or 32.1 mm)
- HF: functional height, the cutting edge lies at shank height (25 mm for size 2525 M 12)
- The left-hand (L) version is a mirror image of the right-hand (R) version
How to choose the right toolholder
- Shank size: match the shank to the tool post or turret pocket of the lathe (25 x 25 mm or 32 x 32 mm).
- Hand: choose right-hand (R) or left-hand (L) according to the feed direction and turret layout.
- Insert size: size 12 (SN.. 1204..) for general facing; size 19 (SN.. 1906..) for larger depths of cut and heavy roughing.
- Insert grade and chipbreaker: select by workpiece material group (ISO P steel, ISO M stainless steel, ISO K cast iron) and by operation (finishing, medium machining or roughing).
- Operation: for chamfering or taper turning, consider the 45° DSSN or DSDNN styles; for longitudinal turning without shoulder, consider the 75° DSBN style.