TURNING TOOLHOLDER ISO D_DSDNN EXT

Caution
Product Description
Dormer Pramet DSDNN 2525 M 12 is an ISO D double clamp toolholder for external turning with square negative SN.. 1204.. inserts. The neutral 45° approach angle and straight 25 x 25 mm shank make it suitable for chamfering, taper turning, copy turning and longitudinal turning without a shoulder.
ISO 5608 designation
- D – clamping system D (double clamp)
- S – square insert shape
- D – tool style with 45° approach angle, straight shank
- N – insert clearance angle 0° (negative insert)
- N – neutral hand
- 2525 – shank height 25 mm x shank width 25 mm
- M – tool length 150 mm
- 12 – cutting edge length 12 mm
General information
- Application area: external turning – finishing, medium machining and roughing
- Compatible inserts: negative square inserts of size SN.. 1204.., for example SNMG 1204.. types
- Spare parts: clamp DCS 12 with clamp screw US 2002-T15P (for ISO D holders with SN.. 1204.. inserts)
- Dimension symbols (H, B, LF, LH, WF, HF) follow ISO 13399
Usage guidance
- Clean the insert pocket before mounting or indexing an insert, so the insert seats fully.
- Tighten the clamp screw to the torque recommended by Dormer Pramet.
- Set the cutting corner at the centre height of the workpiece.
- Keep the tool overhang as short as possible to limit vibration.
- This holder is designed for turning without a shoulder; a 45° chamfered transition remains at the end of a longitudinal cut.
The Dormer Pramet DSDNN 2525 M 12 is a turning toolholder for external machining on conventional and CNC lathes. It uses the ISO D clamping system, in which a double clamp holds the negative insert firmly in its pocket for stable insert seating.
Key features
- ISO D double clamp system for secure insert clamping
- Holds square negative inserts SN.. 1204.. (IC 12.7 mm, thickness 4.76 mm)
- Neutral hand with a 45° approach angle, allowing single and multi-directional copy turning
- Straight square shank 25 x 25 mm, functional length 150 mm
- Orthogonal rake angle -6° and inclination angle -6°
Applications
- Chamfering
- Taper turning
- Single and multi-directional copy turning
- Longitudinal turning without a shoulder
With the appropriate insert geometry and grade, the holder covers finishing, medium machining and roughing.
| Brand | Dormer Pramet |
|---|---|
| Model | DSDNN 2525 M 12 |
| Order No. | 7028435 |
| Type | External turning toolholder |
| Clamping system | ISO D (double clamp) |
| Insert | SN.. 1204.. square, negative |
| Approach angle | 45° |
| Hand | Neutral (N) |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Shank | Straight, 25 x 25 mm |
| Functional length | 150 mm |
| Head length | 36.5 mm |
| Parameter | Symbol | Value |
|---|---|---|
| Shank height | H | 25 mm (0.984 inch) |
| Shank width | B | 25 mm (0.984 inch) |
| Functional length | LF | 150 mm (5.906 inch) |
| Head length | LH | 36.5 mm (1.437 inch) |
| Functional width | WF | 12.8 mm (0.504 inch) |
| Functional height | HF | 25 mm (0.984 inch) |
| Approach angle | KAPR | 45° |
| Orthogonal rake angle | GAMO | -6° |
| Inclination angle | LAMS | -6° |
| Clamping system | MTP | D |
| Hand | Neutral | |
| Insert size | SN.. 1204.. | |
| Order No. | 7028435 |
Straight square-shank toolholder with a neutral head. The square insert sits at the front of the head with its cutting corner pointing forward.
- Shank cross-section (H x B): 25 x 25 mm
- Functional length (LF): 150 mm, from the rear end of the shank to the cutting corner
- Head length (LH): 36.5 mm
- Functional width (WF): 12.8 mm, from the reference side face of the shank to the cutting corner
- Functional height (HF): 25 mm, so the cutting corner is level with the top face of the shank
- Insert SN.. 1204.. positioned at a 45° approach angle and held by the ISO D double clamp
Choosing the right holder
- Chamfering, taper turning and copy turning in both directions: the neutral 45° DSDNN is a good choice. The 45° approach angle spreads the cut over a longer section of the cutting edge, giving thinner chips.
- Turning up to a square shoulder: choose a holder with a 93° or 95° approach angle instead.
- Larger depth of cut on the same 25 x 25 mm shank: DSDNN 2525 M 15 takes the larger SN.. 1506.. insert.
Choosing the insert grade by workpiece material (ISO 513)
- P – steel: CVD-coated carbide grades
- M – stainless steel: tough coated grades with sharp cutting edges
- K – cast iron: wear-resistant CVD-coated grades
- N – aluminium and non-ferrous metals: uncoated carbide or PCD with sharp, polished edges
- S – heat-resistant superalloys and titanium: PVD-coated grades with sharp edges
- H – hardened steel: CBN or ceramic grades
Use a finishing chipbreaker for light cuts and fine surfaces, and a roughing chipbreaker with a larger corner radius for heavy cuts.