TURNING TOOLHOLDER ISO D_DSBN(RL) EXT

Caution
Product Description
Pramet DSBN(RL) EXT external turning toolholder with the ISO D double clamp system for square negative SN.. 1204.. inserts. Model DSBNL 2020 K 12 is a left-hand, 75° side-cutting holder with a 20 × 20 mm straight shank and 125 mm functional length for longitudinal and taper turning without shoulder.
ISO designation (ISO 5608) – DSBNL 2020 K 12
- D – clamping system: double clamp (top clamp and pin)
- S – insert shape: square
- B – tool style: 75° cutting edge angle, straight shank
- N – insert clearance angle: 0° (negative insert)
- L – hand: left
- 2020 – shank height 20 mm and shank width 20 mm
- K – tool length 125 mm
- 12 – insert cutting edge length 12 mm (SN.. 1204..)
Usage notes
- For external turning only: longitudinal and taper turning without shoulder. For turning to a shoulder or facing, use a holder with a larger cutting edge angle, such as a 95° style.
- Select the hand to suit the feed direction and the turret orientation of the machine; DSBNL (left hand) and DSBNR (right hand) are mirror images.
- Set the cutting corner exactly on the workpiece centre line; the functional height equals the 20 mm shank height.
- Clean the insert pocket and contact faces before mounting an insert, and tighten the clamp securely. Replace damaged clamps or pins.
- Keep the tool overhang as short as possible to minimise vibration.
- Choose the insert grade, chipbreaker and cutting data according to the workpiece material and the operation.
Overview
The Dormer Pramet DSBNL 2020 K 12 belongs to the Pramet DSBN(RL) EXT series of ISO turning toolholders for external machining. It uses the D (double clamp) system to hold a square negative insert with an inscribed circle diameter of 12.7 mm and a thickness of 4.76 mm (ISO designation SN.. 1204..). The insert works at a 75° cutting edge angle on a straight shank, making a robust tool for longitudinal turning and taper turning on CNC and conventional lathes.
Key Features
- D – double clamp system: a top clamp presses the insert down and against the locating pin for rigid, repeatable insert seating.
- Holds square negative SN.. 1204.. inserts (12.7 mm inscribed circle, 4.76 mm thick); double-sided negative inserts provide many cutting edges per insert.
- 75° cutting edge angle spreads the cutting load along a longer section of the edge and gives a smoother entry into the cut.
- Left-hand (L) version; the mirror-image right-hand version is DSBNR 2020 K 12.
- Square straight shank 20 × 20 mm, functional length 125 mm (length code K).
- Negative mounting with -6° orthogonal rake angle gives a strong cutting edge.
Applications
- External longitudinal turning without shoulder
- External taper turning
- Roughing, medium machining and finishing, depending on the insert chosen
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | DSBN(RL) EXT – Turning Toolholder ISO D |
| Model | DSBNL 2020 K 12 |
| Machining type | External turning |
| Clamping system | D – double clamp (top clamp and pin) |
| Hand (cutting direction) | Left (L) |
| Cutting edge angle | 75° |
| Compatible insert | Square negative insert SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm) |
| Shank type | Straight shank, square section |
| Shank height × width | 20 × 20 mm |
| Functional length (LF) | 125 mm |
| Head length (LH) | 34.2 mm |
| Functional width (WF) | 17 mm |
| Functional height (HF) | 20 mm |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Model | Hand | h (mm) | b (mm) | LF (mm) | LH (mm) | WF (mm) | Insert |
|---|---|---|---|---|---|---|---|
| DSBNL 2020 K 12 | Left | 20 | 20 | 125 | 34.2 | 17 | SN.. 1204.. |
| DSBNR 2020 K 12 | Right | 20 | 20 | 125 | 34.2 | 17 | SN.. 1204.. |
| DSBNL 2525 M 12 | Left | 25 | 25 | 150 | 34.3 | SN.. 1204.. | |
| DSBNR 2525 M 12 | Right | 25 | 25 | 150 | 34.3 | SN.. 1204.. | |
| DSBNL 4040 S 19 | Left | 40 | 40 | 250 | 46.5 | SN.. 1906.. |
h = shank height, b = shank width, LF = functional length, LH = head length, WF = functional width. All listed sizes have a 75° cutting edge angle and -6° orthogonal rake angle.
Shape and main dimensions of DSBNL 2020 K 12:
- Square straight shank: height h 20 mm × width b 20 mm. The cutting corner is at shank height (functional height HF 20 mm).
- Functional length LF 125 mm, from the rear end of the shank to the cutting corner.
- Insert head at the front end of the shank with head length LH 34.2 mm.
- Square insert seated so that the main cutting edge is at a 75° cutting edge angle to the feed direction.
- Functional width WF 17 mm, from the reference side of the shank to the cutting corner; head bottom offset width HBKW 2.5 mm.
- Insert held by a top clamp and a locating pin (D clamping system).
- Left-hand (L) design: mirror image of the right-hand DSBNR 2020 K 12.
How to choose
Holder style by operation
- DSBN (75°, straight shank): longitudinal and taper turning without shoulder, with a strong edge suited to roughing.
- Turning to a shoulder or facing: choose a 95° style such as DCLN instead.
Insert type for SN.. 1204.. pockets
- SNMG 1204..: double-sided insert with chipbreakers on both sides – general-purpose choice.
- SNMM 1204..: single-sided insert with a chipbreaker on one side – for heavier roughing.
- SNMA 1204..: insert without chipbreaker – commonly used for cast iron.
Workpiece material groups (ISO 513)
- P – steel
- M – stainless steel
- K – cast iron
- N – non-ferrous metals
- S – heat-resistant alloys and titanium
- H – hardened materials
Choose the insert grade for the ISO material group of the workpiece. The 20 × 20 mm shank must match the tool clamping size of the machine turret.