TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DSSN(RL) EXT

Caution
Product Description
Pramet external turning toolholders with an ISO 26623 polygon shank coupling and ISO D double clamping, designed for square negative SN.. 1204.. inserts. The 45° tool cutting edge angle suits chamfering, taper turning, copy turning, and face and longitudinal turning without shoulder. Available in coupling sizes C4 and C5, in right-hand and left-hand versions.
- Coupling: Polygon Shank Coupling to ISO 26623; fits clamping units, adapters and turret holders with the same coupling size (C4 or C5).
- Insert clamping: ISO D double clamping (System D).
- Compatible inserts: negative square inserts with ISO designation SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm).
- Coolant supply property (CSP): 1.
- ISO workpiece material groups: P, M, K, S and H for primary use; N for possible use.
Usage notes
- Clean the polygon shank, the flange face and the clamping unit before mounting; chips or dirt reduce rigidity and repeatability.
- Check that the hand (R or L) matches the tool position and feed direction on the machine.
- Seat the insert fully in the pocket and tighten the clamp securely before cutting; replace worn clamps, shims and screws with genuine spare parts.
- Select the insert grade, chipbreaker and cutting data according to the insert manufacturer's recommendations for the workpiece material.
The C.-DSSN(RL) EXT series from Dormer Pramet (Pramet indexable range) consists of external turning toolholders with a polygon shank coupling according to ISO 26623. Each holder carries a square negative insert with an inscribed circle diameter of 12.7 mm and a thickness of 4.76 mm (ISO designation SN.. 1204..), clamped by the ISO D double clamping system. The off-set head gives a 45° tool cutting edge angle and a -8° orthogonal rake angle.
Key features
- Polygon shank coupling to ISO 26623 in sizes C4 (40 mm) and C5 (50 mm) for fast, repeatable tool changes on turning centres and multi-tasking machines.
- ISO D double clamping (System D) holds the negative insert securely in the pocket for stable cutting.
- The 45° tool cutting edge angle allows chamfering, facing and longitudinal turning with one tool.
- Off-set shank design, available in right-hand (R) and left-hand (L) versions.
- Uses standard negative SN.. 1204.. inserts.
Applications
Chamfering, taper turning, single and multi-directional copy turning, face turning without shoulder and longitudinal turning without shoulder. Primary use in steel (P), stainless steel (M), cast iron (K), heat-resistant superalloys (S) and hardened materials (H); possible use in non-ferrous metals (N).
| Manufacturer / brand | Dormer Pramet (Pramet) |
|---|---|
| Series | C.-DSSN(RL) EXT |
| Tool type | External turning toolholder with polygon shank coupling |
| Coupling standard / sizes | ISO 26623, C4 and C5 |
| Connection diameter (DCON MS) | 40 mm (C4) / 50 mm (C5) |
| Insert clamping | ISO D double clamp (System D) |
| Insert | Square negative SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 45° |
| Orthogonal rake angle (GAMO) | -8° |
| Inclination angle (LAMS) | 0° |
| Shank form | Off-set |
| Hand | Right (R) / Left (L) |
| Functional width (WF) | 27 mm (C4) / 35 mm (C5) |
| Functional length (LF) | 42 mm (C4) / 52 mm (C5) |
| Coolant supply property (CSP) | 1 |
| Product code | Material ID | Hand | Coupling size | DCON MS (mm) | WF (mm) | WFS (mm) | LF (mm) | DMIN (mm) | DMINP (mm) |
|---|---|---|---|---|---|---|---|---|---|
| C4-DSSNL-27042-12 | 7809799 | Left | C4 | 40 | 27 | 18.7 | 42 | 110 | 140 |
| C4-DSSNR-27042-12 | 7809800 | Right | C4 | 40 | 27 | 18.7 | 42 | 110 | 140 |
| C5-DSSNL-35052-12 | 7809801 | Left | C5 | 50 | 35 | 26.7 | 52 | 110 | 165 |
| C5-DSSNR-35052-12 | Right | C5 | 50 | 35 | 26.7 | 52 | 110 | 165 |
All models: insert SN.. 1204.., KAPR 45°, GAMO -8°, ISO D double clamping.
Shape described in words (dimension symbols follow the manufacturer's data):
- Rear: tapered polygon shank to ISO 26623 with a flange contact face; DCON MS is the coupling size, 40 mm for C4 and 50 mm for C5.
- Front: off-set head with a pocket for a square negative SN.. 1204.. insert, held by the ISO D double clamp; the main cutting edge is set at 45° (KAPR) to the feed direction.
- LF (functional length): protruding length from the coupling face to the cutting corner, 42 mm for C4 and 52 mm for C5.
- WF (functional width): distance from the tool axis to the cutting corner, 27 mm for C4 and 35 mm for C5; the secondary functional width WFS is 18.7 mm for C4 and 26.7 mm for C5.
- Right-hand (R) and left-hand (L) versions are mirror images of each other.
How to choose
- Coupling size: choose C4 (DCON MS 40 mm) or C5 (DCON MS 50 mm) to match the clamping unit on the machine.
- Reach: C4 has LF 42 mm and WF 27 mm; C5 has LF 52 mm and WF 35 mm.
- Hand: R and L are mirror-image versions; choose according to the feed direction and tool position on the turret.
- Cutting edge angle: the 45° angle spreads the load over a longer edge and gives a chip thinner than the feed, which suits chamfering and facing and allows higher feed rates. It also raises the radial cutting force, so take care with long or slender workpieces. For turning up to a 90° shoulder, choose a holder with a larger cutting edge angle, such as the 95° C.-DCLN(RL) EXT series.
- Workpiece material: the holder suits P, M, K, S and H materials, with possible use in N materials; match the SN.. 1204.. insert grade and chipbreaker to the material being cut.