TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DSRN(RL) EXT

Caution
Product Description
Pramet external turning toolholder with an ISO 26623 polygon shank coupling and ISO D double clamping for square negative SN.. inserts (SN.. 1204.. on size C4, SN.. 1906.. on size C6). The 75° tool cutting edge angle suits taper turning and longitudinal turning without shoulder, in left-hand and right-hand versions.
Reading the order code (ISO 5608 system)
- C4 / C6: polygon shank coupling size to ISO 26623
- D: clamping system D, rigid double clamp
- S: square insert shape
- R: holder style R, offset head with 75° tool cutting edge angle
- N: insert clearance angle 0° (negative insert)
- L / R: left hand / right hand
- 22050 / 35065: functional width WF and functional length LF in mm (22 / 50 and 35 / 65)
- 12 / 19: insert size code, SN.. 1204.. / SN.. 1906..
Standards
- ISO 26623: polygon shank coupling (machine-side interface)
- ISO 5608: designation of turning toolholders
- ISO 13399: property codes used in the data (LF, WF, KAPR, GAMO, LAMS, DCONMS, CSP)
Spare parts for C4-DSRNL-22050-12 (distributor data)
- Clamp set DCS 12 (standard clamp)
- Clamp set DCS 12C4 for ceramic SN.N 1204.. inserts
- Clamp set DCS 12C2 for ceramic SN.A 1204.. inserts
- Shim DSS 425-01 or DSS 425-02
- Shim screw US 2002-T15P
Cautions
- Clean the polygon taper and flange face of both the head and the receiver before clamping; chips or coolant residue reduce repeatability and rigidity.
- Select the hand (L or R) to suit the turret orientation, spindle rotation and feed direction.
- The 75° edge angle is meant for cuts that do not end at a square shoulder; for 90° shoulders use a 93° or 95° holder style.
- Check the shim and clamp for damage at every insert change and replace worn parts with original Pramet spares.
The C.-DSRN(RL) EXT series from Dormer Pramet (Pramet brand) is a range of external turning toolholders built as modular cutting heads on the ISO 26623 polygon shank coupling. The polygon taper and flange contact give high torque transmission, high bending rigidity and quick, repeatable tool changes on lathes, turning centres and turn-mill machines with a matching spindle or turret interface.
The insert is held by the ISO D double-clamp system: a rigid clamp engages the insert hole and presses the insert down and back against the pocket, so the square negative insert stays firmly seated under heavy or interrupted cuts. The offset head has a 75° tool cutting edge angle (ISO holder style R), and Pramet specifies it for taper turning and longitudinal turning without shoulder.
Key features
- ISO 26623 polygon shank coupling in sizes C4 and C6
- ISO D (System D) double clamping for a rigid insert seat
- 75° tool cutting edge angle, -6° orthogonal rake angle, -6° inclination angle
- Square negative inserts SN.. 1204.. (C4) and SN.. 1906.. (C6)
- Coolant supply through the holder (CSP = 1)
- Left-hand (L) and right-hand (R) versions
Applications
External turning of shafts, flanges, hubs and similar parts where the cut does not end at a square shoulder, from roughing to finishing depending on the insert grade and geometry chosen.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | C.-DSRN(RL) EXT |
| Tool type | External turning toolholder with polygon shank coupling |
| Machine-side coupling | ISO 26623 polygon shank, size C4 (40 mm) or C6 (63 mm) |
| Clamping system | ISO D double clamp (System D) |
| Insert type | Square negative, SN.. 1204.. (IC 12.7 mm, 4.76 mm thick) or SN.. 1906.. (IC 19.05 mm, 6.35 mm thick) |
| Tool cutting edge angle (KAPR) | 75° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Functional length / width | C4: LF 50 mm, WF 22 mm C6: LF 65 mm, WF 35 mm |
| Hand | Left (L) or right (R) |
| Coolant supply | Yes (CSP = 1) |
| Order code | Material ID | Hand | Coupling size | DCONMS (mm) | Insert | IC (mm) | Insert thickness (mm) | KAPR | LF (mm) | WF (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| C4-DSRNL-22050-12 | 7809795 | Left | C4 | 40 | SN.. 1204.. | 12.7 | 4.76 | 75° | 50 | 22 |
| C4-DSRNR-22050-12 | 7809796 | Right | C4 | 40 | SN.. 1204.. | 12.7 | 4.76 | 75° | 50 | 22 |
| C6-DSRNL-35065-19 | Left | C6 | 63 | SN.. 1906.. | 19.05 | 6.35 | 75° | 65 | 35 | |
| C6-DSRNR-35065-19 | 7809798 | Right | C6 | 63 | SN.. 1906.. | 19.05 | 6.35 | 75° | 65 | 35 |
All models: orthogonal rake angle -6°, inclination angle -6°, ISO D clamping, coolant supply CSP = 1.
Shape and main dimensions (described in words; no drawing image is attached):
- Rear end: ISO 26623 polygon taper with a flat flange face, connection diameter DCONMS 40 mm (C4) or 63 mm (C6).
- Front end: offset head carrying a square insert pocket with a shim under the insert.
- Functional length LF, from the flange face to the cutting corner along the tool axis: 50 mm (C4) or 65 mm (C6).
- Functional width WF, from the tool centreline to the cutting corner: 22 mm (C4) or 35 mm (C6).
- Main cutting edge set at a 75° tool cutting edge angle (KAPR); insert seat tilted to give -6° orthogonal rake and -6° inclination.
- ISO D clamp engaging the insert hole from above.
- Left-hand (L) and right-hand (R) versions are mirror images of each other.
Choosing the right holder
- Coupling size: match the polygon interface of the machine. Size C6 is larger and stiffer and takes the bigger SN.. 1906.. insert for heavier depths of cut; size C4 suits small and medium turning centres.
- Hand: a right-hand (R) holder generally turns toward the chuck on a standard lathe; confirm with the turret orientation of your machine.
- Why 75°: compared with a 90°-type cutting edge, a 75° edge engages a longer part of the edge for the same depth of cut, which thins the chip at a given feed and softens the shock when entering the cut, an advantage in roughing and interrupted cuts.
- Economy: double-sided square negative inserts offer up to 8 cutting edges.
Insert selection by workpiece material
| ISO group | Workpiece material | Insert guidance |
|---|---|---|
| P | Carbon and alloy steel | CVD-coated tungsten carbide grade with a medium or roughing chipbreaker |
| M | Stainless steel | Tough coated grade with a sharp, positive-rake chipbreaker to limit work hardening |
| K | Cast iron | Wear-resistant CVD grade or ceramic insert (use the matching ceramic clamp set) |
| S | Heat-resistant alloys | PVD-coated grade with a sharp edge, moderate cutting speed |