TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DSKN(RL) EXT

Caution
Product Description
Dormer Pramet C.-DSKN(RL) EXT is an external turning toolholder with a polygon shank coupling according to ISO 26623 (size C4) and ISO D double clamping. It holds square negative SN.. 1204.. inserts at a 75° cutting edge angle for face turning without shoulder, and has internal coolant supply for multi-task machines and turn-mill centres.
- Coupling: polygon shank coupling (PSC) according to ISO 26623, for machines and tool adaptors with ISO 26623-1 receivers.
- Coupling design: triangular polygon cone with 1/20 taper and a flange location face for high rigidity and exact positioning.
- Insert: square negative, ISO designation SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm).
- Insert clamping: tighten the DCS 12 clamp set to 3.9 Nm using key FLAG T15P/3,5.
- Keep the polygon taper and flange face clean and free of chips and damage before mounting to maintain connection accuracy.
- Choose right-hand (R) or left-hand (L) according to the machine turret or spindle orientation and the feed direction across the face.
- The 75° end-cutting design is intended for face turning without shoulder and is not intended for turning against a shoulder.
- Select the insert geometry and grade according to the workpiece material and the operation (finishing, medium machining or roughing).
Polygon Shank Coupling Turning Toolholder for Face Turning – C.-DSKN(RL) EXT
The C.-DSKN(RL) EXT series combines the rigid ISO D double-clamp insert pocket with a polygon shank coupling (PSC) spindle interface according to ISO 26623. The holder carries a square negative SN.. 1204.. insert (inscribed circle 12.7 mm, thickness 4.76 mm) on an off-set head at a 75° cutting edge angle and is designed for face turning without shoulder. It is available in right-hand (R) and left-hand (L) versions with a size C4 coupling.
Key features
- Tapered polygon cone shank with a flange contact face gives fixed, accurate positioning, exact circumferential orientation and high rigidity.
- Connection repeatability of ±2 µm in the X, Y and Z directions, as stated by the manufacturer for the PSC system.
- Double clamp (system D) clamps the insert both from the top and through the insert hole for rigid, stable insert seating.
- Internal coolant channels deliver coolant through the holder to the cutting zone.
- Short overhang reduces vibration and run-out for a high-quality surface finish.
- Quick tool change reduces set-up time and supports automatic tool change.
Typical applications
- Face turning without shoulder on multi-task machines and turn-mill centres with ISO 26623-1 receivers.
- Finishing, medium machining and roughing, depending on the selected insert geometry and grade.
- Workpiece material groups ISO P, M, K, N, S and H with suitable Pramet insert grades.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Series | C.-DSKN(RL) EXT |
| Tool type | External turning toolholder with polygon shank coupling |
| Coupling standard and size | ISO 26623, size C4 |
| Connection diameter (DCON MS) | 40 mm |
| Clamping system | ISO D, double clamp |
| Insert | SN.. 1204.. square negative, inscribed circle 12.7 mm, thickness 4.76 mm |
| Tool cutting edge angle (KAPR) | 75° |
| Inclination angle (LAMS) | -6° |
| Orthogonal rake angle (GAMO) | -6° |
| Functional width (WF) | 27 mm |
| Functional length (LF) | 50 mm |
| Minimum bore diameter (DMIN) | 110 mm |
| Hand | Right (R), Left (L) |
| Coolant | Internal coolant supply |
| Holder body | Steel |
| Operation | Face turning without shoulder |
Dimensions
| Ordering code | EDP No. | Hand | Connection diameter DCON MS (mm) | Minimum bore diameter DMIN (mm) | Functional width WF (mm) | Functional length LF (mm) | Cutting edge angle KAPR (°) | Inclination angle LAMS (°) | Rake angle GAMO (°) | Insert | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DSKNR-27050-12 | 7809807 | Right | 40 | 110 | 27 | 50 | 75 | -6 | -6 | SN.. 1204.. | 0.47 |
| C4-DSKNL-27050-12 | 7809806 | Left | 40 | 110 | 27 | 50 | 75 | -6 | -6 | SN.. 1204.. | 0.47 |
Spare parts
| Clamp set | Tightening torque (Nm) | Shim | Screw | Key |
|---|---|---|---|---|
| DCS 12 | 3.9 | DSS 425-01 | US 2002-T15P | FLAG T15P/3,5 |
The toolholder has a polygon shank coupling to ISO 26623 at the rear (tapered polygon cone with flange contact face) and an off-set cutting head at the front that carries the square negative insert.
- DCON MS: connection diameter of the C4 coupling, 40 mm.
- LF: functional (protruding) length from the coupling flange face to the cutting corner, 50 mm.
- WF: functional width, the offset of the cutting corner from the coupling axis, 27 mm.
- KAPR: tool cutting edge angle 75°, end cutting across the workpiece face.
- LAMS: inclination angle -6°; GAMO: orthogonal rake angle -6°.
- DMIN: minimum bore diameter 110 mm.
- The right-hand (R) and left-hand (L) versions are mirror images.
Optional insert configurations
Besides standard SN.. 1204.. inserts, the holder also accepts the following inserts when the listed part is fitted:
| Insert | Required part |
|---|---|
| SN.. 1207.. | Shim DDS 425-02 |
| Ceramic SN.N 1204.. | Clamp set DCS 12C4 |
| Ceramic SN.A 1204.. | Clamp set DCS 12C2 |
Choosing the insert for the workpiece material
Combine the holder with an SN.. 1204.. insert in a grade and chipbreaker suited to the ISO material group of the workpiece:
- P – steels
- M – stainless steels
- K – cast irons
- N – non-ferrous metals such as aluminium and copper alloys
- S – heat-resistant superalloys and titanium alloys
- H – hardened steels