TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DSDNN EXT

Caution
Product Description
Pramet C.-DSDNN EXT external turning toolholders with a polygon shank coupling (PSC) interface according to ISO 26623 and ISO D double clamping for square negative SN.. inserts. The neutral-hand design with a 45° tool cutting edge angle is used for chamfering, taper turning, copy turning and longitudinal turning without shoulder on multi-task machines and turn-mill centres.
Standards and interface
- Machine-side interface: polygon shank coupling according to ISO 26623, for machines with ISO 26623-1 receivers
- Insert shape according to ISO: SN.. - square insert (S) with 0° clearance angle (N, negative)
- Clamping system: ISO D (double clamp)
Spare parts and accessories
- C4-DSDNN-00050-12 and C5-DSDNN-00060-12: clamp set C-DS12-2 - complete clamp set DCS 12 (tightening torque 3.9 Nm) with spare part codes DSS 425-01, US 2002-T15P, FLAG T15P/3,5 and CN 045-01
- C6-DSDNN-00070-19: clamp set C-DS19 - complete clamp set DCS 19 (tightening torque 6.4 Nm) with spare part codes DSS 425-04, US 2007-T20P, LK T20P and CN 045-01
- Accessories AT003 for toolholders using SN.. 1204..: DDS 425-02 for SN.. 1207.. inserts; clamp set DCS 12C4 for ceramic inserts SN.N 1204..; clamp set DCS 12C2 for ceramic inserts SN.A 1204..
Usage notes
- Inserts are ordered separately.
- Clean the polygon taper and the flange face of both the tool and the machine receiver before clamping to keep the positioning accuracy.
- Tighten the insert clamp to the specified torque and do not over-tighten.
- Direct the adjustable coolant nozzle to the cutting zone.
- Check that the machine receiver size matches the tool coupling size (C4 for C4-DSDNN-00050-12).
Pramet C.-DSDNN EXT - Turning Toolholder, Polygon Shank Coupling, ISO D, External
The C.-DSDNN EXT family from Pramet (Dormer Pramet) consists of external turning toolholders with a polygon shank coupling (PSC) interface according to ISO 26623. The tools hold a square negative insert (ISO designation SN..) with ISO D double clamping and cut with a neutral-hand 45° tool cutting edge angle on a straight shank. The model C4-DSDNN-00050-12 uses coupling size C4, takes SN.. 1204.. inserts (12.7 mm inscribed circle, 4.76 mm thick) and has a 50 mm functional length.
The polygon shank coupling combines a tapered polygon with a flange location face, giving a fixed, accurately positioned and very rigid connection. It is widely used on multi-task machines such as turn-mill centres, where quick and automatic tool change reduces set-up time.
Key features
- Direct interface tool with high precision, accuracy and rigidity
- Exact positioning in the circumferential direction; connection repeatability of ±2 µm in the X, Y and Z directions
- Suitable for multi-task machines with ISO 26623-1 receivers
- ISO D double clamping for secure insert seating
- Internal coolant channels with an adjustable coolant nozzle
- Less vibration and better surface quality thanks to the reduced overhang length
Applications
- Chamfering (bevelling)
- Taper (cone) turning
- Single and multi-directional copy turning
- Longitudinal turning without shoulder
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product family | C.-DSDNN EXT |
| Tool type | External turning toolholder, neutral hand |
| Machine-side connection | Polygon shank coupling ISO 26623, size C4, connection diameter 40 mm |
| Shank form | Straight shank |
| Clamping system | ISO D double clamp |
| Insert | Square negative insert SN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 45° |
| Inclination angle (LAMS) | -6° |
| Orthogonal rake angle (GAMO) | -6° |
| Functional length (LF) | 50 mm |
| Functional width (WF) | 0.3 mm |
| Coolant | Internal coolant supply |
| Workpiece material groups | ISO P, M, K, N, S, H |
| Weight | 0.40 kg |
| Model | Coupling size | Connection diameter DCON MS (mm) | Min. bore diameter perpendicular DMINP (mm) | Functional width WF (mm) | Functional length LF (mm) | Tool cutting edge angle KAPR (°) | Inclination angle LAMS (°) | Orthogonal rake angle GAMO (°) | Insert | Clamp set | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DSDNN-00050-12 | C4 | 40 | 140 | 0.3 | 50 | 45 | -6 | -6 | SN.. 1204.. | C-DS12-2 | 0.40 |
| C5-DSDNN-00060-12 | C5 | 50 | 165 | 0.3 | 60 | 45 | -6 | -6 | SN.. 1204.. | C-DS12-2 | 0.78 |
| C6-DSDNN-00070-19 | C6 | 63 | 195 | 0.5 | 70 | 45 | -6 | -6 | SN.. 1906.. | C-DS19 | 1.24 |
Straight, neutral external turning toolholder: the polygon shank coupling (tapered polygon with flange face) is at the machine side, and the square SN.. insert sits in a double clamp pocket at the front, with its cutting corner close to the tool axis and the cutting edges at 45° to both sides.
- DCON MS - connection diameter at the machine side: 40 mm (size C4)
- LF - functional length from the coupling flange face to the cutting corner: 50 mm
- WF - functional width, offset of the cutting corner from the tool axis: 0.3 mm
- KAPR - tool cutting edge angle: 45° (neutral, both sides)
- DMINP - minimum bore diameter, perpendicular: 140 mm
How to choose
- Coupling size: select the size that matches the machine receiver - C4 (40 mm), C5 (50 mm) or C6 (63 mm).
- Tool style: C.-DSDNN, with its neutral 45° cutting edge angle, suits chamfering, taper turning and copy turning in both feed directions. For longitudinal turning and face turning against a shoulder, choose a 93° or 95° style such as C.-DDJN(RL) EXT or C.-DCLN(RL) EXT.
- 45° cutting edge angle: at the same feed it produces a thinner chip than a 90° tool, which supports higher feed rates. It also generates a higher radial cutting force, so keep the overhang short when turning slender parts.
- Insert grade and chipbreaker: choose according to the workpiece material group - P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant superalloys and titanium), H (hardened materials).
Reading the designation C4-DSDNN-00050-12
C4 = coupling size · D = ISO D double clamping · S = square insert · D = 45° tool style · N = neutral hand · N = negative insert with 0° clearance angle · 00 = functional width code · 050 = functional length 50 mm · 12 = insert size code