TURNING TOOLHOLDER ISO P_PRSN(RL) EXT

Caution
Product Description
Dormer Pramet PRSN(RL) EXT is an ISO P external turning toolholder with lever lock (hole clamping) for RN.. round negative inserts. Its square offset shank and -6° rake and inclination angles support taper turning, face turning and longitudinal turning without shoulder, from finishing to roughing.
ISO designation (ISO 5608), example PRSNL 2525 M 12
- P: lever lock (hole clamping) system
- R: round insert shape
- S: tool style
- N: insert clearance angle 0° (negative insert)
- R / L: right hand or left hand
- 2525: shank height 25 mm x shank width 25 mm
- M: tool length 150 mm (S: 250 mm)
- 12: insert size code (12.7 mm diameter)
Usage guidance
- Use only RN.. round negative inserts of the matching size: size 12 for RN.. 120400, size 19 for RN.. 190600.
- Clean the insert pocket before fitting an insert; chips or dirt under the insert reduce clamping stability and edge life.
- Tighten the lever screw with the correct key and do not over-tighten.
- Mount the holder so the cutting edge is at the workpiece centre height; the functional height equals the shank height.
- Keep the tool overhang as short as possible for rigidity.
- Right hand (R) and left hand (L) versions are mirror images; choose by feed direction and turret layout.
Information is based on Dormer Pramet published data. Cutting performance depends on the insert grade, chipbreaker and cutting conditions selected.
Overview
PRSN(RL) EXT is a range of external turning toolholders from the Pramet line of Dormer Pramet, based on the ISO P lever lock system. A lever engages the central hole of the RN.. round negative insert and holds it securely in the pocket, with no top clamp above the insert to obstruct chip flow.
Key features
- Lever lock (P - hole clamping) for secure insert clamping through the insert hole
- Holds RN.. round negative inserts: RN.. 120400 (12.7 mm diameter, 4.76 mm thick) or RN.. 190600 (19.05 mm diameter, 6.35 mm thick)
- Square offset shank in right hand (PRSNR) and left hand (PRSNL) versions
- Negative seat geometry: -6° orthogonal rake angle and -6° inclination angle
- Rated by the manufacturer for finishing, medium machining and roughing, in stable and unstable working conditions, including heavy working conditions
Applications
- Cone (taper) turning, external - primary use
- Longitudinal turning without shoulder, external - primary use
- Face turning without shoulder - primary use
- Chamfering (bevelling) - possible use
A round insert has a continuous cutting edge with no sharp corner, which makes the edge robust in roughing and allows the insert to be indexed to fresh sections of the edge.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | External turning toolholder, ISO P |
| Clamping system | Lever lock (P - hole clamping) |
| Holder style | PRSN, right hand (R) and left hand (L) |
| Compatible inserts | RN.. round negative inserts: RN.. 120400, RN.. 190600 |
| Shank type | Square, offset |
| Shank size (h x b) | 25 x 25 mm, 40 x 40 mm |
| Functional length | 150 mm (M), 250 mm (S) |
| Orthogonal rake angle (γo) | -6° |
| Inclination angle (λs) | -6° |
| Machining range | Finishing, medium machining, roughing |
| Model (R / L) | Insert | Insert diameter (mm) | Insert thickness (mm) | Shank h x b (mm) | Functional height HF (mm) | Functional width WF (mm) | Functional length LF (mm) | Head length LH (mm) | Inclination angle λs | Rake angle γo |
|---|---|---|---|---|---|---|---|---|---|---|
| PRSNR 2525 M 12 PRSNL 2525 M 12 | RN.. 120400 | 12.7 | 4.76 | 25 x 25 | 25 | 32 | 150 | 28 | -6° | -6° |
| PRSNR 4040 S 19 PRSNL 4040 S 19 | RN.. 190600 | 19.05 | 6.35 | 40 x 40 | 40 | 50 | 250 | 45 | -6° | -6° |
The toolholder has a square shank (height h, width b) with an offset head at the front. The round insert sits in a pocket at the front corner of the head and is clamped through its central hole by the lever.
- h = HF (shank height = functional height, the cutting edge height): 25 mm or 40 mm
- b (shank width): 25 mm or 40 mm
- WF (functional width, from the back face of the shank to the cutting point): 32 mm or 50 mm
- LF (functional length, from the shank end to the cutting point): 150 mm or 250 mm
- LH (head length): 28 mm or 45 mm
The insert seat is tilted to give -6° orthogonal rake and -6° inclination, which creates clearance under the cutting edge of the 0° clearance negative insert.
How to choose the right toolholder
- Shank size: match the shank (25 x 25 mm or 40 x 40 mm) to the tool seat of the lathe turret or tool post.
- Insert size: 12.7 mm inserts suit lighter machines and smaller depths of cut; 19.05 mm inserts handle heavier roughing loads.
- Hand: PRSNR (right hand) is the usual choice for turning toward the chuck on a standard lathe; PRSNL (left hand) is for the opposite feed direction or mirrored tool positions.
- Workpiece material: select the insert grade and chipbreaker for the ISO 513 material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened steel).
Round inserts give a strong edge and a good surface finish thanks to the large edge radius, and their effective cutting edge angle changes with the depth of cut. Keep the depth of cut moderate relative to the insert diameter to limit radial cutting forces and vibration.