TURNING TOOLHOLDER ISO D_DRSN(RL) EXT

Caution
Product Description
Dormer Pramet DRSN(RL) EXT is an external turning toolholder with the ISO D (double clamp) system for round negative RN.. 1204.. inserts (12.7 mm diameter, 4.76 mm thick). Its side-cutting design with an off-set shank is used for taper turning, face turning without shoulder and longitudinal turning without shoulder, from finishing to roughing.
Designation (ISO 5608 toolholder code)
- D – clamping system: double clamp
- R – insert shape: round
- S – toolholder style (side cutting with off-set shank)
- N – insert clearance angle 0° (negative insert)
- L / R – hand of tool: left / right
- 2525 – shank height 25 mm × shank width 25 mm
- M – tool length 150 mm
- 12 – insert size (RN.. 1204..)
Cautions and usage guidance
- Use only genuine Dormer Pramet clamp sets, shims and screws, and tighten screws to the torque recommended in the Dormer Pramet catalogue.
- Set the cutting edge exactly on the workpiece centre line and keep tool overhang as short as possible to reduce vibration.
- Clean chips from the insert pocket and shim before indexing or changing the insert.
- Round inserts produce a variable chip thickness; select feed and depth of cut according to the cutting data of the insert manufacturer.
- This toolholder is not designed for turning against a shoulder.
The DRSN(RL) EXT series from Dormer Pramet is an external turning toolholder that uses the ISO D clamping system. The double clamp holds a round negative insert (ISO designation RN.. 120400, 12.7 mm diameter, 4.76 mm thick) firmly in its pocket, giving a rigid and stable insert seat.
Key features
- ISO D double clamp system for secure, rigid insert clamping
- Accepts round negative RN.. 1204.. inserts
- Side cutting with an off-set shank
- Orthogonal rake angle -6°
- Square shank 25 mm × 25 mm, 150 mm long (length code M)
- Available in right hand (DRSNR) and left hand (DRSNL) versions
Applications
- Taper turning
- Face turning without shoulder
- Longitudinal turning without shoulder
- External turning from finishing (very good surface quality) and medium machining (good surface quality) to roughing
| Brand | Dormer Pramet |
|---|---|
| Product type | External turning toolholder |
| Clamping system | ISO D (double clamp) |
| Compatible insert | Round negative, RN.. 1204.. (RN.. 120400) |
| Insert diameter × thickness | 12.7 mm × 4.76 mm |
| Cutting type | Side cutting, off-set shank |
| Hand | Left hand (DRSNL) / Right hand (DRSNR) |
| Shank size (H × B) | 25 mm × 25 mm |
| Overall length | 150 mm |
| Head length | 31.6 mm |
| Orthogonal rake angle | -6° |
| Product code | Material ID | Hand | Shank height H (mm) | Shank width B (mm) | Overall length L (mm) | Head length LH (mm) | Orthogonal rake angle | Insert |
|---|---|---|---|---|---|---|---|---|
| DRSNL 2525 M 12 | 7028427 | Left | 25 | 25 | 150 | 31.6 | -6° | RN.. 1204.. |
| DRSNR 2525 M 12 | 7028428 | Right | 25 | 25 | 150 | 31.6 | -6° | RN.. 1204.. |
Square-shank external turning toolholder with the insert pocket at the front corner of the head.
- Shank cross-section: 25 mm height (H) × 25 mm width (B)
- Tool height: 25 mm
- Overall length (L): 150 mm
- Head length (LH): 31.6 mm
- Off-set shank design; DRSNL is the left hand version and DRSNR is its mirror-image right hand version
- The insert seat holds a round negative insert, 12.7 mm in diameter and 4.76 mm thick, secured by the double clamp from the top and through the central hole of the insert
Choosing the hand
Select the hand to suit the turret position and feed direction of your machine. DRSNL (left hand) is the mirror image of DRSNR (right hand), and both use the same RN.. 1204.. inserts.
Choosing the insert grade for the workpiece material
Select the RN.. 1204.. insert grade according to the ISO 513 workpiece material group:
- P – steel
- M – stainless steel
- K – cast iron
- N – non-ferrous metals such as aluminium and copper alloys
- S – heat resistant super alloys and titanium alloys
- H – hardened materials
When to choose a round insert holder
- The round insert shape gives a very strong cutting edge, suited to roughing and interrupted cuts.
- The large edge radius helps produce a good surface finish in taper turning and face turning without shoulder.
- For turning up to a square shoulder, choose a 95° holder such as DCLN(RL) EXT instead.