TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DRSN(RL) EXT

Caution
Product Description
Pramet external turning toolholder from Dormer Pramet with a C6 polygon shank coupling to ISO 26623, holding a round negative RN.. 120400 insert (12.7 mm diameter, 4.76 mm thick) in a rigid ISO D double clamp. Offered in left-hand (C6-DRSNL-45065-12) and right-hand (C6-DRSNR-45065-12) versions with internal coolant, for taper turning, face turning and longitudinal turning without shoulder.
Standards and system
- Machine interface: Polygon Shank Coupling (PSC) to ISO 26623, size C6; fits clamping units, spindles and turrets with the same C6 interface.
- Clamping system: ISO D (System D) double clamp for negative inserts.
- Insert ISO designation: RN.. 120400, for example RNMG 120400E-08.
Spare parts
- Clamp set: DCS 12
- Shim: DRS 155-02
- Shim screw: US 2002-T15P
Usage notes
- Choose the hand (L or R) to suit the turret orientation and the feed direction on the machine.
- Clean the polygon taper and flange face before clamping; chips or dirt on the contact surfaces reduce positioning accuracy.
- Tighten the clamp and shim screw to the torque given in the Pramet catalogue, and replace a damaged shim so the insert stays fully supported.
- Use the internal coolant supply to help chip evacuation and extend insert life.
The C.-DRSN(RL) EXT series from Dormer Pramet (Pramet brand) is an external turning toolholder built on the Polygon Shank Coupling (PSC) interface standardised in ISO 26623. It has a size C6 coupling with a 63 mm connection diameter and an off-set head that holds a round negative insert of ISO designation RN.. 120400, 12.7 mm in diameter and 4.76 mm thick, in a rigid ISO D double clamp (System D).
Key features
- Quick-change coupling: the tapered polygon cone with a 1/20 taper and the flange face give high rigidity and a repeatability of ±2 μm in the X, Y and Z directions, which shortens set-up time on multi-task machines and turning centres.
- ISO D double clamp: the insert is pressed onto its shim by a top clamp and through its centre hole, for a secure hold in roughing and heavy working conditions.
- Round negative insert for a strong cutting edge, usable from finishing to roughing.
- Internal coolant supply through the toolholder.
- Steel body for high toughness, with a short overhang that limits vibration for a good surface finish.
- Left-hand and right-hand versions, both with 45 mm functional width and 65 mm functional length.
Applications
- Primary use (external): cone (taper) turning, longitudinal turning without shoulder and face turning without shoulder.
- Possible use (external): chamfering and one-directional copy turning.
- Finishing, medium machining and roughing, in both stable and unstable working conditions.
Suited to general engineering and aerospace machining on multi-task machines and turning centres that use the ISO 26623 C6 interface.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | C.-DRSN(RL) EXT |
| Tool type | External turning toolholder with off-set head |
| Machine-side connection | Polygon Shank Coupling (PSC) to ISO 26623, size C6 |
| Connection diameter (DCON MS) | 63 mm |
| Clamping system | ISO D double clamp (System D) |
| Insert | Round negative, RN.. 120400 (12.7 mm diameter, 4.76 mm thick) |
| Hand | Left (C6-DRSNL-45065-12) / Right (C6-DRSNR-45065-12) |
| Functional width (WF) | 45 mm |
| Functional length (LF) | 65 mm |
| Minimum bore diameter (DMIN) | 110 mm |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Coolant | Internal coolant supply |
| Body material | Steel |
| Product code | Material ID | Hand | Insert (ISO) | Coupling size | DCON MS (mm) | WF (mm) | LF (mm) | DMIN (mm) |
|---|---|---|---|---|---|---|---|---|
| C6-DRSNL-45065-12 | 7809793 | Left | RN.. 120400 | C6 | 63 | 45 | 65 | 110 |
| C6-DRSNR-45065-12 | 7809794 | Right | RN.. 120400 | C6 | 63 | 45 | 65 | 110 |
The toolholder has a C6 polygon taper shank with a flange contact face on the machine side and an off-set cutting head on the workpiece side. The round insert sits in a seat at the front corner of the head, on the left side for the L version and on the right side for the R version.
- Machine-side connection: Polygon Shank Coupling size C6 to ISO 26623, connection diameter DCON MS 63 mm.
- Functional width WF: 45 mm, from the shank axis to the cutting edge.
- Functional length LF: 65 mm, from the flange face to the cutting edge.
- Insert: round negative, 12.7 mm diameter, 4.76 mm thick, held on a shim by an ISO D double clamp.
- Minimum bore diameter DMIN: 110 mm.
- Internal coolant channel running through the toolholder to the cutting zone.
Left-hand or right-hand
C6-DRSNR-45065-12 is the right-hand version and C6-DRSNL-45065-12 is the left-hand version. Both have the same dimensions, so choose the one that matches the cutting direction and the tool position in your turret or clamping unit.
Insert grade by workpiece material
- Steel: RNMG 120400E-08 in grade T9315 or T9325.
- Cast iron: RNMG 120400E-08 in grade T5305, an MT-CVD coated grade in the ISO K01-K15 range.
Why a round insert
A round insert has no sharp corner, so its cutting edge is strong in roughing and interrupted cuts, and the large edge radius leaves a good surface finish. The DRSN form suits taper turning, facing and longitudinal turning without a shoulder; for square shoulders, choose a holder for rhombic inserts instead.