TURNING TOOLHOLDER ISO P - HEAVY DUTY_PLBN(RL) EXT

Caution
Product Description
Dormer Pramet PLBN heavy-duty external turning toolholders with ISO P lever lock clamping for rectangular negative LNUX inserts. The 75° side cutting design with a 60 x 60 mm straight shank is built for taper turning and longitudinal turning without a shoulder, available in right hand (PLBNR) and left hand (PLBNL) versions.
General information
- Manufacturer: Dormer Pramet; product family: Turning Toolholder ISO P - Heavy Duty.
- The designation follows the ISO toolholder code: P = lever clamping, L = rectangular insert, B = 75° side cutting, N = 0° insert clearance, R/L = hand, 6060 = 60 x 60 mm shank, V = 400 mm length, 40/50 = insert size.
- Accepts rectangular negative inserts of ISO designation LNUX 40.... (40-A models) or LNUX 50.... (50 models).
- Designed for heavy working conditions; suitable for both stable and unstable setups.
Usage guidance
- Choose the hand of the holder (R or L) to match the feed direction and the machine setup.
- Clean the insert pocket and clamping parts before indexing or replacing an insert so the insert seats correctly.
- Mount the 60 x 60 mm shank with minimum overhang on a lathe or turret with sufficient rigidity and power for heavy-duty machining.
- Inserts are supplied separately; select grade and chipbreaker according to the workpiece material and machining conditions.
Overview
PLBN toolholders belong to the Dormer Pramet Turning Toolholder ISO P - Heavy Duty range. They are lever lock external turning tools that hold rectangular negative inserts of ISO designation LNUX. The insert is presented at a 75° side cutting angle on a 60 x 60 mm straight shank with a 400 mm functional length, giving the rigidity needed for heavy machining on large lathes.
Key features
- ISO P lever lock (hole clamping) system: the insert is clamped through its central fixing hole for a secure seat.
- 75° side cutting edge, designed for taper turning and longitudinal turning without a shoulder.
- Negative tool geometry with -6° orthogonal rake angle and -6° inclination angle for a strong cutting edge.
- Heavy-duty 60 x 60 mm square shank with 400 mm functional length.
- Primary use for medium machining and roughing, possible use for finishing.
- Suitable for heavy working conditions in both stable and unstable setups.
- Available in right hand (PLBNR) and left hand (PLBNL) versions.
Applications
- External cone (taper) turning - primary use
- External longitudinal turning without shoulder - primary use
- Chamfering (bevelling) - possible use
| Brand | Dormer Pramet |
|---|---|
| Product family | Turning Toolholder ISO P - Heavy Duty |
| Toolholder style | PLBN (P = lever lock clamping, L = rectangular insert, B = 75° side cutting, N = 0° insert clearance) |
| Clamping system | ISO P lever lock (hole clamping) |
| Insert type | Rectangular negative insert, ISO LNUX 40.... (40 mm main edge) or LNUX 50.... (50.8 mm main edge) |
| Tool cutting edge angle | 75° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Shank | Straight square shank, 60 mm height x 60 mm width |
| Functional length (LF) | 400 mm |
| Head length (LH) | 64 mm (40-A models), 70 mm (50 models) |
| Hand | Right hand (PLBNR), Left hand (PLBNL) |
| Operation | External turning |
| Model | Material ID | Hand | Insert (ISO) | Main edge length (mm) | Shank height H (mm) | Shank width B (mm) | Functional length LF (mm) | Head length LH (mm) |
|---|---|---|---|---|---|---|---|---|
| PLBNL 6060 V 40-A | 6757421 | Left hand | LNUX 40.... | 40 | 60 | 60 | 400 | 64 |
| PLBNR 6060 V 40-A | 6757240 | Right hand | LNUX 40.... | 40 | 60 | 60 | 400 | 64 |
| PLBNL 6060 V 50 | 6758283 | Left hand | LNUX 50.... | 50.8 | 60 | 60 | 400 | 70 |
| PLBNR 6060 V 50 | 6758284 | Right hand | LNUX 50.... | 50.8 | 60 | 60 | 400 | 70 |
The PLBN toolholder is a straight, square-section bar with the insert pocket at the front corner of the head. Main dimensions:
- Shank: height H 60 mm x width B 60 mm, straight.
- Functional length LF: 400 mm (ISO length code V).
- Head length LH: 64 mm (40-A models) or 70 mm (50 models).
- Functional height HF: 60 mm; functional width WF: 60 mm.
- Insert pocket: rectangular negative insert held by a lever through its central hole; main cutting edge at a 75° tool cutting edge angle, with -6° orthogonal rake and -6° inclination.
- Right hand (R) and left hand (L) versions are mirror images of each other.
How to choose the right PLBN toolholder
- Insert size: use 40-A models with LNUX 40.... inserts (40 mm main edge length) and 50 models with LNUX 50.... inserts (50.8 mm main edge length).
- Hand: select R (right hand) or L (left hand) according to the turning direction and machine setup.
- Operation: the 75° side cutting angle is intended for taper turning and longitudinal turning without a shoulder; for turning against a 90° shoulder, choose a different holder style.
- Workpiece material: choose the insert grade and chipbreaker for the material group of your workpiece. Dormer Pramet rectangular LN.X inserts are offered in MT-CVD coated carbide grades for heavy to medium machining of steels and cast irons.