TURNING HEAD - HEAVY DUTY_KHP-LBN(RL)

Caution
Product Description
Heavy-duty modular turning head (cartridge) from Dormer Pramet with lever-lock clamping for rectangular negative LNUX 40 inserts. Mounted on a DKH modular toolholder, it gives a 75° tool cutting edge angle for external longitudinal turning, face turning and taper turning without shoulder in heavy roughing. Available as right-hand KHP-LBNR 40-A and left-hand KHP-LBNL 40-A.
- Manufacturer: Dormer Pramet.
- Clamping system: ISO P lever lock for negative inserts.
- System: KHP turning heads are used together with DKH modular toolholders (shank sizes 40 x 50 mm, 50 x 60 mm and 60 x 80 mm) for heavy-duty machining. The manufacturer specifies assembly with a DKHR holder for the right-hand head and a DKHL holder for the left-hand head.
- Compatible inserts: LNUX 40.... rectangular negative inserts (for example LNUX 40-1129003).
- Manufacturer operation ratings: roughing and medium machining – primary use; finishing – possible use; suitable for heavy working conditions.
- Tighten the clamping screws to the torque values recommended in the Dormer Pramet catalogue.
- Clean the insert pocket, shim and insert contact faces before indexing or changing the insert, and replace a damaged shim or clamping lever.
- Heavy roughing generates high cutting forces: make sure the machine, toolholder clamping and workpiece setup are rigid enough for the selected depth of cut and feed.
The Dormer Pramet KHP-LBN(RL) turning head is a lever-lock modular turning cartridge from the Pramet heavy-duty head system. It holds a rectangular negative insert with a main cutting edge length of 40 mm (ISO designation LNUX 40....) and is assembled with a DKH modular toolholder for 75° side cutting with a straight shank. The combination is designed for heavy external machining with large depths of cut and high cutting forces.
Key features
- Lever-lock clamping (ISO P system, P-hole clamping) through the insert hole for secure insert seating under heavy loads.
- Replaceable shim LNX 400632 under the insert protects the insert pocket.
- Negative geometry with inclination angle λs -6° and rake angle γo -6° for a strong cutting edge.
- Modular design: the head is mounted on DKHR/DKHL toolholders, which accept KHP/KHS turning heads.
- Primary use in both stable and unstable working conditions; classified for heavy working conditions.
- Right-hand (KHP-LBNR 40-A) and left-hand (KHP-LBNL 40-A) versions with identical dimensions.
Applications
- External longitudinal turning without shoulder (primary use)
- Face turning without shoulder (primary use)
- External cone (taper) turning (primary use)
- Chamfering (possible use)
- Roughing and medium machining (primary use); finishing (possible use)
| Brand | Dormer Pramet |
|---|---|
| Series | KHP-LBN(RL) |
| Product type | Modular turning head (cartridge) for heavy-duty external turning |
| Clamping system | Lever lock, ISO P (P-hole clamping) |
| Insert | LNUX 40.... (rectangular, negative, main cutting edge length 40 mm) |
| Tool cutting edge angle (κr) | 75° |
| Inclination angle (λs) | -6° |
| Rake angle (γo) | -6° |
| Dimensions A / B | 48 mm / 36 mm |
| Functional length (LF) | 36 mm |
| Weight | 1.40 kg |
| Hand | Right (KHP-LBNR 40-A) / Left (KHP-LBNL 40-A) |
| Compatible toolholders | DKHR/L 4050 V, DKHR/L 5060 W, DKHR/L 6080 W-A |
Turning heads
| Model | Ordering No. | Hand | A (mm) | B (mm) | λs (°) | γo (°) | Weight (kg) | Insert | Spare parts set |
|---|---|---|---|---|---|---|---|---|---|
| KHP-LBNR 40-A | 6758502 | Right | 48 | 36 | -6 | -6 | 1.40 | LNUX 40.... | PL71 |
| KHP-LBNL 40-A | 6758515 | Left | 48 | 36 | -6 | -6 | 1.40 | LNUX 40.... | PL71 |
Spare parts set PL71
| Shim | Clamping lever | Clamping screw | Shim sleeve | Sleeve punch | Key |
|---|---|---|---|---|---|
| LNX 400632 | PU 06 | PS 12040 (M12 x 40.0) | NT 08 | MT 08 | HXK 5 |
The KHP-LBN(RL) is a modular turning head mounted on a DKH heavy-duty toolholder. Its insert pocket holds a rectangular LNUX 40 insert seated on a shim; the insert is locked by a clamping lever that engages the central insert hole and is actuated by an M12 x 40.0 clamping screw.
- Main cutting edge set at a 75° tool cutting edge angle (κr), straight-shank arrangement for side cutting.
- Main dimensions per catalogue: A = 48 mm, B = 36 mm (functional length LF = 36 mm).
- Insert seat angles: inclination angle λs -6°, rake angle γo -6°.
- The right-hand KHP-LBNR 40-A and left-hand KHP-LBNL 40-A are opposite-hand versions with the same dimensions.
Choosing the right version
- KHP-LBNR 40-A: right-hand turning head, used with a DKHR toolholder.
- KHP-LBNL 40-A: left-hand turning head, used with a DKHL toolholder.
Choosing the DKH toolholder
| Toolholder | h = h1 (mm) | b (mm) | l (mm) | l1 (mm) | l2 (mm) | Weight (kg) |
|---|---|---|---|---|---|---|
| DKHR/L 4050 V | 40 | 50 | 400 | 425 | 325 | 7.80 |
| DKHR/L 5060 W | 50 | 60 | 450 | 475 | 365 | 11.30 |
| DKHR/L 6080 W-A | 60 | 80 | 450 | 485 | 395 | 20.50 |
Select the holder whose shank height and width fit the tool post of your lathe. Holder spare parts: clamping screw SR 14, key HXK 10.
Choosing the insert grade for steel (LNUX 40-1129003)
| Grade | ISO range | Characteristics |
|---|---|---|
| T9325 | P15–P35 | MT-CVD coated, functionally graded tungsten carbide with low cobalt content and a thick coating; versatile with very good operational reliability in continuous and interrupted cuts at medium to higher cutting speeds. |
| T9335 | P20–P45 | MT-CVD coated, functionally graded tungsten carbide with higher cobalt content and a medium-thickness coating; very high strength for demanding conditions. |
| 6630 | P15–P35 | MT-CVD coated, functionally graded tungsten carbide with low cobalt content; versatile for continuous and interrupted cuts at medium to higher cutting speeds. |
LNUX 40-1129003 insert data: cutting edge length 40 mm, width 25.2 mm, thickness 14 mm, fixing hole diameter 9.3 mm, corner radius 3.2 mm, maximum depth of cut 27 mm.