TURNING TOOLHOLDER ISO C_CKJN(RL) EXT

Caution
Product Description
Dormer Pramet CKJN(RL) EXT is an ISO C top-clamp external turning toolholder with a 93° tool cutting edge angle, designed for 55° parallelogram negative KNUX 1604 inserts. It is available in left-hand (CKJNL) and right-hand (CKJNR) versions with 20 x 20, 25 x 25 and 32 x 25 mm shanks for longitudinal turning, copy turning, taper turning and chamfering.
ISO code breakdown (ISO 5608), example: CKJNL 2020 K 16
- C – top clamping system
- K – 55° parallelogram insert shape
- J – 93° side-cutting tool style
- N – negative insert, 0° clearance angle
- L – left-hand (R = right-hand)
- 2020 – shank height 20 mm x shank width 20 mm
- K – tool length 125 mm (M = 150 mm, P = 170 mm)
- 16 – insert cutting edge length 16 mm
Application range
- Workpiece materials: primary use on ISO P, M, K, N and S groups; possible use on group H
- Machining: primary use for finishing, medium machining and roughing
- Working conditions: primary use in stable and unstable conditions; possible use in very unstable conditions
- Copy turning: single and multi-directional copying up to 30°
Usage notes
- Use inserts of the matching hand: KN.X 1604…L for CKJNL holders and KN.X 1604…R for CKJNR holders.
- Clean the insert pocket and contact faces before mounting a new insert, then tighten the top clamp securely.
- Keep tool overhang as short as possible and set the cutting edge at spindle centre height.
The Dormer Pramet CKJN(RL) EXT series is a family of external turning toolholders based on the ISO C (top clamping) system. A top clamp holds the 55° parallelogram negative insert (ISO designation KN.X 1604…, inscribed circle 9.525 mm, thickness 4.76 mm) firmly in its pocket, while the 93° tool cutting edge angle and off-set shank allow turning up to a shoulder and profiling in both feed directions.
Key features
- C – top clamping system for secure seating of negative KNUX inserts
- 93° tool cutting edge angle (KAPR) with -5° orthogonal rake angle (GAMO)
- Off-set shank, available in left-hand (CKJNL) and right-hand (CKJNR) versions
- Shank sizes 20 x 20 mm, 25 x 25 mm and 32 x 25 mm with functional lengths of 125 mm, 150 mm and 170 mm
- Primary use for finishing, medium machining and roughing
- Primary use in stable and unstable working conditions; possible use in very unstable conditions
Typical operations
- External longitudinal turning with and without shoulder
- Single-direction and multi-direction copy turning (profiling)
- External cone (taper) turning
- Chamfering (bevelling)
| Brand | Dormer Pramet |
|---|---|
| Series | CKJN(RL) EXT |
| Tool type | External turning toolholder, ISO C system |
| Clamping system | C – top clamping |
| Tool cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -5° |
| Insert | KN.X 1604… (KNUX 1604), 55° parallelogram, negative |
| Insert inscribed circle / thickness | 9.525 mm / 4.76 mm |
| Hand | Left (CKJNL) / Right (CKJNR) |
| Shank size (H x B) | 20 x 20 mm / 25 x 25 mm / 32 x 25 mm |
| Functional length (LF) | 125 mm / 150 mm / 170 mm |
| Head length (LH) | 34 mm |
| Shank style | Off-set |
| Body material | Steel |
| ISO code | Hand | H (mm) | B (mm) | LF (mm) | LH (mm) | Insert |
|---|---|---|---|---|---|---|
| CKJNL 2020 K 16 | Left | 20 | 20 | 125 | 34 | KN.X 1604…L |
| CKJNL 2525 M 16 | Left | 25 | 25 | 150 | 34 | KN.X 1604…L |
| CKJNL 3225 P 16 | Left | 32 | 25 | 170 | 34 | KN.X 1604…L |
| CKJNR 2020 K 16 | Right | 20 | 20 | 125 | 34 | KN.X 1604…R |
| CKJNR 2525 M 16 | Right | 25 | 25 | 150 | 34 | KN.X 1604…R |
| CKJNR 3225 P 16 | Right | 32 | 25 | 170 | 34 | KN.X 1604…R |
Solid steel shank with a square or rectangular cross-section and an off-set head at the front end. The insert pocket at the head corner holds a 55° parallelogram negative insert, clamped from above by a top clamp. The main cutting edge is set at a 93° tool cutting edge angle to the feed direction, so the holder can turn up to a shoulder and profile in both directions. Left-hand (CKJNL) and right-hand (CKJNR) holders are mirror images of each other.
- H – shank height: 20, 25 or 32 mm
- B – shank width: 20 or 25 mm
- LF – functional length, from the shank end to the cutting corner: 125, 150 or 170 mm
- LH – head length: 34 mm
- KAPR – tool cutting edge angle: 93°
- GAMO – orthogonal rake angle: -5°
How to choose the right CKJN holder
- Hand: on a conventional lathe, a right-hand holder (CKJNR) feeds towards the chuck; choose a left-hand holder (CKJNL) for feeding away from the chuck or where the machine layout requires a left-hand tool.
- Shank size: match the tool post or turret slot – 20 x 20 mm (length code K, 125 mm), 25 x 25 mm (M, 150 mm) or 32 x 25 mm (P, 170 mm).
- Insert: KNUX 1604 inserts are made in left-hand and right-hand versions; select the grade and chipbreaker according to the workpiece material and depth of cut.
Workpiece material groups (ISO 513)
| ISO group | Workpiece material | CKJN holder use |
|---|---|---|
| P | Steel | Primary use |
| M | Stainless steel | Primary use |
| K | Cast iron | Primary use |
| N | Non-ferrous metals such as aluminium and copper alloys | Primary use |
| S | Heat-resistant superalloys and titanium | Primary use |
| H | Hardened steel | Possible use |