TURNING TOOLHOLDER ISO P_PDXN(RL) EXT

Caution
Product Description
Pramet PDXN(RL) EXT is a lever-lock ISO P toolholder for external turning. It holds 55° rhombic negative inserts DN.. 1506.. at a 98° approach angle. It is designed for taper turning, single and multi-directional copy turning, and longitudinal turning with and without shoulder.
Designation key: PDXNL 2020 K 15
- P: clamping system, lever lock through the insert hole (ISO P)
- D: insert shape, 55° rhombic
- X: tool style, special (98° approach angle)
- N: insert clearance angle 0° (negative insert)
- L: left hand tool (R = right hand)
- 2020: shank height 20 mm x shank width 20 mm
- K: functional length 125 mm
- 15: insert size (DN.. 1506..)
Usage guidance
- This toolholder is for external turning only. Make sure the hand of the toolholder (R or L) matches the machine setup and the spindle rotation direction.
- Set the cutting corner at workpiece centre height. On this series the cutting edge height h1 is equal to the shank height h.
- Keep the tool overhang as short as possible to minimise vibration.
- Check the shim and clamping parts regularly, and replace worn or damaged items with genuine Pramet spare parts (set PD31 or PD30).
- Select the insert grade and chipbreaker according to the workpiece material and the operation: finishing, medium machining or roughing.
Overview
The Pramet PDXN(RL) EXT is an external turning toolholder with ISO P lever-lock clamping. It holds a 55° rhombic negative insert with an inscribed circle diameter of 12.7 mm and a thickness of 6.35 mm (ISO designation DN.. 1506..). The X tool style gives a 98° approach angle, making the holder suitable for taper turning, single and multi-directional copy turning, and longitudinal turning with and without shoulder.
Key features
- The ISO P lever-lock system clamps the insert through its central hole for secure and repeatable insert positioning.
- Negative tool geometry with an orthogonal rake angle of -6° and a cutting edge inclination of -6°.
- The insert sits on a replaceable shim (DNU 150308 on the 2020 K 15 size) that protects the insert pocket.
- Available in right hand (R) and left hand (L) versions. PDXNL is the left hand version.
- Suitable for finishing, medium machining and roughing.
- Usable across ISO workpiece material groups P, M, K, N, S and H with the appropriate insert grade and geometry.
Typical applications
- Taper turning
- Single and multi-directional copy (profile) turning
- Longitudinal turning with and without shoulder
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Series | PDXN(RL) EXT |
| Tool type | External turning toolholder |
| Clamping system | ISO P (lever lock) |
| Insert shape | D: 55° rhombic, negative |
| Compatible inserts | DN.. 1506.. (inscribed circle 12.7 mm, thickness 6.35 mm) |
| Approach angle κr | 98° |
| Orthogonal rake angle γo | -6° |
| Inclination angle λs | -6° |
| Hand | R (right hand) / L (left hand) |
| Shank size h x b | 20 x 20 mm / 25 x 25 mm / 32 x 25 mm |
| Functional length l1 | 125 mm / 150 mm / 170 mm |
| Workpiece materials | ISO P, M, K, N, S, H |
| Operations | Finishing, medium machining, roughing |
Dimensions
| Model | h (mm) | h1 (mm) | b (mm) | f (mm) | l1 (mm) | l2 (mm) | γo (°) | λs (°) | Weight (kg) | Insert | Spare part set |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDXNR/L 2020 K 15 | 20 | 20 | 20 | 25 | 125 | 40.0 | -6 | -6 | 0.42 | DN.. 1506.. | PD31 |
| PDXNR/L 2525 M 15 | 25 | 25 | 25 | 32 | 150 | 40.0 | -6 | -6 | 0.66 | DN.. 1506.. | PD30 |
| PDXNR/L 3225 P 15 | 32 | 32 | 25 | 32 | 170 | 40.0 | -6 | -6 | 0.80 | DN.. 1506.. | PD30 |
Spare parts set PD31 (PDXNR/L 2020 K 15)
| Part | Code |
|---|---|
| Shim | DNU 150308 |
| PU 03 | |
| Screw M8x1 | US 40 |
| NT 05 | |
| Mandrel (taper plug) | MT 05 |
| Key | HXK 4 |
The shank is square or rectangular in section, with the insert pocket at the front of the head. The 55° rhombic insert is seated on a shim and clamped by a lever through its central hole. The main cutting edge is set at a 98° approach angle.
- h: shank height
- h1: cutting edge height (h1 = h)
- b: shank width
- f: functional width, measured from the reference side of the shank to the cutting corner
- l1: functional length
- l2: head length
Dimensions of PDXNL 2020 K 15: h = 20 mm, h1 = 20 mm, b = 20 mm, f = 25 mm, l1 = 125 mm, l2 = 40.0 mm.
How to choose
- Shank size: choose the largest shank that fits the tool post or turret (20 x 20 mm, 25 x 25 mm or 32 x 25 mm) for maximum rigidity.
- Hand: choose R or L according to the feed direction and the machine setup.
- Approach angle: for DN.. 1506.. inserts, Pramet also offers PDJN(RL) EXT (93°) and PDNN(RL) EXT (62.5°) in the ISO P system, and DDJN(RL) EXT (93°) with ISO D double clamping. Choose the style whose cutting angle best suits the profile to be machined.
- Insert grade by workpiece material: P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys and titanium, H hardened materials.