TURNING TOOLHOLDER ISO P_PDNN(RL) EXT

Caution
Product Description
Dormer Pramet PDNN(RL) EXT external turning toolholder with ISO P lever lock clamping for 55° rhombus negative inserts (DN.. 1104..), with a 62°30' cutting edge angle and straight shank for single and multi-directional copy turning. PDNNL 2020 K 11 is the left-hand version with a 20 mm x 20 mm shank and 125 mm length.
ISO code breakdown (ISO 5608): PDNNL 2020 K 11
- P – lever lock clamping through the insert hole
- D – 55° rhombic insert
- N – tool style with 62°30' cutting edge angle
- N – insert clearance angle 0° (negative insert)
- L – left-hand tool
- 20 – shank height 20 mm
- 20 – shank width 20 mm
- K – tool length 125 mm
- 11 – insert size code (DN.. 1104..)
Usage guidance and cautions
- Use only DN.. 1104.. negative inserts (for example DNMG 1104..) that match the insert pocket.
- Clean the insert seat and clamping parts before indexing, and tighten the clamp properly so the insert sits flat on its seat.
- Set the cutting edge at spindle centre height and keep tool overhang as short as possible to reduce vibration.
- With a 62°30' cutting edge angle this tool is not intended for turning up to a 90° shoulder; for that, use a 93° holder such as PDJN(RL) EXT.
- Choose cutting speed, feed and depth of cut according to the insert grade, chipbreaker and workpiece material recommended by the insert manufacturer.
- Wear eye protection, and handle hot chips and sharp cutting edges with care.
The Dormer Pramet PDNN(RL) EXT series is an external turning toolholder from the Pramet indexable turning range. It uses the ISO P lever lock system, which clamps the insert through its central hole, to hold 55° rhombus negative inserts. The insert is set at a 62°30' cutting edge angle on a straight shank, which suits the tool to single and multi-directional copy turning on CNC and conventional lathes.
PDNNL 2020 K 11 is the left-hand version for DN.. 1104.. inserts (inscribed circle 9.525 mm, thickness 4.76 mm), with a 20 mm x 20 mm shank and 125 mm length.
Key features
- Lever lock (P) clamping through the insert hole holds the insert securely and makes indexing and insert changes quick
- Negative 55° rhombic insert seat with a -6° orthogonal rake angle
- 62°30' cutting edge angle and straight shank for profiling contours in both feed directions
- Covers finishing, medium machining and roughing, depending on the insert selected
- Series available in right-hand (R) and left-hand (L) versions
Typical applications
- External single-directional copy turning
- External multi-directional copy turning (profiling)
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PDNN(RL) EXT |
| Tool type | External turning toolholder, ISO P |
| Clamping system | Lever lock (P - hole clamping) |
| Insert shape | 55° rhombus, negative |
| Insert designation | DN.. 1104.. |
| Insert size | Inscribed circle 9.525 mm, thickness 4.76 mm |
| Cutting edge angle | 62°30' (62.5°) |
| Orthogonal rake angle | -6° |
| Hand | Left hand (L); right hand (R) also available in the series |
| Shank | Straight square shank, 20 mm x 20 mm |
| Tool length | 125 mm |
| Machining type | Finishing, medium machining, roughing |
| Product code | Material ID | Hand | Shank height H (mm) | Shank width B (mm) | Tool length (mm) | Head length LH (mm) | Cutting edge angle | Orthogonal rake angle | Insert |
|---|---|---|---|---|---|---|---|---|---|
| PDNNL 2020 K 11 | 6756753 | L | 20 | 20 | 125 | 24 | 62°30' | -6° | DN.. 1104.. |
Shape and main dimensions of PDNNL 2020 K 11 (described in words):
- Straight square shank (not offset), 20 mm high and 20 mm wide; tool length 125 mm.
- Insert head at the front end of the shank, head length 24 mm.
- Pocket for a 55° rhombic negative insert DN.. 1104.., clamped by a lever acting through the central hole of the insert.
- Main cutting edge set at a cutting edge angle of 62°30' to the feed direction; the insert seat gives a -6° orthogonal rake angle.
- Left-hand version; the right-hand PDNNR is its mirror image.
How to choose the right toolholder
- Operation: PDNN is the choice for copy turning and profiling, including contours machined in both feed directions. For longitudinal turning to a square shoulder choose a 93° holder (PDJN), and for face turning a 95° holder such as PWLN.
- Hand: choose L or R to suit the turret layout and the feed direction on your lathe; PDNNL is the left-hand version.
- Shank size: the 20 mm x 20 mm shank fits tool stations designed for 20 mm square shank tools.
- Insert: the holder takes DN.. 1104.. inserts, for example Pramet DNMG 110404E-FM or DNMG 110408E-M.
- Workpiece material: match the insert grade and chipbreaker to the ISO material group (P steel, M stainless steel, K cast iron, and so on); the same holder can be used across these materials.