TURNING TOOLHOLDER ISO P_PDJN(RL) EXT

Caution
Product Description
Dormer Pramet PDJN(RL) EXT are external turning toolholders with P-system lever lock clamping for 55° rhombic negative inserts. The 93° tool cutting edge angle and off-set shank suit longitudinal turning with and without shoulder, taper turning and single- and multi-directional copy turning.
PDJNL 2020 K 11: left hand, 20 x 20 mm shank, 125 mm functional length, for DN.. 1104.. inserts.
ISO designation (ISO 5608): PDJNL 2020 K 11
| P | Clamping system: lever lock (hole clamping) |
|---|---|
| D | Insert shape: 55° rhombic |
| J | Tool style: 93° side cutting |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left (R = right) |
| 2020 | Shank height 20 mm x shank width 20 mm |
| K | Tool length: 125 mm |
| 11 | Insert size code (DN.. 1104..) |
Usage notes
- Inserts are sold separately. Select the DN.. 1104.. insert grade and chip breaker to suit the workpiece material and operation.
- Clean the pocket and shim before fitting or indexing the insert, and replace a damaged shim to keep the insert properly supported.
- Tighten the clamping screw until the lever holds the insert firmly against the pocket walls; avoid over-tightening.
- Set the cutting corner on the spindle centre line (functional height 20 mm).
- Choose the hand (R or L) to match the feed direction and the turret or tool post orientation of the machine.
Overview
The PDJN(RL) EXT series from Dormer Pramet are ISO turning toolholders for external machining. They clamp a 55° rhombic (D-shape) negative insert with the P-system lever lock. A lever acts through the central hole of the insert and pulls it firmly against the pocket walls, so no clamp sits above the cutting face and chips flow freely. The 93° tool cutting edge angle and off-set shank allow turning up to a shoulder and profiling in both directions.
PDJNL 2020 K 11 (EDP 6756747) is the left-hand version with a 20 mm x 20 mm shank, 125 mm functional length and 28 mm head length. It holds DN.. 1104.. inserts with a 9.525 mm inscribed circle and 4.76 mm thickness.
Key features
- P-system lever lock (hole clamping) for secure, repeatable insert seating at every indexing
- 93° side cutting angle for longitudinal turning to a shoulder, taper turning and copy turning
- Holds negative DN.. inserts (0° clearance); the holder tilts the insert with -6° orthogonal rake and -7° or -6° inclination, depending on the holder, to create clearance under the cutting edge
- Off-set shank with 25 mm functional width on the 2020 K 11 size
- Primary use in finishing and medium machining; roughing is possible
- Primary use in stable and unstable working conditions; possible use in very unstable conditions
- Available in right-hand (R) and left-hand (L) versions
Applications
- Longitudinal turning with and without shoulder – external
- Cone (taper) turning – external
- One-directional and multi-directional copy turning – external
- Chamfering (bevelling) – possible use
Primary use for semi-finishing and finishing of ISO P, M, K, S and H workpiece materials; possible use on ISO N materials and for roughing.
| Brand | Dormer Pramet |
|---|---|
| Series | PDJN(RL) EXT |
| Tool type | ISO external turning toolholder, square shank |
| Clamping system | P – lever lock (hole clamping) |
| Insert shape | D – 55° rhombic, negative (0° clearance) |
| Compatible inserts | DN.. 1104.. (inscribed circle 9.525 mm, thickness 4.76 mm) |
| Tool cutting edge angle (KAPR) | 93° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -7° |
| Hand | Left (L) |
| Shank height x width (H x B) | 20 mm x 20 mm |
| Functional height (HF) | 20 mm |
| Functional length (LF) | 125 mm |
| Functional width (WF) | 25 mm |
| Head length (LH) | 28 mm |
| Shank style | Off-set |
| Body material | Steel |
| EDP No. | 6756747 |
| Model | EDP No. | Hand | Insert | H (mm) | B (mm) | LF (mm) | WF (mm) | LH (mm) |
|---|---|---|---|---|---|---|---|---|
| PDJNL 2020 K 11 | 6756747 | Left | DN.. 1104.. | 20 | 20 | 125 | 25 | 28 |
| PDJNR 2020 K 11 | 6756750 | Right | DN.. 1104.. | 20 | 20 | 125 | ||
| PDJNL 2020 K 15 | 6756743 | Left | DN.. 1506.. | 20 | 20 | 125 | 25 | 40 |
| PDJNL 2525 M 11 | 6756748 | Left | DN.. 1104.. | 25 | 25 | 150 | ||
| PDJNL 2525 M 15 | 6756956 | Left | DN.. 1506.. | 25 | 25 | 150 | 40 | |
| PDJNL 3225 P 15 | 6756744 | Left | DN.. 1506.. | 32 | 25 | 170 | 40 |
Square-shank external turning toolholder with an off-set head and an insert pocket at the front corner. PDJNL is the left-hand version; the right-hand PDJNR is its mirror image.
- H – shank height: 20 mm
- B – shank width: 20 mm
- HF – functional height (cutting corner height above the shank base): 20 mm
- LF – functional length (shank end to cutting corner): 125 mm
- WF – functional width (back face of the shank to cutting corner): 25 mm
- LH – head length: 28 mm
- KAPR – tool cutting edge angle: 93°
The 55° rhombic insert rests on a shim in the pocket and is clamped through its central hole by a lever, which is actuated by the clamping screw.
How to choose
Insert size
- Size 11 (DN.. 1104..): light to medium depths of cut and smaller components.
- Size 15 (DN.. 1506..): larger depths of cut and higher feeds with the longer, thicker insert.
Clamping system for 93° / 55° rhombic tools
- PDJN (P – lever lock): negative DN.. inserts, open chip flow, general turning and copy turning.
- DDJN (D – double clamp): negative DN.. inserts with additional clamping for heavier or interrupted cuts.
- SDJC (S – screw clamp): positive DC.. inserts for lower cutting forces, finishing and slender parts.
Workpiece material (ISO groups)
- Primary use: P (steel), M (stainless steel), K (cast iron), S (heat-resistant alloys and titanium), H (hardened materials).
- Possible use: N (aluminium and other non-ferrous metals).
- Match the insert grade and chip breaker geometry to the material group.