TURNING TOOLHOLDER ISO D_DDJN(RL) EXT

Caution
Product Description
Dormer Pramet DDJN(R/L) external turning toolholders with ISO D double clamping for 55° rhombic negative inserts DN.. 1104.. and DN.. 1506.. The 93° approach angle and offset shank make them suitable for longitudinal turning with and without shoulder, taper turning and single- and multi-directional copy turning.
ISO code key (example: DDJNL 2020 K 11)
| Code | Meaning |
|---|---|
| D | Clamping system: double clamp (ISO D) |
| D | Insert shape: 55° rhombic |
| J | Holder style: 93° approach angle |
| N | Insert clearance angle: 0° (negative) |
| L | Hand: left (R = right) |
| 20 | Shank height h: 20 mm |
| 20 | Shank width b: 20 mm |
| K | Tool length: 125 mm (M = 150 mm, P = 170 mm) |
| 11 | Insert size: DN.. 1104.. (15 = DN.. 1506..) |
The designation follows the ISO 5608 code system for turning toolholders.
Usage notes
- Use only 55° rhombic negative inserts of the matching size: DN.. 1104.. for size 11 holders and DN.. 1506.. for size 15 holders.
- Set the cutting edge on the workpiece centre line. The shank height equals the cutting-edge height.
- Clean the insert pocket before indexing or changing an insert; chips under the insert cause poor seating and edge chipping.
- Keep the overhang from the tool post or turret as short as possible to reduce vibration.
- Check the clamping parts regularly and replace worn parts with genuine Dormer Pramet spare parts.
- Select the right-hand (R) or left-hand (L) version to match the feed direction and the tool position on the machine.
The DDJN(R/L) series from Dormer Pramet are ISO-coded external turning toolholders that hold a 55° rhombic negative insert with the ISO D double-clamp system. Secure clamping keeps the insert firmly seated in the pocket, so the same holder can be used from finishing through medium machining to roughing.
The 93° approach angle with offset shank allows one holder to turn longitudinally up to a shoulder, turn tapers and follow contours in copy turning. Right-hand (R) and left-hand (L) versions are available.
Key features
- ISO D double clamping for secure, stable insert seating
- Accepts 55° rhombic negative inserts (0° clearance) that can be used on both sides
- 93° approach angle for turning against a shoulder and for copy turning
- Negative holder geometry: orthogonal rake angle -6° and inclination angle -7°
- Offset shank design in right-hand (R) and left-hand (L) versions
- Square and rectangular shanks from 20 x 20 mm to 32 x 32 mm, for insert size 11 (DN.. 1104..) or size 15 (DN.. 1506..)
Applications
- External longitudinal turning with and without shoulder
- Taper turning
- Single- and multi-directional copy turning
- Finishing, medium machining and roughing on CNC and conventional lathes
| Brand | Dormer Pramet |
|---|---|
| Product type | External turning toolholder, ISO clamping system D (double clamp) |
| Holder style | DDJN, 93° approach angle, offset shank |
| Hand | Right-hand (R) / Left-hand (L) |
| Insert type | 55° rhombic negative insert (0° clearance) |
| Compatible inserts | DN.. 1104.. (inscribed circle 9.525 mm, thickness 4.76 mm) DN.. 1506.. (inscribed circle 12.7 mm, thickness 6.35 mm) |
| Approach angle | 93° |
| Orthogonal rake angle | -6° |
| Inclination angle | -7° |
| Shank size (h x b) | 20 x 20 mm / 25 x 25 mm / 32 x 25 mm / 32 x 32 mm |
| Overall length | 125 mm (K) / 150 mm (M) / 170 mm (P) |
| Application | External turning: finishing, medium machining, roughing |
| Example item | DDJNL 2020 K 11: left-hand, shank 20 x 20 mm, overall length 125 mm, head length 30.2 mm, functional width f 25 mm, insert DN.. 1104.. |
| Designation | Hand | Shank height h (mm) | Shank width b (mm) | Overall length l1 (mm) | Head length (mm) | Functional width f (mm) | Insert |
|---|---|---|---|---|---|---|---|
| DDJN(R/L) 2020 K 11 | R / L | 20 | 20 | 125 | 30.2 | 25 | DN.. 1104.. |
| DDJN(R/L) 2525 M 11 | R / L | 25 | 25 | 150 | 30.2 | DN.. 1104.. | |
| DDJN(R/L) 2020 K 15 | R / L | 20 | 20 | 125 | 39.4 | DN.. 1506.. | |
| DDJNL 2525 M 15 | L | 25 | 25 | 150 | 39.4 | DN.. 1506.. | |
| DDJN(R/L) 3225 P 15 | R / L | 32 | 25 | 170 | 39.4 | 32 | DN.. 1506.. |
| DDJN(R/L) 3232 P 15 | R / L | 32 | 32 | 170 | 39.4 | 40 | DN.. 1506.. |
Offset-shank external turning toolholder with a square or rectangular shank and the insert pocket at the front of the head. The head is offset to one side, so the 55° rhombic insert projects beyond the side face of the shank and can turn up to a shoulder. The L version is the mirror image of the R version.
- h: shank height, equal to the cutting-edge height (functional height 20 mm on DDJNL 2020 K 11)
- b: shank width
- l1: overall length from the shank end to the insert tip
- Head length: length of the clamping head at the front of the shank
- f: functional width from the back face of the shank to the insert tip
- 93°: approach angle of the main cutting edge relative to the feed direction
The insert is secured in the pocket by the double-clamp (ISO D) mechanism, with the cutting corner positioned at the tip of the head.
How to choose the right holder
- Insert size: size 11 (DN.. 1104..) for lighter cuts and smaller machines; size 15 (DN.. 1506..) for larger depths of cut and roughing.
- Shank size: match the shank (20, 25 or 32 mm) to the tool post or turret of the lathe, and use the largest shank that fits for maximum rigidity.
- Hand: choose R or L according to the feed direction and the side of the workpiece being machined.
- Approach angle: the 93° approach angle allows turning up to a shoulder and contour turning; for heavy roughing without a shoulder, a holder with a smaller approach angle spreads the cutting load over a longer edge.
Insert grade by workpiece material (ISO 513)
| ISO group | Workpiece material |
|---|---|
| P | Carbon and alloy steels |
| M | Stainless steels |
| K | Cast irons |
| N | Aluminium and other non-ferrous metals |
| S | Heat-resistant superalloys and titanium |
| H | Hardened steels |
Select a DN.. insert grade and chip breaker that match the material group and the operation (finishing, medium machining or roughing).