TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DDUN(RL) EXT

Caution
Product Description
Pramet C.-DDUN(RL) EXT is an external turning toolholder from Dormer Pramet with a polygon shank coupling (PSC) to ISO 26623-1, available in sizes C5 and C6. It clamps 55° rhombic DN.. 1506.. negative inserts in a rigid ISO D double clamp at a 93° tool cutting edge angle, for face turning with and without shoulder on multi-task machines and turn-mill centres.
Standards and designation
- Machine interface: polygon shank coupling to ISO 26623-1, for spindles, turrets and clamping units fitted with ISO 26623-1 receivers.
- Dimension symbols (DCON MS, DMIN, DMINP, WF, LF, KAPR, LAMS, GAMO) follow ISO 13399.
- Code C5-DDUNL-35060-15: C5 = coupling size; D = ISO D clamping; D = 55° rhombic insert; U = 93° end-cutting style; N = negative insert; L = left hand (R = right hand); 35060 = WF 35 mm and LF 60 mm; 15 = insert size DN.. 15..
Usage guidance and cautions
- Clean the polygon taper and the flange face before mounting; chips or damage on the contact surfaces reduce positioning accuracy.
- Tighten the insert clamp screw to 3.9 Nm with the FLAG T15P/3,5 key.
- Shim DDS 266-02 is used with DN.. 1506.. inserts; DN.. 1504.. inserts need shim DDS 266-01 (accessory AT002).
- Direct the adjustable coolant nozzle at the cutting zone before machining.
- Set cutting data according to the recommendations for the insert grade and chip-breaker.
The C.-DDUN(RL) EXT series is part of the Pramet PSC quick-change turning program. Instead of a conventional square shank, the toolholder connects directly to the machine through a polygon shank coupling to ISO 26623-1: a tapered polygon cone with a 1/20 taper combined with a flange contact face. This interface locates the tool accurately, holds it with high rigidity and fixes its orientation around the axis, so the cutting edge returns to the same position after every tool change.
The holder is a double clamp turning tool for 55° rhombic negative inserts with a 12.7 mm inscribed circle and 6.35 mm thickness (ISO designation DN.. 1506..). The head has an offset shank and a 93° end-cutting edge, and is intended for face turning with and without shoulder. Size C5 is offered in right-hand and left-hand versions; size C6 is offered in right-hand.
Key features
- Connection repeatability of ±2 µm in the X, Y and Z directions.
- Reduced overhang length lowers vibration and run-out, improving surface finish.
- Quick tool change and support for automatic tool change shorten set-up time.
- Internal coolant channels, with an adjustable coolant nozzle on external tools.
- Rigid ISO D double clamping of negative inserts; steel tool body for high toughness.
Typical applications
- Face turning with and without shoulder
- Multi-task machines and turn-mill centres with ISO 26623-1 receivers
- Aerospace and general machining, the fields Dormer Pramet targets with its PSC range
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | C.-DDUN(RL) EXT |
| Tool type | External turning toolholder, quick-change |
| Machine-side connection | Polygon shank coupling (PSC) to ISO 26623-1, size C5 (DCON MS 50 mm) and C6 (DCON MS 63 mm) |
| Clamping system | ISO D, double clamp |
| Insert | DN.. 1506.., 55° rhombic, negative, IC 12.7 mm, thickness 6.35 mm |
| Tool cutting edge angle (KAPR) | 93° |
| Inclination angle (LAMS) | -7° |
| Orthogonal rake angle (GAMO) | -6° |
| Hand | Right (R), Left (L) |
| Head form | Offset shank, 93° end cutting |
| Functional width (WF) | 35 mm (C5), 45 mm (C6) |
| Functional length (LF) | 60 mm (C5), 65 mm (C6) |
| Coolant | Internal coolant, adjustable nozzle |
| Body material | Steel |
| Model | Hand | Size | DCON MS (mm) | DMIN (mm) | DMINP (mm) | WF (mm) | LF (mm) | KAPR | LAMS | GAMO | Internal coolant | Net weight (g) | Insert | Spare parts set | Accessories |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C5-DDUNR-35060-15 | R | C5 | 50 | 110 | 165 | 35 | 60 | 93° | -7° | -6° | Yes | 822 | DN.. 1506.. | C-DD154-3 | AT002 |
| C5-DDUNL-35060-15 | L | C5 | 50 | 110 | 165 | 35 | 60 | 93° | -7° | -6° | Yes | 823 | DN.. 1506.. | C-DD154-3 | AT002 |
| C6-DDUNR-45065-15 | R | C6 | 63 | 110 | 190 | 45 | 65 | 93° | -7° | -6° | Yes | 1391 | DN.. 1506.. | C-DD154-3 | AT002 |
Spare parts set C-DD154-3
| Complete clamp set | Tightening torque (Nm) | Shim | Shim screw | Key | Coolant nozzle |
|---|---|---|---|---|---|
| DCS 12 | 3.9 | DDS 266-02 | US 2002-T15P | FLAG T15P/3,5 | CN 034-02 |
Shape and dimensions (described in words, no drawing image):
- Machine side: tapered polygon shank with a triangular cross-section and a 1/20 taper, ending in a flat flange contact face. Coupling size C5 = DCON MS 50 mm; C6 = DCON MS 63 mm.
- Cutting head: offset head with the insert pocket at its front corner for a 55° rhombic DN.. 1506.. insert, held by the ISO D double clamp on a shim.
- The main cutting edge is set at a 93° tool cutting edge angle (KAPR) for end cutting.
- WF (functional width) is measured from the tool centre line to the cutting corner; LF (functional length) is measured from the flange contact face to the cutting corner.
- C5 versions: WF 35 mm, LF 60 mm, DMIN 110 mm, DMINP 165 mm.
- C6 version: WF 45 mm, LF 65 mm, DMIN 110 mm, DMINP 190 mm.
- Coolant runs through an internal channel to an adjustable nozzle near the cutting edge.
How to choose
- Coupling size: match the machine receiver, C5 (DCON MS 50 mm) or C6 (DCON MS 63 mm). The C6 holder is larger (WF 45 mm, LF 65 mm) and heavier (net weight 1391 g, against 822 g for C5-DDUNR-35060-15 and 823 g for C5-DDUNL-35060-15).
- Hand: choose R or L according to the feed direction and the tool position on the machine. Size C6 is available in R only.
- Operation: C.-DDUN(RL) EXT is designed for face turning with and without shoulder. Other holders for the same DN.. 1506.. insert include C.-DDJN(RL) EXT (KAPR 93°) and the neutral C.-DDNNN EXT (KAPR 62.5°).
- Workpiece material: the holder takes DN.. 1506.. negative inserts, so choose the insert grade and chip-breaker for the material group (ISO P, M, K, N, S, H), for example DNMG 150612E-FM.
Accessories AT002
| Insert | Clamp set | Shim |
|---|---|---|
| DN.. 1504.. | - | DDS 266-01 |
| Ceramic DN.N 1506.. | DCS 12C4 | - |
| Ceramic DN.A 1506.. | DCS 12C2 | - |
| Ceramic DN.N 1504.. | DCS 12C4 | DDS 266-01 |
| Ceramic DN.A 1504.. | DCS 12C2 | DDS 266-01 |