TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DDNNN EXT

Caution
Product Description
Pramet C.-DDNNN EXT is a neutral external turning toolholder with an ISO 26623 polygon shank coupling (PSC), available in sizes C5 and C6. It holds 55° rhombic negative DN.. 1506.. inserts with the ISO D double clamp system at a 62.5° cutting edge angle. It has internal coolant and is used for single- and multi-directional copy turning on multi-task machines.
Standards and interface
- Polygon shank coupling according to ISO 26623; suitable for multi-task machines with ISO 26623-1 receivers.
- Connection accuracy in the X, Y and Z directions: ±2 µm.
- Insert designation according to ISO: DN.. 1506.. (55° rhombic, negative).
- Clamping system: ISO D double clamp.
Application range
- Machining: medium machining (primary); finishing and roughing (possible).
- Working conditions: stable and unstable (primary); very unstable (possible).
- Operations: one-directional and multi-directional external copy turning (primary); chamfering, external cone turning and longitudinal turning without shoulder (possible).
Optional accessories (AT002)
- DN.. 1504.. inserts: shim DDS 266-01.
- Ceramic inserts DN.N 1506..: clamp set DCS 12C4.
- Ceramic inserts DN.A 1506..: clamp set DCS 12C2.
Usage notes
- Tighten the insert clamp to 3.9 Nm with the specified key.
- Clean the polygon taper and flange face before mounting to keep the connection accurate.
- Choose the insert grade and chipbreaker to suit the workpiece material and cutting conditions.
The Pramet C.-DDNNN EXT series from Dormer Pramet is a quick-change external turning toolholder with a polygon shank coupling (PSC) interface according to ISO 26623. The tapered polygon shank and the flange face give the holder a fixed, accurate position and high rigidity. This makes it well suited to multi-task machines such as turn-mill centres.
The holder uses the ISO D double clamp system to hold a 55° rhombic negative insert with a 12.7 mm inscribed circle and 6.35 mm thickness (ISO designation DN.. 1506..). Its neutral N style gives a 62.5° cutting edge angle on both sides, so one tool can profile in both feed directions.
Key features
- ISO 26623 polygon shank coupling in sizes C5 (DCON MS 50 mm) and C6 (DCON MS 63 mm)
- Connection repeatability of ±2 µm in the X, Y and Z directions
- Exact positioning in the circumferential direction
- Double clamp (System D) for rigid clamping of negative inserts
- Internal coolant channels with an adjustable nozzle
- Shorter set-up time and support for automatic tool change
- Less vibration thanks to the reduced overhang length
Applications
- Primary use: one-directional and multi-directional external copy turning
- Possible use: chamfering, external cone turning and longitudinal turning without shoulder
- Primary for medium machining; also usable for finishing and roughing
| Item | Specification |
|---|---|
| Brand | Pramet (Dormer Pramet) |
| Series | C.-DDNNN EXT |
| Tool type | External turning toolholder with polygon shank coupling (PSC) |
| Spindle interface | ISO 26623, size C5 (DCON MS 50 mm) / C6 (DCON MS 63 mm) |
| Clamping system | ISO D, double clamp (System D) |
| Compatible insert | 55° rhombic negative insert, ISO DN.. 1506.. (inscribed circle 12.7 mm, thickness 6.35 mm) |
| Tool style / hand | N style, neutral, straight shank |
| Cutting edge angle (KAPR) | 62.5° |
| Inclination angle (LAMS) | -9° |
| Orthogonal rake angle (GAMO) | -5° |
| Functional length (LF) | 60 mm (C5) / 65 mm (C6) |
| Functional width (WF) | 0.5 mm |
| Coolant | Internal coolant supply |
| Workpiece material groups | ISO P, M, K, N, S, H |
Dimensions and data
| Ordering code | Material ID | PSC size | DCON MS (mm) | DMINP (mm) | WF (mm) | LF (mm) | KAPR (deg) | LAMS (deg) | GAMO (deg) | Coolant | Weight (kg) | Insert | Spare parts set |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C5-DDNNN-00060-15 | 7809791 | C5 | 50 | 165 | 0.5 | 60 | 62.5 | -9 | -5 | Yes | 0.62 | DN.. 1506.. | C-DD154-2 |
| C6-DDNNN-00065-15 | 7809792 | C6 | 63 | 190 | 0.5 | 65 | 62.5 | -9 | -5 | Yes | 1.06 | DN.. 1506.. | C-DD154-2 |
DCON MS: connection diameter; DMINP: minimum bore diameter perpendicular; WF: functional width; LF: functional length; KAPR: cutting edge angle; LAMS: inclination angle; GAMO: orthogonal rake angle
Spare parts set C-DD154-2
| Part | Code |
|---|---|
| Complete clamp set | DCS 12 |
| Clamp tightening torque | 3.9 Nm |
| Shim | DDS 266-02 |
| Screw | US 2002-T15P |
| Key | FLAG T15P/3,5 |
| Other part | CN 045-01 |
Shape overview of the C.-DDNNN EXT holder:
- Rear end: ISO 26623 tapered polygon shank with a flange contact face; connection diameter DCON MS 50 mm (C5) or 63 mm (C6).
- Front end: straight, non-offset head carrying one 55° rhombic negative insert (DN.. 1506..), with the insert nose pointing forward along the tool axis.
- Functional width WF: 0.5 mm, measured from the tool axis to the insert nose.
- Functional length LF: 60 mm (C5) or 65 mm (C6), measured from the flange face to the insert nose.
- The insert nose sits symmetrically, giving a 62.5° cutting edge angle (KAPR) to both the left and the right.
- The insert seat has a shim and a double clamp (System D), and an internal coolant channel ends in an adjustable nozzle.
How to choose
- Coupling size: select C5-DDNNN-00060-15 (DCON MS 50 mm, LF 60 mm) or C6-DDNNN-00065-15 (DCON MS 63 mm, LF 65 mm) to match the ISO 26623-1 receiver on your machine.
- Holder style: the neutral 62.5° DDNNN style is the choice for profiling and copy turning in both feed directions. For longitudinal turning against a shoulder, choose a 93° style such as C.-DDJN(RL) EXT. For face turning with or without a shoulder, see C.-DDUN(RL) EXT.
- Insert: use 55° rhombic negative DN.. 1506.. inserts. For thinner DN.. 1504.. inserts, fit shim DDS 266-01 from accessory set AT002.
- Workpiece material: select the insert grade and geometry for the ISO material group being machined (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant superalloys, H hardened materials).