TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DDJN(RL) EXT

Caution
Product Description
Pramet C.-DDJN(RL) EXT turning toolholders from Dormer Pramet combine a polygon shank coupling according to ISO 26623 (sizes C4, C5 and C6) with ISO D double clamping for 55° rhombic negative DN.. inserts. The 93° side-cutting design suits external longitudinal turning with and without shoulder, taper turning and copy turning on multi-task machines and turn-mill centers.
Standards and compatibility
- Machine interface: polygon shank coupling according to ISO 26623, for machines with ISO 26623-1 receivers
- Clamping type: ISO D (double clamp)
- Inserts: ISO DN.. negative 55° rhombic inserts, size 11 (DN.. 1104..) or size 15 (DN.. 1506..)
Designation example: C4-DDJNL-27050-11
- C4: polygon shank coupling size
- D: ISO D double clamping system
- D: 55° rhombic insert shape
- J: 93° tool cutting edge angle (side cutting)
- N: negative insert (0° clearance angle)
- L: left-hand version (R = right-hand)
- 27: functional width WF in mm
- 050: functional length LF in mm
- 11: insert size code (DN.. 1104..)
Spare parts
| Toolholder | Clamp set | Tightening torque (Nm) | Shim | Shim screw | Key |
|---|---|---|---|---|---|
| C4-DDJNR/L-27050-11 | DCS 09 | 1.7 | DDS 267-01 | US 2004-T09P | FLAG T09P |
| C4-DDJNR/L-27055-15 | DCS 12 | 3.9 | DDS 266-02 | US 2002-T15P | FLAG T15P/3,5 |
| C5-DDJNR/L-35060-15 | DCS 12 | 3.9 | DDS 266-02 | US 2002-T15P | FLAG T15P/3,5 |
| C6-DDJNR/L-45065-15 | DCS 12 | 3.9 | DDS 266-02 | US 2002-T15P | FLAG T15P/3,5 |
Usage notes
- Clean the polygon taper and flange contact face of both the tool and the receiver before mounting to keep the connection accurate.
- Tighten the clamp screw to the specified torque and always use the correct shim under the insert.
- Replace worn or damaged clamps, shims and screws to keep the insert seat accurate.
- Select cutting data according to the insert grade, chipbreaker and workpiece material.
The C.-DDJN(RL) EXT series are external turning toolholders from the Pramet indexable tooling range of Dormer Pramet. They have a polygon shank coupling (PSC) machine interface according to ISO 26623 and an ISO D double clamp insert seat for 55° rhombic negative inserts (ISO designation DN..). The double clamp presses the insert down from the top and engages the insert hole, giving a rigid and accurate insert position.
The 93° tool cutting edge angle and the offset head make the tool suitable for longitudinal turning with and without shoulder, taper turning, and one-directional and multi-directional copy turning, and it can also be used for chamfering. For example, C4-DDJNL-27050-11 is a left-hand tool for DN.. 1104.. inserts (inscribed circle diameter 9.525 mm, thickness 4.76 mm) with a size C4 coupling, 27 mm functional width and 50 mm functional length.
Key features
- Polygon shank coupling with a tapered polygon and flange location face for high rigidity and exact positioning in the circumferential direction
- Connection repeatability of ±2 µm in the X, Y and Z directions
- Direct-interface tool for multi-task machines with ISO 26623-1 receivers
- Internal coolant channels with an adjustable coolant nozzle
- Short overhang for less vibration and better surface quality
- Reduced set-up time and support for automatic tool change
- Right-hand (R) and left-hand (L) versions in sizes C4, C5 and C6
| Series | C.-DDJN(RL) EXT |
|---|---|
| Brand | Pramet (Dormer Pramet) |
| Tool type | External turning toolholder with polygon shank coupling |
| Machine-side connection | Polygon shank coupling, ISO 26623, sizes C4 / C5 / C6 (DCONMS 40 / 50 / 63 mm) |
| Clamping system | ISO D, double clamp |
| Insert | 55° rhombic negative insert, DN.. 1104.. or DN.. 1506.. |
| Tool cutting edge angle (KAPR) | 93° |
| Inclination angle (LAMS) | -7° |
| Orthogonal rake angle (GAMO) | -6° |
| Functional width (WF) | 27 to 45 mm |
| Functional length (LF) | 50 to 65 mm |
| Hand | Right (R) and left (L) |
| Coolant | Internal coolant supply |
| Product code | Hand | Size | DCONMS (mm) | DMIN (mm) | DMINP (mm) | WF (mm) | LF (mm) | KAPR (°) | LAMS (°) | GAMO (°) | Weight (kg) | Insert |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C4-DDJNR-27050-11 | R | C4 | 40 | 60 | 140 | 27 | 50 | 93 | -7 | -6 | 0.39 | DN.. 1104.. |
| C4-DDJNL-27050-11 | L | C4 | 40 | 60 | 140 | 27 | 50 | 93 | -7 | -6 | 0.39 | DN.. 1104.. |
| C4-DDJNR-27055-15 | R | C4 | 40 | 110 | 145 | 27 | 55 | 93 | -7 | -6 | 0.46 | DN.. 1506.. |
| C4-DDJNL-27055-15 | L | C4 | 40 | 110 | 145 | 27 | 55 | 93 | -7 | -6 | 0.46 | DN.. 1506.. |
| C5-DDJNR-35060-15 | R | C5 | 50 | 110 | 165 | 35 | 60 | 93 | -7 | -6 | 0.72 | DN.. 1506.. |
| C5-DDJNL-35060-15 | L | C5 | 50 | 110 | 165 | 35 | 60 | 93 | -7 | -6 | 0.72 | DN.. 1506.. |
| C6-DDJNR-45065-15 | R | C6 | 63 | 110 | 190 | 45 | 65 | 93 | -7 | -6 | 1.18 | DN.. 1506.. |
| C6-DDJNL-45065-15 | L | C6 | 63 | 110 | 190 | 45 | 65 | 93 | -7 | -6 | 1.18 | DN.. 1506.. |
DCONMS: coupling diameter · DMIN / DMINP: minimum diameters specified by the manufacturer · WF: functional width · LF: functional length · KAPR: tool cutting edge angle · LAMS: inclination angle · GAMO: orthogonal rake angle
The tool consists of a polygon shank coupling on the machine side and an offset cutting head on the work side.
- Machine side: tapered polygon shank with a flange contact face. DCONMS is the coupling diameter: 40 mm for C4, 50 mm for C5 and 63 mm for C6.
- Cutting head: offset from the tool axis, with an insert pocket for a 55° rhombic negative insert held by a double clamp on a shim.
- WF (functional width): distance from the tool axis to the cutting corner: 27 mm for C4, 35 mm for C5 and 45 mm for C6.
- LF (functional length): distance from the flange contact face to the cutting corner: 50 mm or 55 mm for C4, 60 mm for C5 and 65 mm for C6.
- KAPR (tool cutting edge angle): 93°, measured between the main cutting edge and the feed direction.
- The right-hand (R) and left-hand (L) versions are mirror images of each other.
How to choose the right tool
- Coupling size: choose C4, C5 or C6 to match the polygon shank coupling receiver on the machine.
- Insert size: C4-DDJNR/L-27050-11 uses the smaller DN.. 1104.. insert, while the 27055, 35060 and 45065 versions use the larger DN.. 1506.. insert for heavier cuts.
- Hand: choose the right-hand (R) or left-hand (L) version according to the feed direction and the tool position on the machine.
- Reach: compare WF and LF in the specification table to check clearance to the workpiece, chuck and turret.
Insert and accessory options
- Pramet DN.. negative inserts are offered as DNMA, DNMG and DNMM, as well as DNGA and DNGN ceramic inserts and DNGA CBN inserts.
- Size 15 holders also accept DN.. 1504.. inserts when used with shim DDS 266-01 (catalog accessory reference AT002).
- For ceramic inserts in size 15 holders, use clamp set DCS 12C4 for DN.N inserts or DCS 12C2 for DN.A inserts.
Choosing the insert for the workpiece material
- Select the insert grade and chipbreaker according to the ISO material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant superalloys and titanium) and H (hardened materials).
- Coated carbide inserts cover most turning of steel, stainless steel and cast iron, while ceramic and CBN inserts are used for special applications such as cast iron or hardened materials.