TURNING TOOLHOLDER ISO P_PCLN(RL) EXT

Caution
Product Description
Dormer Pramet PCLN(R/L) EXT is an ISO P lever lock external turning toolholder for 80° rhombic negative inserts CN.. 1204.., with a 95° tool cutting edge angle. PCLNL 2020 K 12 is the left-hand version with a 20 mm x 20 mm shank and 125 mm functional length, for longitudinal, face and taper turning from finishing to roughing.
Reading the ISO code PCLNL 2020 K 12
- P: lever lock clamping through the insert hole
- C: 80° rhombic insert
- L: holder style with 95° tool cutting edge angle (side and end cutting)
- N: insert clearance angle 0° (negative insert)
- L: left-hand (R = right-hand)
- 2020: shank height 20 mm x shank width 20 mm
- K: tool length 125 mm
- 12: insert size (CN.. 1204..)
Usage notes
- Use only negative CN.. 1204.. inserts (CNGA, CNGG, CNMA, CNMG, CNMM) in this holder.
- Choose R or L to suit the feed direction and the turret or tool post layout of the lathe; R and L toolholders are mirror images of each other.
- The cutting corner sits 20 mm above the shank base (HF); check centre height on the machine and correct it with packing if necessary.
- Keep tool overhang as short as possible to minimise vibration.
- Clean the insert pocket before fitting a new insert or indexing to a new edge, and make sure the insert sits flat against the pocket walls before tightening the lever.
- Cutting data depend on the insert grade and chipbreaker; follow the recommendations for the insert being used.
The Dormer Pramet PCLN(R/L) EXT series is an external turning toolholder of the ISO P clamping system. A lever engages the central hole of the insert and pulls it against the pocket walls, so the insert is held securely without a top clamp obstructing chip flow, and cutting edges can be indexed quickly.
PCLNL 2020 K 12 (material ID 6756933) is the left-hand version. It holds an 80° rhombic negative insert with a 12.7 mm inscribed circle and 4.76 mm thickness (ISO CN.. 1204..) for side and end cutting at a 95° tool cutting edge angle. The offset square shank measures 20 mm x 20 mm, with a functional length of 125 mm.
Key features
- ISO P lever lock clamping through the insert hole
- 95° tool cutting edge angle for turning and facing up to a 90° shoulder in one setup
- -6° orthogonal rake angle and -6° inclination angle, providing clearance for double-sided negative inserts
- Strong 80° insert corner for finishing, medium machining and roughing
- Rated by the manufacturer for both stable and unstable working conditions, including heavy working conditions
- Accepts CNGA, CNGG, CNMA, CNMG and CNMM 1204.. inserts
Applications
- External longitudinal turning, with and without shoulder
- Face turning, with and without shoulder
- External taper (cone) turning
- Chamfering (secondary use)
| Brand | Dormer Pramet |
|---|---|
| Series | PCLN(R/L) EXT |
| Tool type | External turning toolholder, ISO P system |
| Clamping | P (lever lock through the insert hole) |
| Hand | R (right-hand) / L (left-hand); PCLNL 2020 K 12 = L |
| Insert shape | 80° rhombic, negative (0° clearance) |
| Compatible inserts | CN.. 1204.. (CNGA, CNGG, CNMA, CNMG, CNMM) |
| Insert inscribed circle / thickness | 12.7 mm / 4.76 mm |
| Tool cutting edge angle (KAPR) | 95° |
| Orthogonal rake angle (GAMO) | -6° |
| Inclination angle (LAMS) | -6° |
| Shank (PCLNL 2020 K 12) | Square, 20 mm x 20 mm, offset |
| Functional length (PCLNL 2020 K 12) | 125 mm |
| Order code | Material ID | Hand | Shank height H (mm) | Shank width B (mm) | Functional height HF (mm) | Functional length LF (mm) | Functional width WF (mm) | Head length LH (mm) | Cutting edge angle KAPR | Rake angle GAMO | Inclination angle LAMS | Insert |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCLNL 2020 K 12 | 6756933 | Left (L) | 20 | 20 | 20 | 125 | 25 | 28 | 95° | -6° | -6° | CN.. 1204.. |
Square-shank external turning toolholder with an offset head carrying an 80° rhombic insert pocket; the cutting corner projects from the head at a 95° tool cutting edge angle. Dimensions of PCLNL 2020 K 12 (left-hand):
- Shank height H: 20 mm
- Shank width B: 20 mm
- Functional height HF (shank base to cutting corner): 20 mm
- Functional length LF (shank end to cutting corner): 125 mm
- Functional width WF (back of shank to cutting corner): 25 mm
- Head length LH: 28 mm
- Insert seat: CN.. 1204.., 12.7 mm inscribed circle, 4.76 mm thick, set at -6° rake and -6° inclination
The right-hand version (R) is a mirror image of the left-hand version (L).
Choosing the insert type for CN.. 1204.. toolholders
| Insert type | Design | Typical use |
|---|---|---|
| CNMG | Double-sided with chipbreaker, M tolerance (sintered) | General turning of steel and stainless steel, from finishing to roughing |
| CNMM | Single-sided with heavy-duty chipbreaker | Roughing and heavy cuts at large depth of cut |
| CNMA | Flat top, no chipbreaker | Cast iron and other short-chipping materials |
| CNGG | Ground, G tolerance, double-sided chipbreaker | Precision finishing, stainless steel, heat-resistant alloys and non-ferrous metals |
| CNGA | Ground, flat top, no chipbreaker | Hard turning with CBN or ceramic inserts, and cast iron |
Choosing grade and corner radius
- Select the insert grade by ISO material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials).
- A small corner radius (e.g. 0.4 mm) suits finishing and low cutting forces; a larger radius (e.g. 0.8 mm to 1.2 mm) gives a stronger edge for medium machining and roughing.
- For turning to a shoulder and facing with one tool, the 95° PCLN style is a common choice; its 80° insert corner is stronger than sharper rhombic shapes such as 55° or 35°.