TURNING TOOLHOLDER ISO P_PCKN(RL) EXT

Caution
Product Description
Pramet PCKN(RL) EXT external turning toolholder from Dormer Pramet with ISO P lever lock clamping for CN.. 1204.. negative inserts (80° rhombic). The PCKNL 2020 K 12 is a left-hand holder with a 75° end-cutting edge angle, 20 x 20 mm offset shank and 125 mm length, designed for face turning without shoulder.
Reading the designation PCKNL 2020 K 12 (ISO 5608 code system)
- P - lever lock clamping (hole clamping)
- C - 80° rhombic insert
- K - 75° end-cutting holder style
- N - 0° insert clearance (negative insert)
- L - left-hand cutting direction
- 2020 - shank height 20 mm x shank width 20 mm
- K - tool length 125 mm
- 12 - insert size code (CN.. 1204..)
Usage notes
- Use only CN.. 1204.. negative inserts together with the original Pramet shim, lever and clamping screw.
- Before mounting an insert, blow chips and dirt out of the pocket and check the shim for damage. Replace a worn or chipped shim.
- Loosen and tighten the clamping screw with the HXK 4 hex key, and avoid overtightening.
- Clamp the toolholder with the shortest practical overhang and set the cutting edge on the spindle centre line.
- This toolholder is intended for face turning without shoulder. For turning or facing up to a shoulder, choose a 95° toolholder such as PCLN(RL) EXT.
- Choose the left-hand (L) or right-hand (R) version according to the tool position and feed direction on your lathe.
The Pramet PCKN(RL) EXT series from Dormer Pramet is a range of external turning toolholders with ISO P lever lock clamping for 80° rhombic negative inserts (ISO CN..). The insert is located by its central hole and pulled firmly into the pocket by a lever actuated with a clamping screw, so the top face of the insert stays free for chip flow and indexing is quick.
The PCKNL 2020 K 12 is the left-hand model with a 20 x 20 mm offset shank, 125 mm length and a pocket for CN.. 1204.. inserts (12.7 mm inscribed circle, 4.76 mm thick). Its 75° end-cutting edge angle makes it a dedicated tool for face turning without shoulder.
Key features
- ISO P lever lock (hole clamping) system for rigid insert seating and fast insert change
- 75° tool cutting edge angle with end-cutting geometry and offset shank for facing operations
- Negative insert seat with -6° rake angle and -6° inclination angle; accepts negative CN.. 1204.. inserts
- Replaceable shim under the insert protects the toolholder pocket
- Suitable for finishing, medium machining and roughing
- Toolholders in the current Pramet negative-insert line have a nickel surface treatment for improved oxidation and wear resistance
Typical applications
- Face turning without shoulder on CNC and conventional lathes
- General external turning in production and job-shop machining; the workpiece material range depends on the selected insert grade and chipbreaker
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PCKN(RL) EXT |
| Model | PCKNL 2020 K 12 |
| Tool type | External turning toolholder, square shank, offset type |
| Clamping system | ISO P - lever lock (hole clamping) |
| Cutting direction | Left hand (L) |
| Tool cutting edge angle (κr) | 75° (end cutting) |
| Insert | CN.. 1204.. (80° rhombic, negative, 12.7 mm inscribed circle, 4.76 mm thick) |
| Shank height x width (h x b) | 20 x 20 mm |
| Tool length (l1) | 125 mm |
| Rake angle (γ) / Inclination angle (λ) | -6° / -6° |
| Main operation | Face turning without shoulder |
Dimensions
| Designation | Hand | h (mm) | h1 (mm) | b (mm) | f (mm) | l1 (mm) | l2 (mm) | γ (°) | λ (°) | Weight (kg) | Insert |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCKNL 2020 K 12 | L | 20 | 20 | 20 | 25 | 125 | 36 | -6 | -6 | 0.42 | CN.. 1204.. |
Spare parts
| Part | Designation |
|---|---|
| Clamping lever | PU 02 |
| Clamping screw | US 42 |
| Shim | CNU 120312 |
| Hollow rivet (shim pin) | NT 05 |
| Mounting tool | MT 05 |
| Hex key | HXK 4 (s=4 mm) |
Straight square-section shank with an offset head. The insert pocket sits at the front corner of the head, so the cutting edge works across the face of the workpiece at a 75° tool cutting edge angle.
- h - shank height: 20 mm
- h1 - cutting edge height: 20 mm
- b - shank width: 20 mm
- f - functional width (shank back face to cutting corner): 25 mm
- l1 - tool length: 125 mm
- l2 - head length: 36 mm
The insert seat is tilted to give a -6° rake angle and a -6° inclination angle, which provides clearance for the negative insert with 0° clearance.
How to choose the right setup
1. Holder style by operation
- PCKN (75° end cutting): face turning without shoulder
- PCLN (95° side and end cutting): longitudinal and face turning with or without shoulder, and taper turning
- PCBN (75° side cutting): longitudinal turning without shoulder and taper turning
2. Insert chipbreaker by machining stage
- Finishing: chipbreaker for fine cuts, e.g. CNMG 120404E-FM
- Medium machining: general-purpose chipbreaker, e.g. CNMG 120408E-M
- Roughing: strong roughing chipbreaker, e.g. CNMG 120412E-R
3. Corner radius
A smaller radius (0.4 mm, code 04) reduces cutting forces and suits light cuts and slender parts. A larger radius (1.2 mm, code 12) gives a stronger edge for heavier feeds and interrupted cuts.
4. Insert grade by workpiece material
Select the insert grade according to the ISO 513 material group of the workpiece: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials). Check the Pramet insert catalogue for recommended grades and cutting data.