TURNING TOOLHOLDER ISO P_PCBN(RL) EXT

Caution
Product Description
Dormer Pramet PCBNL 2020 K 12 is an ISO P lever-lock turning toolholder for external turning with 80° rhombic negative CN.. 1204.. inserts. The left-hand, 75° side-cutting design with a straight 20 x 20 mm shank and 125 mm length is intended for taper turning and longitudinal turning without a shoulder.
ISO designation: PCBNL 2020 K 12
| Code | Meaning |
|---|---|
| P | Clamping system: lever lock (hole clamping) |
| C | Insert shape: 80° rhombic |
| B | Holder style: 75° side cutting, straight shank |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left |
| 2020 | Shank height x width: 20 x 20 mm |
| K | Tool length: 125 mm |
| 12 | Insert size: CN.. 1204.. (12.7 mm inscribed circle) |
Usage notes
- Use only CN.. 1204.. negative inserts (e.g. CNMG 1204..) that fit this insert seat, and choose the insert grade and chip breaker to suit the workpiece material and machining stage.
- Clean the insert pocket and check that the insert sits fully on its seat before tightening the clamping screw.
- Set the cutting corner at the workpiece centre height; the functional height of this holder equals its shank height (20 mm).
- Keep the tool overhang as short as possible to reduce vibration.
- Confirm that the left-hand (L) version matches the tool post or turret orientation and the feed direction of the machine.
- This holder is intended for taper turning and longitudinal turning without a shoulder; for turning against a shoulder or facing, select a holder with a larger cutting edge angle, such as the 95° PCLN style.
The PCBNL 2020 K 12 is part of the Dormer Pramet PCBN(RL) EXT family of ISO P external turning toolholders. It uses the P clamping system (lever lock), in which a lever clamps the insert through its central hole and draws it firmly into the insert pocket for secure, repeatable positioning.
The holder accepts 80° rhombic negative inserts with a 12.7 mm inscribed circle and 4.76 mm thickness (ISO designation CN.. 1204..), such as CNMG 1204.. inserts. Its left-hand, 75° side-cutting geometry on a straight shank makes it suitable for external taper turning and longitudinal turning without a shoulder.
Key features
- ISO P lever-lock (hole clamping) system for rigid, repeatable insert clamping
- 75° tool cutting edge angle with a -6° orthogonal rake angle for negative inserts
- Straight 20 x 20 mm square shank with 125 mm functional length (length code K)
- Left-hand version; the right-hand version PCBNR 2020 K 12 is available in the same family
- Suitable for finishing, medium machining and roughing
Typical applications
- External longitudinal turning without shoulder
- External taper (cone) turning
| Brand | Dormer Pramet |
|---|---|
| Product code | PCBNL 2020 K 12 |
| Product family | PCBN(RL) EXT |
| Tool type | External turning toolholder, ISO P |
| Clamping system | P – lever lock (hole clamping) |
| Insert | 80° rhombic negative insert, CN.. 1204.. |
| Insert inscribed circle / thickness | 12.7 mm / 4.76 mm |
| Hand | Left (L) |
| Tool cutting edge angle (KAPR) | 75° |
| Orthogonal rake angle (GAMO) | -6° |
| Shank type | Straight square shank |
| Shank height x width | 20 x 20 mm |
| Functional length (LF) | 125 mm |
| Head length (LH) | 36 mm |
| Machining | External turning: taper turning, longitudinal turning without shoulder |
| Product code | Material ID | Hand | KAPR | Insert | H (mm) | B (mm) | HF (mm) | WF (mm) | LF (mm) | LH (mm) | GAMO | LAMS |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCBNL 2020 K 12 | 6757322 | L | 75° | CN.. 1204.. | 20 | 20 | 20 | 17 | 125 | 36 | -6° | -6° |
H = shank height, B = shank width, HF = functional height, WF = functional width, LF = functional length, LH = head length, KAPR = tool cutting edge angle, GAMO = orthogonal rake angle, LAMS = inclination angle
Straight-shank external turning toolholder with a square shank and an insert pocket at the front of the head. The cutting corner of the 80° rhombic insert lies at shank height, and the main cutting edge is set at a 75° tool cutting edge angle (left-hand).
- Shank: square, straight (no offset), height H 20 mm x width B 20 mm
- Functional length LF: 125 mm (length code K)
- Head length LH: 36 mm
- Functional height HF: 20 mm (cutting corner level with the top of the shank)
- Functional width WF: 17 mm, measured from the side face of the shank to the cutting corner
- Insert seat: CN.. 1204.. negative insert, 12.7 mm inscribed circle, 4.76 mm thick
- Insert position angles: orthogonal rake GAMO -6°, inclination LAMS -6°
Choosing the right version
- Hand: choose L (PCBNL) or R (PCBNR) according to the tool post or turret orientation and the feed direction.
- Shank size: match the tool slot of the machine; the 2020 size fits 20 x 20 mm tool slots.
- Insert size: size 12 holders take CN.. 1204.. inserts; larger sizes in the PCBN(RL) EXT family (16, 19 and 25) take larger CN.. inserts for heavier depths of cut.
- Holder style: the 75° side-cutting style (B) suits taper turning and longitudinal turning without shoulder; to produce a square shoulder, use a 95° holder style such as PCLN.
Insert selection by workpiece material
| ISO group | Workpiece material | Selection tips |
|---|---|---|
| P | Carbon and alloy steel | Coated carbide grade for steel; medium chip breaker for general turning and roughing chip breaker for heavy cuts |
| M | Stainless steel | Tough coated grade with a sharp chip breaker; avoid very light depths of cut to limit work hardening |
| K | Cast iron | Wear-resistant coated grade; a strong cutting edge for cast skin and interrupted cuts |
| N | Aluminium and non-ferrous metals | Sharp, polished or uncoated inserts; for soft materials, holders for positive inserts are often a better choice |
| S | Heat-resistant and titanium alloys | Dedicated grade with a sharp cutting edge and reduced cutting speed |
Tip: the strong 80° insert corner and negative insert seat of this holder favour medium to rough machining of steel and cast iron, while the 75° cutting edge angle lets the edge enter the cut more gently than a 90° tool.