TOOL AND INSERTS KIT FOR EXTERNAL TURNING OPERATIONS_KIT DCLN(RL) EXT

Caution
Product Description
Ready-made Dormer Pramet external turning kit KITDCLNR-25-128-M-T9325, combining 1 DCLNR 2525 M 12 right-hand toolholder (95°, D-style top clamp, 25 x 25 mm shank) with 10 CNMG 120408E-M:T9325 negative turning inserts. A convenient starter set for general external turning of steel and cast iron.
Designation key (ISO 5608 / ISO 1832)
- D – clamping system D (double clamp with top clamp)
- C – insert shape: 80° rhombic
- L – tool style: 95° side and end cutting
- N – insert clearance angle 0° (negative insert)
- R – right-hand tool
- 2525 – shank height 25 mm x shank width 25 mm
- M – tool length 150 mm
- 12 – cutting edge length code for insert size CN.. 1204.. (IC 12.7 mm)
Recommended operations
- Primary use: longitudinal turning with and without shoulder, face turning with and without shoulder, external cone turning
- Possible use: chamfering (bevelling)
Grade and chipbreaker
- T9325: functionally gradient substrate with relatively low cobalt binder content and a thick MT-CVD coating; highly versatile with very good operational reliability at medium and higher cutting speeds, in continuous and interrupted cuts
- M chipbreaker: strong geometry with rounded cutting edges for semi-roughing of steel and cast iron, possibly stainless steel
Usage notes
- Set the cutting corner on the spindle centre line and keep tool overhang as short as possible
- Clean the insert pocket before indexing or replacing an insert, then tighten the clamp securely
- Work within the recommended feed range of 0.2 – 0.6 mm/rev and reduce feed when the set-up is less rigid
- Replacement inserts CNMG 120408E-M:T9325 and the DCLNR 2525 M 12 holder are also available individually
- Wear eye protection when machining; insert edges and chips are sharp
The Dormer Pramet KIT DCLN(RL) EXT is a ready-made tool and inserts kit for external turning operations. Kit KITDCLNR-25-128-M-T9325 contains 1 DCLNR 2525 M 12 turning toolholder and 10 CNMG 120408E-M:T9325 double-sided negative inserts, so the holder and a matched supply of inserts are ordered under a single code.
Key features
- D-style (double clamp) toolholder with top clamp for increased insert security
- Right-hand design with 95° tool cutting edge angle and offset head for side and end cutting in one setup
- 25 x 25 mm shank and 150 mm overall length
- CNMG 80° rhombic negative insert, double-sided, with 4 cutting edges
- M chipbreaker: strong geometry for semi-roughing of steel and cast iron, possibly stainless steel
- T9325 grade: versatile MT-CVD coated, functionally graded WC-Co carbide (ISO P15 – P35) suitable for high cutting speeds
Applications
Longitudinal turning with and without shoulder, face turning with and without shoulder, and external taper (cone) turning; chamfering is also possible. The holder is designed for finishing, medium machining and roughing in both stable and unstable working conditions, making the kit well suited to general engineering, maintenance workshops and production machining.
| Item | Specification |
|---|---|
| Kit ordering code | KITDCLNR-25-128-M-T9325 |
| Kit contents | 1 x DCLNR 2525 M 12 toolholder + 10 x CNMG 120408E-M:T9325 inserts |
| Toolholder style | DCLN, clamping system D (double clamp with top clamp) |
| Hand | Right hand (R) |
| Tool cutting edge angle (KAPR) | 95° |
| Shank size (h x b) | 25 x 25 mm |
| Overall length (l1) | 150 mm |
| Insert type | CNMG, 80° rhombic, negative (0° clearance), double-sided |
| Insert size | IC 12.7 mm, thickness 4.76 mm, corner radius 0.8 mm |
| Chipbreaker | M |
| Insert material / coating | T9325 – MT-CVD coated cemented carbide (WC-Co) |
| ISO application range | P15 – P35 |
| Recommended feed (f) | 0.2 – 0.6 mm/rev |
Kit ordering data
| Ordering code | Toolholder | Inserts | Insert quantity | Feed f (mm/rev) |
|---|---|---|---|---|
| KITDCLNR-25-128-M-T9325 | DCLNR 2525 M 12 | CNMG 120408E-M:T9325 | 10 | 0.2 – 0.6 |
Toolholder DCLNR 2525 M 12
| Shank height h = h1 (mm) | Shank width b (mm) | Overall length l1 (mm) | Offset f (mm) | Head length l2 (mm) | Cutting edge angle KAPR | Insert seat | Weight (g) |
|---|---|---|---|---|---|---|---|
| 25 | 25 | 150 | 32 | 30 | 95° | CN.. 1204.. | 777 |
Insert CNMG 120408E-M:T9325 (ANSI: CNMG 432-M:T9325)
| Inscribed circle IC (mm) | Thickness S (mm) | Corner radius RE (mm) | Cutting edge length L (mm) | Hole diameter D1 (mm) | Max. depth of cut ap (mm) | Grade |
|---|---|---|---|---|---|---|
| 12.7 | 4.76 | 0.8 | 12.9 | 5.16 | 6 | T9325 |
Toolholder DCLNR 2525 M 12: square shank with a height (h) of 25 mm, a width (b) of 25 mm and an overall length (l1) of 150 mm. The head is offset to one side so that the cutting corner lies 32 mm (f) from the rear face of the shank; head length (l2) is 30 mm. The pocket holds the 80° rhombic insert with the main cutting edge at 95° (KAPR), allowing longitudinal turning and facing up to a shoulder. The insert is secured by the D-system double clamp with a top clamp.
Insert CNMG 120408E-M:T9325: 80° rhombus, inscribed circle (IC) 12.7 mm, thickness (S) 4.76 mm, corner radius (RE) 0.8 mm, cutting edge length (L) 12.9 mm, central fixing hole (D1) 5.16 mm, with the M chipbreaker formed on both faces.
Choosing the right kit for your workpiece
| Workpiece material (ISO group) | Suitability of KITDCLNR-25-128-M-T9325 |
|---|---|
| P – steel | Primary use (grade T9325, ISO P15 – P35) |
| K – cast iron | Suitable (M chipbreaker is designed for steel and cast iron) |
| M – stainless steel | Possible use; for regular stainless steel work choose a kit with the SM chipbreaker |
Other Dormer Pramet ready-made turning kits
- KITDWLNR-25-088-SM-T9325: DWLNR 2525 M 08 + 10 x WNMG 080408E-SM:T9325, positive SM geometry for medium machining of steel, stainless steel and possibly all alloys
- KITDWLNR-25-088-SM-T8430 and KITDWLNR-25-088-FM-T8430: versatile PVD coated grade T8430 for heavier loads; FM geometry for light machining of steel and stainless steel
- KITINTSCLCR-CC-064-T9325: internal turning starter pack with 3 boring bars and 10 x CCMT 060204E-FM:T9325 inserts
Alternative inserts for the DCLNR 2525 M 12 holder
- CNMG 120408E-FM:T9325: fine to medium machining of steels
- CNMG 120408E-NM:T9325: fine to heavy machining of steels and stainless steels (ISO P15 – P35 and M10 – M30)