TURNING HEAD - HEAVY DUTY_KHP-CBN(RL)

Caution
Product Description
The Dormer Pramet KHP-CBN(RL) heavy-duty turning head is a lever-lock modular cartridge for 80° rhombic negative CN.. 2509.. inserts. Mounted on a DKH(R/L) heavy-duty toolholder, it gives a 75° side-cutting edge for heavy roughing through to finishing in external longitudinal, facing and taper turning.
Spare parts (set PC60)
| Part | Code |
|---|---|
| Shim | CNU 250620 |
| Clamping lever | PU 06 |
| Clamping screw | US 39 (M10x33.0) |
| Shim sleeve | NT 08 |
| Sleeve punch | MT 08 |
| Key | HXK 5 |
General information
- The turning head is not a complete tool: it must be assembled on a DKHR or DKHL heavy-duty toolholder (clamping screw SR 14, key HXK 10).
- Insert to use: CNM. 2509..-E negative inserts (ISO designation CN.. 2509..). Inserts and the toolholder are ordered separately.
- Machining range: finishing (very good surface quality), medium machining (good surface quality) and roughing (no surface roughness limit).
- Tighten the screws to the torque recommended in the Dormer Pramet catalogue, and replace worn shims, levers or screws to keep the insert seated correctly.
- Clean the insert seat and check the shim for damage at each insert change; a damaged seat shortens tool life under heavy cuts.
The KHP-CBN(RL) is a heavy-duty turning head (modular cartridge) from the Dormer Pramet KH system for large, heavy machining. The head carries an 80° rhombic negative insert with a 25.4 mm inscribed circle and 9.52 mm thickness (ISO designation CN.. 2509..), clamped by a lever-lock system. Assembled on a DKHR or DKHL heavy-duty toolholder, the tool cuts with a 75° side-cutting edge on a straight shank.
Key features
- Modular design: only the head is changed on the holder, so one DKH(R/L) holder can take different KHP/KHS heads.
- Lever-lock clamping of a negative insert on a shim keeps the insert firmly seated under high cutting forces.
- Large CN.. 2509.. insert (IC 25.4 mm, thickness 9.52 mm) for deep cuts and heavy roughing.
- Negative geometry: inclination angle λs -6° and orthogonal rake angle γo -6°.
- Available in right-hand (KHP-CBNR 25) and left-hand (KHP-CBNL 25) versions.
Applications
- External longitudinal turning without shoulder, face turning without shoulder and taper turning.
- Roughing, medium machining and finishing on large lathes, depending on the insert geometry and grade.
- Heavy industry components; distributors also list this head among Dormer Pramet tools for railway wheel turning.
| Brand | DORMER PRAMET |
|---|---|
| Series | KHP-CBN(RL) |
| Tool type | Modular turning head (cartridge) for heavy-duty external turning |
| Clamping system | Lever lock (ISO clamping system P) |
| Insert | CNM. 2509..-E (80° rhombic, negative) |
| Insert size | Inscribed circle 25.4 mm, thickness 9.52 mm |
| Cutting edge angle | 75° |
| Inclination angle λs | -6° |
| Orthogonal rake angle γo | -6° |
| Hand | Right (R) / Left (L) |
| Compatible holder | DKHR / DKHL, shank 40x50 mm to 60x80 mm |
| Weight | 1.30 kg |
| Country of origin | Czech Republic (CZ) |
| Order code | Item no. | Hand | A (mm) | B (mm) | λs (°) | γo (°) | Weight (kg) | Insert | Spare parts set | Holder |
|---|---|---|---|---|---|---|---|---|---|---|
| KHP-CBNL 25 | 6758292 | Left (L) | 32 | 47 | -6 | -6 | 1.30 | CNM. 2509..-E | PC60 | DKHR / DKHL |
| KHP-CBNR 25 | 6758293 | Right (R) | 32 | 47 | -6 | -6 | 1.30 | CNM. 2509..-E | PC60 | DKHR / DKHL |
The KHP-CBN(RL) is a modular cartridge that mounts on the head end of a DKHR or DKHL heavy-duty toolholder and is fixed with the holder clamping screw SR 14 (key HXK 10). Its insert pocket holds an 80° rhombic negative insert seated on a shim and locked by a screw-operated clamping lever.
- Dimension A: 32 mm
- Dimension B: 47 mm
- Cutting edge angle: 75°
- Inclination angle λs: -6°; orthogonal rake angle γo: -6°
- Insert: CN.. 2509.. (IC 25.4 mm, thickness 9.52 mm)
- Head weight: 1.30 kg
Matching DKHR/L holders (height × width × length):
DKHR/L 4050 V: 40 × 50 × 400 mm
DKHR/L 5060 W: 50 × 60 × 450 mm
DKHR/L 6080 W-A: 60 × 80 × 450 mm
Choosing a Dormer Pramet heavy-duty turning head
| Head | Insert | Cutting edge angle | Typical use |
|---|---|---|---|
| KHP-CBN(RL) 25 | CN.. 2509.. | 75° | Longitudinal, facing and taper turning without shoulder; straight shank |
| KHP-CLN(RL) | CN.. 1906.. / CN.. 2509.. | 95° | Longitudinal and face turning with and without shoulder; off-set shank |
| KHP-SBN(RL) | SN.. 2507.. / SN.. 2509.. / SN.. 2512.. | 75° | Square insert; longitudinal, facing and taper turning without shoulder |
| KHP-SSN(RL) | SN.. 1906.. / SN.. 2507.. | 45° | Chamfering, copy turning, facing and longitudinal turning without shoulder |
Selection tips
- Choose KHP-CBN when the part has no shoulder and the job is heavy roughing: the 75° cutting edge angle spreads the load along a longer edge. For a square shoulder, choose KHP-CLN (95°).
- Choose R or L to suit the feed direction and the DKH holder set-up on the machine; confirm the head and holder combination in the Dormer Pramet catalogue.
- Select the DKH holder to fit the machine tool post: 40x50 mm (DKHR/L 4050 V), 50x60 mm (DKHR/L 5060 W) or 60x80 mm (DKHR/L 6080 W-A).
- Select the CNM. 2509..-E insert grade and chipbreaker for the workpiece group: steel (ISO P), stainless steel (ISO M) or cast iron (ISO K).