TURNING TOOLHOLDER ISO D_IDCRN(RL) EXT

Caution
Product Description
Dormer Pramet DCRNL 20 4D is a left-hand external turning toolholder with ISO D double-clamp insert locking for 80° rhombic negative inserts CN.. 43. (IC 1/2 in, thickness 3/16 in). Its 75° approach angle and 1-1/4 in square offset shank suit chamfering, taper turning and longitudinal turning without shoulder, from finishing to roughing.
Application range
- External turning on CNC lathes, turning centers and conventional lathes with tool stations that accept a 1-1/4 in square shank.
- Operations: chamfering, taper turning and longitudinal turning without shoulder.
- Machining: finishing (very good surface quality), medium machining (good surface quality) and roughing.
Insert compatibility
Use 80° rhombic negative inserts with a center hole to ANSI CN.. 43. (ISO CN.. 1204..), for example CNMG 432 / CNMG 120408 types. Choose the chipbreaker and grade to suit the workpiece material and operation.
Usage cautions
- Set the cutting edge exactly at spindle center height; use shims under the shank if adjustment is needed.
- Keep tool overhang as short as possible to reduce vibration and chatter.
- Clean the insert pocket and clamp contact faces at every indexing; chips trapped under the insert cause edge chipping and loss of accuracy.
- Tighten the clamp screw securely with the correct key, but do not over-tighten.
- Inspect the clamp, pin and insert seat regularly and replace worn parts with genuine spare parts.
- Confirm that the hand (L or R) matches the feed direction and turret orientation of your machine.
- Wear eye protection and use machine guards; sharp edges and hot chips can cause injury.
The Dormer Pramet DCRNL 20 4D belongs to the DCRN(RL) EXT family of ISO D external turning toolholders. It holds an 80° rhombic negative insert (ANSI CN.. 43., ISO equivalent CN.. 1204..) with a double-clamp system and presents the cutting edge at a 75° approach angle on an offset shank. This left-hand version has a 1-1/4 in x 1-1/4 in shank and a 6 in overall length.
Key features
- ISO clamping system D (double clamp) holds the insert firmly in its pocket for secure, repeatable indexing.
- The 75° approach angle spreads the cutting load over a longer section of the edge, which suits chamfering, taper turning and stock removal on the diameter.
- The 80° rhombic negative insert has a strong corner, and double-sided negative inserts provide up to 4 cutting edges.
- The insert seat is designed with a -6° orthogonal rake for use with negative inserts.
- The rigid 1-1/4 in square offset shank, 6 in long, fits lathes and turning centers with inch-system tool stations.
Typical applications
- External chamfering (bevelling)
- Taper (cone) turning
- Longitudinal turning without shoulder
- Finishing, medium machining and roughing
| Brand | Dormer Pramet |
|---|---|
| Model (ISO code) | DCRNL 20 4D |
| Material ID (EDP) | 6788534 |
| Toolholder family | DCRN(RL) EXT, external turning |
| Clamping system | ISO D, double clamp |
| Hand | Left hand |
| Approach angle | 75° |
| Orthogonal rake angle | -6° |
| Insert shape | 80° rhombic, negative (0° clearance) |
| Compatible insert | ANSI CN.. 43. / ISO CN.. 1204.. |
| Insert IC / thickness | 1/2 in / 3/16 in |
| Shank type | Square, offset shank |
| Shank size (H x B) | 1-1/4 in x 1-1/4 in |
| Overall length | 6 in (152.4 mm) |
| Head length | 1.35 in |
Dormer Pramet DCRN(RL) EXT inch-size models for reference. The model on this page is DCRNL 20 4D.
| Model | Material ID | Hand | Shank H x B | Overall length | Head length | Compatible insert (ANSI) |
|---|---|---|---|---|---|---|
| DCRNL 12 4B | 6788532 | Left | 3/4 in x 3/4 in | 4-1/2 in | 1.35 in | CN.. 43. (IC 1/2 in, thickness 3/16 in) |
| DCRNL 16 4D | 6788533 | Left | 1 in x 1 in | 6 in | 1.35 in | CN.. 43. (IC 1/2 in, thickness 3/16 in) |
| DCRNL 20 4D | 6788534 | Left | 1-1/4 in x 1-1/4 in | 6 in | 1.35 in | CN.. 43. (IC 1/2 in, thickness 3/16 in) |
| DCRNL 20 5D | 6788535 | Left | 1-1/4 in x 1-1/4 in | 6 in | 1.64 in | CN.. 54. (IC 5/8 in, thickness 1/4 in) |
| DCRNR 12 4B | 6788538 | Right | 3/4 in x 3/4 in | 4-1/2 in | 1.35 in | CN.. 43. (IC 1/2 in, thickness 3/16 in) |
All models: 75° approach angle, -6° orthogonal rake, ISO D double clamp, offset shank.
Shape and main dimensions of DCRNL 20 4D:
- Shank: square cross-section, 1-1/4 in high (H) x 1-1/4 in wide (B), overall length 6 in (152.4 mm).
- Head: offset cutting head at the front end with a head length of 1.35 in, carrying the pocket for an 80° rhombic negative insert.
- Cutting edge: the main cutting edge is set at a 75° approach angle to the feed direction in a left-hand layout, so the tool cuts with its side edge and can produce chamfers and tapers but not a 90° shoulder.
- Insert clamping: ISO D double clamp; the insert is located on a pin through its center hole and pressed into the pocket by a top clamp.
- Seat geometry: -6° orthogonal rake, which gives the negative insert its working clearance.
Main catalogue dimension symbols: H = shank height, B = shank width, LF = functional length, LH = head length.
Choosing within the DCRN(RL) EXT family
- Shank size: use the largest shank your tool station accepts, 3/4 in (12), 1 in (16) or 1-1/4 in (20), for maximum rigidity.
- Insert size: size 4 (CN.. 43., IC 1/2 in) covers general turning; size 5 (CN.. 54., IC 5/8 in, e.g. DCRNL 20 5D) allows larger depths of cut.
- Hand: choose L or R according to feed direction and machine layout.
- Need 90° shoulders or face turning? Choose a 95° style such as DCLN(RL) EXT instead of the 75° DCRN style.
Choosing the insert for the workpiece material
| ISO group | Workpiece material | Selection tips |
|---|---|---|
| P | Steel, cast steel | General-purpose chipbreaker with a CVD-coated carbide grade |
| M | Stainless steel | Sharp chipbreaker for stainless steel with a tough coated grade to limit built-up edge |
| K | Cast iron | Strong edge with a wear-resistant coated grade |
| N | Aluminium, non-ferrous metals | Holders for positive inserts are usually preferred; if a negative insert is used, choose a sharp, uncoated or polished type |
| S | Heat-resistant alloys, titanium | Sharp edge, PVD-coated grade and reduced cutting speed |
| H | Hardened steel | Strong edge in ceramic or CBN |
Nose radius guide
- CNMG 431 / CNMG 120404 (1/64 in, 0.4 mm): finishing and light depth of cut
- CNMG 432 / CNMG 120408 (1/32 in, 0.8 mm): general-purpose turning
- CNMG 433 / CNMG 120412 (3/64 in, 1.2 mm): roughing and higher feed
How to read DCRNL 20 4D
- D: clamping system D (double clamp)
- C: 80° rhombic insert
- R: 75° approach angle with offset shank
- N: 0° insert clearance (negative insert)
- L: left hand
- 20: shank size in 1/16 in steps (20/16 = 1-1/4 in)
- 4: insert IC in 1/8 in steps (4/8 = 1/2 in)
- D: tool length 6 in