TURNING TOOLHOLDER ISO D_IDCLN(RL) EXT

Caution
Product Description
Dormer Pramet IDCLN(RL) EXT is an ISO D double clamp external turning toolholder with a 95° tool cutting edge angle for 80° rhombic negative CN.. inserts. Model DCLNL 85 4D is a left-hand, inch-shank holder (1-1/4 inch x 1 inch x 6 inch) for CN.. 43. inserts, used for longitudinal turning, face turning and taper turning with or without a shoulder.
General information
- Clamping system: ISO D double clamp (System D) for negative inserts with a central hole.
- Insert designation: ANSI CN.. 43., an 80° rhombic negative insert with a 1/2 inch inscribed circle and 3/16 inch thickness.
- Application range stated by Dormer Pramet: finishing (very good surface quality), medium machining (good surface quality) and roughing.
- Steel toolholder body without through-coolant supply.
- Inserts are not included (sold separately).
Usage guidance and cautions
- Check the hand before ordering. DCLNL is the left-hand (L) version, and the right-hand (R) version cuts in the opposite direction. Confirm your lathe's turret orientation and feed direction.
- Set the cutting edge on the workpiece centre line and keep tool overhang as short as possible to minimise vibration.
- Remove chips and dirt from the insert seat and clamp before indexing or changing the insert, and replace any worn or damaged clamping parts.
- Select cutting speed, feed and depth of cut according to the recommendations for the insert grade and chipbreaker.
- Inserts have sharp edges. Handle them with care and wear safety glasses during machining.
The Dormer Pramet IDCLN(RL) EXT series is a family of external turning toolholders that use the ISO D double clamp system to hold 80° rhombic negative inserts (CN..). The 95° tool cutting edge angle lets one tool cut on both the side and the end, so diameters, faces and shoulders can be machined without changing tools. DCLNL 85 4D is the left-hand version with an offset inch shank of 1-1/4 inch height x 1 inch width x 6 inch length, holding CN.. 43. inserts (1/2 inch inscribed circle, 3/16 inch thick).
Key features
- The ISO D double clamp system holds the negative insert securely in the pocket for stable cutting from finishing to roughing.
- The 95° tool cutting edge angle covers both longitudinal turning and facing, including turning up to a shoulder.
- The 80° rhombic CN.. insert has a strong cutting corner suited to general external turning.
- Negative geometry with a -6° orthogonal rake angle.
- Offset shank in inch dimensions, with a head length of 1.26 inch.
Applications
- Longitudinal turning with and without a shoulder
- Face turning with and without a shoulder
- Taper turning
- External turning on CNC and conventional lathes, from finishing to roughing depending on the insert chipbreaker
| Manufacturer | Dormer Pramet |
|---|---|
| Series | IDCLN(RL) EXT |
| Application | External turning |
| Clamping system | ISO D (double clamp) |
| Tool cutting edge angle | 95° |
| Compatible insert | 80° rhombic negative insert, CN.. 43. (1/2 inch inscribed circle, 3/16 inch thick) |
| Hand | Left (L) for DCLNL 85 4D |
| Shank height x width | 1-1/4 inch x 1 inch |
| Overall length | 6 inch (152.4 mm) |
| Head length | 1.26 inch |
| Shank type | Offset shank |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Through coolant | No |
| Body material | Steel |
| Order code | Designation | Hand | Insert | Shank height H (inch) | Shank width B (inch) | Overall length (inch) | Head length LH (inch) | Cutting edge angle | Orthogonal rake angle |
|---|---|---|---|---|---|---|---|---|---|
| 6788550 | DCLNL 85 4D | L | CN.. 43. | 1-1/4 | 1 | 6 | 1.26 | 95° | -6° |
An external turning toolholder with a straight rectangular shank and an offset head. The insert pocket is at the front corner of the head. The 80° rhombic CN.. insert is held by the ISO D double clamp, with its main cutting edge set at a 95° tool cutting edge angle so it can cut along the diameter and across the face.
- H (shank height): 1-1/4 inch
- B (shank width): 1 inch
- Overall length: 6 inch (152.4 mm)
- LH (head length): 1.26 inch
- Hand: left (L), the mirror image of the right-hand (R) version
How to choose the insert for this holder
- Insert size: use CN.. 43. inserts (ANSI inch designation). The equivalent ISO metric size is CN.. 1204, so inserts of this size fit the pocket whether they carry inch or metric designations.
- Chipbreaker: choose a finishing geometry for small depths of cut and the best surface finish, a medium geometry for general turning, and a roughing geometry for large depths of cut and heavy feeds.
- Corner radius: a larger corner radius gives a stronger edge for roughing. A smaller corner radius reduces cutting forces and vibration for finishing and slender parts.
- Carbide grade: choose by the ISO 513 workpiece material group: P (steel), M (stainless steel), K (cast iron), S (heat-resistant alloys) and H (hardened steel).
- Aluminium and other non-ferrous metals: a sharp positive insert on a screw-clamp holder is usually a better choice than a negative insert.
Why a 95° CN.. holder
The 80° corner of the CN.. insert is strong enough for roughing, and the 95° cutting edge angle allows turning and facing with the same tool. This makes the IDCLN(RL) EXT series a versatile first choice for general external turning of parts such as shafts and flanges.