TURNING TOOLHOLDER ISO D_DCLN(RL) EXT

Caution
Product Description
Dormer Pramet DCLN external turning toolholder (ISO D, double clamp) for 80° rhombic negative CN.. inserts, with a 95° side and end cutting edge position and an offset shank. Available in right-hand (R) and left-hand (L) versions for longitudinal, face and taper turning, from roughing to finishing.
Designation key (ISO 5608)
| Code | Meaning |
|---|---|
| D | Clamping system: double clamp with top clamp and pin (System D) |
| C | Insert shape: 80° rhombic |
| L | Holder style: 95° side and end cutting, offset shank |
| N | Insert clearance angle: 0° (negative insert) |
| R / L | Hand: right-hand / left-hand |
| 1616 | Shank height x width: 16 mm x 16 mm |
| H | Tool length: 100 mm (other lengths: K = 125 mm, M = 150 mm, P = 170 mm, S = 250 mm) |
| 09 | Insert size: for CN.. 0903.. inserts |
Usage guidance and cautions
- Set the cutting corner at workpiece centre height. On DCLN holders the functional height HF equals the shank height H, so seat the holder fully on a flat, clean tool post or turret seat.
- Keep tool overhang as short as possible to reduce vibration.
- Clean the insert pocket and clamp contact faces before indexing or changing the insert, then tighten the clamp securely.
- Replace worn clamps, pins and screws to keep insert seating accurate.
- Choose the insert grade and chipbreaker to suit the workpiece material and cutting conditions, and follow the cutting data recommended for the insert.
- Wear safety glasses and keep machine guards closed. Turning chips are hot and sharp.
The Dormer Pramet DCLN(RL) EXT series is a range of external turning toolholders built on the Pramet System D double clamp design. The insert is locked by a top clamp together with a pin in the insert hole, holding 80° rhombic negative inserts (ISO designation CN..) firmly in the pocket for stable, repeatable cutting.
The holder places the insert at a 95° side and end cutting position on an offset shank, so a single tool can turn diameters, face end surfaces and machine up to a shoulder. The representative code DCLNL 1616 H 09 is a left-hand holder with a 16 mm x 16 mm shank and 100 mm length that takes CN.. 0903.. inserts (inscribed circle 9.525 mm, thickness 3.18 mm).
Key features
- System D double clamping for secure insert seating
- 95° side and end cutting edge position with an offset shank
- Negative insert geometry: orthogonal rake angle -6° and inclination angle -6°
- Primary use for finishing, medium machining and roughing
- Suitable for both stable and unstable working conditions, and for heavy working conditions
- Right-hand (R) and left-hand (L) versions
Applications
- External longitudinal turning with and without shoulder
- Face turning with and without shoulder
- External cone (taper) turning
- Chamfering (possible use)
Values below are for the representative code DCLNL 1616 H 09.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Representative code | DCLNL 1616 H 09 (manufacturer item number 6757917) |
| Clamping system | System D (double clamp) |
| Insert | 80° rhombic negative insert, CN.. 0903.. |
| Insert size | Inscribed circle 9.525 mm, thickness 3.18 mm |
| Cutting edge position | 95°, side and end cutting |
| Insert clearance angle | 0° (code N) |
| Orthogonal rake angle | -6° |
| Inclination angle | -6° |
| Hand | Left-hand (L) |
| Shank | Offset square shank, H 16 mm x B 16 mm |
| Functional height HF | 16 mm |
| Functional width WF | 20 mm |
| Functional length LF | 100 mm |
| Head length LH | 24.8 mm |
| Gross weight | 242.9 g |
| Operations | External longitudinal, face and taper turning, from finishing to roughing |
DCLN metric range from Dormer Pramet. Each size is designated R (right-hand) or L (left-hand); availability by hand and size may vary by market.
| Designation | Insert (ISO) | Shank height H (mm) | Shank width B (mm) | Functional length LF (mm) |
|---|---|---|---|---|
| DCLNR / DCLNL 1616 H 09 | CN.. 0903.. | 16 | 16 | 100 |
| DCLNR / DCLNL 1616 H 12 | CN.. 1204.. | 16 | 16 | 100 |
| DCLNR / DCLNL 2020 K 09 | CN.. 0903.. | 20 | 20 | 125 |
| DCLNR / DCLNL 2020 K 12 | CN.. 1204.. | 20 | 20 | 125 |
| DCLNR / DCLNL 2525 M 09 | CN.. 0903.. | 25 | 25 | 150 |
| DCLNR / DCLNL 2525 M 12 | CN.. 1204.. | 25 | 25 | 150 |
| DCLNR / DCLNL 2525 M 16 | CN.. 1606.. | 25 | 25 | 150 |
| DCLNR / DCLNL 3225 P 12 | CN.. 1204.. | 32 | 25 | 170 |
| DCLNR / DCLNL 3232 P 19 | CN.. 1906.. | 32 | 32 | 170 |
| DCLNR / DCLNL 4040 S 19 | CN.. 1906.. | 40 | 40 | 250 |
Straight square-section shank with an offset cutting head at the front end. The insert pocket holds an 80° rhombic negative insert so that the main cutting edge sits at a 95° position relative to the feed direction, allowing cutting along the side and across the end of the workpiece. A top clamp presses the insert down while a pin locates it through the insert hole (System D double clamp).
Main dimensions defined for this holder type:
- H: shank height
- B: shank width
- HF: functional height, from the shank base to the cutting corner
- WF: functional width, from the back of the shank to the cutting corner
- LF: functional length, from the shank end to the cutting corner
- LH: head length
DCLNL 1616 H 09: H 16 mm, B 16 mm, HF 16 mm, WF 20 mm, LF 100 mm, LH 24.8 mm. The left-hand (L) version is the mirror image of the right-hand (R) version.
How to choose the right DCLN holder
- Hand (R or L): Right-hand holders are the common choice for turning toward the chuck on a conventional lathe setup. Left-hand holders cut in the opposite direction, for example when turning away from the chuck or when the tool must be mounted as a mirror image.
- Shank size: Match the shank height and width to the tool post or turret slot of the machine, and select the largest shank the machine accepts for maximum rigidity.
- Insert size: Size 09 (CN.. 0903..) suits smaller lathes and lighter depths of cut; sizes 12, 16 and 19 give a stronger cutting corner for larger depths of cut and roughing.
- Workpiece material: Select the insert grade by ISO 513 material group: P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys and titanium), H (hardened materials).
- Why the 80° insert: The 80° rhombic shape offers a strong cutting corner for roughing, while the 95° edge position still reaches shoulders and faces, making DCLN one of the most versatile holders for general external turning.