TURNING TOOLHOLDER ISO D_DCKN(RL) EXT

Caution
Product Description
Pramet DCKN(RL) EXT external turning toolholders from Dormer Pramet use the ISO D double-clamp system to hold 80° rhombus negative CN.. inserts at a 75° tool cutting edge angle. The offset-shank, end-cutting design is made for face turning without shoulder. DCKNL 2020 K 12 is the left-hand version with a 20 x 20 mm shank and 125 mm length for CN.. 1204.. inserts.
ISO code DCKNL 2020 K 12 explained (ISO 5608)
- D: clamping system D, double clamp through the insert hole
- C: insert shape, 80° rhombus
- K: holder style, 75° end cutting
- N: insert clearance angle 0° (negative insert)
- L: left-hand cutting (R = right-hand)
- 2020: shank height 20 mm x shank width 20 mm
- K: tool length 125 mm
- 12: insert size, for CN.. 1204.. inserts
Spare parts
Spare parts listed for DCKNL 2020 K 12 include the clamp set DCS 12 and the shim clamping screw US 2002-T15P.
Usage notes
- Use only CN.. negative inserts that match the holder size: 1204.. for size 12 holders and 1606.. for size 16 holders.
- Clean the insert seat, shim and clamp before indexing or changing the insert. Chips trapped under the insert can cause insert breakage.
- Set the cutting edge on the spindle centre line and keep tool overhang as short as possible to limit vibration.
- Check the shim and clamp regularly and replace them when worn or damaged.
- Choose R or L hand to match the turret layout and spindle rotation direction of the lathe.
The DCKN(RL) EXT series is a family of external turning toolholders in the Pramet indexable tooling range from Dormer Pramet. It uses ISO clamping system D (double clamp). The clamp engages the insert hole and presses the insert downward and at an angle into its seat, which holds negative inserts rigidly and securely.
The holder carries an 80° rhombus negative insert (ISO designation CN..) in K-style geometry, with a 75° tool cutting edge angle, end cutting and an offset shank. Right-hand (R) and left-hand (L) versions are available. DCKNL 2020 K 12 is the left-hand holder with a 20 x 20 mm shank.
Key features
- ISO D double-clamp insert clamping for stable cutting from finishing to roughing
- 75° end-cutting geometry designed for face turning without shoulder
- Takes negative 80° rhombus inserts CN.. 1204.. (12.7 mm inscribed circle, 4.76 mm thick); size 16 holders take CN.. 1606.. inserts
- -6° orthogonal rake angle
- Shank sizes from 20 x 20 mm up to 32 x 32 mm
Applications
- External face turning without shoulder on CNC and conventional lathes
- Finishing with very good surface quality, medium machining with good surface quality, and roughing
| Brand | DORMER PRAMET (Pramet) |
|---|---|
| Series | DCKN(RL) EXT |
| Tool type | External turning toolholder, ISO clamping system D (double clamp) |
| Tool cutting edge angle | 75° (end cutting) |
| Orthogonal rake angle | -6° |
| Insert | 80° rhombus, negative, CN.. 1204.. (size 16 holders: CN.. 1606..) |
| Hand | R (right hand) / L (left hand) |
| Shank | Offset shank, 20 x 20 mm to 32 x 32 mm |
| Overall length | 125 mm (code K) / 150 mm (code M) / 170 mm (code P) |
| Main operation | Face turning without shoulder |
| DCKNL 2020 K 12 | Left hand, 20 x 20 mm shank, 125 mm length, CN.. 1204.. insert |
| Model | Product No. | Hand | Insert | Shank h x b (mm) | Length (mm) | Head length (mm) |
|---|---|---|---|---|---|---|
| DCKNL 2020 K 12 | Left hand | CN.. 1204.. | 20 x 20 | 125 | ||
| DCKNR 2020 K 12 | 7028415 | Right hand | CN.. 1204.. | 20 x 20 | 125 | 21.2 |
| DCKNR 2525 M 12 | 7028416 | Right hand | CN.. 1204.. | 25 x 25 | 150 | 21.1 |
| DCKNL 3225 P 12 | 7028413 | Left hand | CN.. 1204.. | 32 x 25 | 170 | 21.1 |
| DCKNL 3232 P 16 | 7028414 | Left hand | CN.. 1606.. | 32 x 32 | 170 | 26 |
Data is based on published Dormer Pramet product information. Other sizes and hands of the DCKN(RL) EXT family may be available, so check the current Dormer Pramet catalogue.
Shape: a square or rectangular shank with an offset head at the front end. The 80° rhombus insert sits on a shim in the head corner and is held through its centre hole by the D-type clamp. The main cutting edge is set at a 75° tool cutting edge angle for end cutting (facing).
- h: shank height (20 mm on DCKNL 2020 K 12)
- b: shank width (20 mm on DCKNL 2020 K 12)
- l1: overall length, 125 mm for length code K, 150 mm for M and 170 mm for P
- Head length: 21.2 mm on DCKNR 2020 K 12 and 26 mm on DCKNL 3232 P 16
- Functional height equals shank height (32 mm on DCKNL 3232 P 16, with a functional width of 40 mm)
Choosing the right holder style
- DCKN(RL) EXT (75°, end cutting): face turning without shoulder.
- DCLN(RL) EXT (95°, side and end cutting): longitudinal and face turning with or without shoulder in one tool.
- DCBN(RL) EXT (75°, side cutting, straight shank): chamfering, taper turning and longitudinal turning without shoulder.
- PCKN(RL) EXT (75°): the same geometry with ISO P lever clamping.
Choosing the insert
- Use a smaller corner radius for light cuts and a larger corner radius with a roughing chipbreaker for heavy cuts, for example Pramet CNMG 120404E-M for medium machining and CNMG 120412E-R for roughing.
- Select the insert grade by workpiece ISO material group: P (steel), M (stainless steel), K (cast iron).
- On unstable setups, reduce depth of cut and feed rather than increasing tool overhang.