TURNING TOOLHOLDER ISO D_DCBN(RL) EXT

Caution
Product Description
Dormer Pramet ISO D double clamp external turning toolholder for 80° rhombic negative inserts (CN..), with a 75° cutting edge angle and a straight shank. Available in right-hand (R) and left-hand (L) versions with shank sizes from 20 × 20 mm to 40 × 40 mm.
ISO designation (ISO 5608) – example DCBNL 2020 K 12
| D | Clamping system: double clamp (ISO D) |
|---|---|
| C | Insert shape: 80° rhombic |
| B | Holder style: 75° side cutting, straight shank |
| N | Insert clearance angle: 0° (negative insert) |
| L | Hand: left hand (R = right hand) |
| 2020 | Shank height 20 mm × shank width 20 mm |
| K | Tool length 125 mm |
| 12 | Insert size CN.. 1204.. (inscribed circle 12.7 mm, thickness 4.76 mm) |
Usage notes
- Use negative CN.. inserts with a fixing hole, in the size that matches the holder.
- Clean the insert seat and pocket before indexing or changing an insert, and tighten the clamp securely.
- Set the cutting corner at centre height and keep tool overhang as short as possible to limit vibration.
- The 75° geometry cannot cut up to a square shoulder. For turning and facing against a shoulder, use a 95° holder such as DCLN.
- Select the R or L version to match the turret orientation and feed direction of the machine.
The Dormer Pramet DCBN(RL) EXT series is a range of external turning toolholders that use the ISO D double clamp system. Each holder carries an 80° rhombic negative insert (ISO designation CN..) at a 75° cutting edge angle on a straight shank. The series is made for chamfering, taper turning and longitudinal turning without a shoulder.
Key features
- ISO D double clamp: in a single action, the clamp presses the insert down onto its seat and back against the pocket walls, so the insert sits rigidly and in a repeatable position.
- 75° side cutting geometry with a -6° orthogonal rake angle, suitable for roughing, medium machining and finishing.
- Straight shank in square and rectangular sections from 20 × 20 mm up to 40 × 40 mm.
- Right-hand (R) and left-hand (L) versions to suit the machine set-up and feed direction.
- Accepts negative CN.. inserts in sizes 12, 16 and 19, depending on holder size.
Typical applications
- External longitudinal turning without shoulder
- Taper turning
- Chamfering
| Brand | Dormer Pramet |
|---|---|
| Product type | External turning toolholder |
| Series | DCBN(RL) EXT |
| Clamping system | ISO D (double clamp) |
| Insert shape | 80° rhombic, negative (CN..) |
| Cutting edge angle (κr) | 75° |
| Orthogonal rake angle | -6° |
| Hand | Right (R) / Left (L) |
| Shank type | Straight shank |
| Shank size (h × b) | 20 × 20 mm to 40 × 40 mm |
| Functional length | 125 mm to 250 mm |
| Compatible inserts | CN.. 1204.. / CN.. 1606.. / CN.. 1906.. |
| Application | External chamfering, taper turning and longitudinal turning without shoulder |
| Ordering code | Hand | Insert | Shank height h (mm) | Shank width b (mm) | Functional length LF (mm) | Head length LH (mm) |
|---|---|---|---|---|---|---|
| DCBNR / DCBNL 2020 K 12 | R / L | CN.. 1204.. | 20 | 20 | 125 | 34.2 |
| DCBNR / DCBNL 2525 M 12 | R / L | CN.. 1204.. | 25 | 25 | 150 | 34.6 |
| DCBNR / DCBNL 2525 M 16 | R / L | CN.. 1606.. | 25 | 25 | 150 | 41.5 |
| DCBNR / DCBNL 3225 P 12 | R / L | CN.. 1204.. | 32 | 25 | 170 | 34.6 |
| DCBNR / DCBNL 3225 P 16 | R / L | CN.. 1606.. | 32 | 25 | 170 | 32 |
| DCBNR / DCBNL 3232 P 19 | R / L | CN.. 1906.. | 32 | 32 | 170 | 46.1 |
| DCBNR 4040 S 19 | R | CN.. 1906.. | 40 | 40 | 250 |
Right-hand (R) and left-hand (L) versions of the same size are listed in one row. Orthogonal rake angle: -6° for all sizes.
The toolholder has a straight shank with a square or rectangular cross-section. The insert pocket is machined into the head at the front end of the shank. The double clamp holds the 80° rhombic insert so that its main cutting edge works at a 75° cutting edge angle.
- h: shank height (equal to the functional height)
- b: shank width
- LF: functional length, from the rear end of the shank to the cutting corner
- LH: head length
Example: DCBNL 2020 K 12 (left hand) – h = 20 mm, b = 20 mm, LF = 125 mm, insert CN.. 1204..
How to choose the right DCBN holder
- Shank size: match the shank to the tool post or turret slot of the lathe (20 × 20, 25 × 25, 32 × 25, 32 × 32 or 40 × 40 mm).
- Insert size: size 12 (CN.. 1204..) covers general turning. Sizes 16 and 19 (CN.. 1606.. / CN.. 1906..) give a longer cutting edge and a stronger insert for larger depths of cut and heavy roughing.
- Hand: choose R or L so that the cutting edge faces the direction of feed on your machine.
- Cutting edge angle: compared with a 95° holder, the 75° angle spreads the cut over a longer section of the edge and gives thinner chips, which helps in roughing. Use a 95° holder when a square shoulder is required.
- Workpiece material: choose the insert grade and chip breaker for the ISO material group being machined (P steel, M stainless steel, K cast iron, N non-ferrous metals, S heat-resistant alloys, H hardened materials).