TURNING TOOLHOLDER POLYGON SHANK COUPLING ISO D - EXTERNAL_C.-DCLN(RL) EXT

Caution
Product Description
Pramet double clamp (ISO D) external turning toolholder with a Polygon Shank Coupling to ISO 26623, holding 80° rhombic negative CN.. inserts at a 95° tool cutting edge angle. Offered in right-hand and left-hand versions in coupling sizes C3 to C6 for longitudinal turning, face turning and taper turning on turning centres and multi-task machines.
Standards
- Machine-side interface: Polygon Shank Coupling according to ISO 26623.
- Toolholder designation follows the ISO code system for turning toolholders (ISO 5608).
Ordering code key (example: C3-DCLNR-22045-12)
| Code | Meaning |
|---|---|
| C3 | Polygon shank coupling size C3 (connection diameter 32 mm) |
| D | Double clamp (ISO D) insert clamping |
| C | 80° rhombic insert shape |
| L | Holder style with 95° tool cutting edge angle |
| N | Insert clearance angle 0° (negative insert) |
| R | Right hand (L = left hand) |
| 22045 | Functional width 22 mm, functional length 45 mm |
| 12 | Insert size, e.g. CN.. 1204.. |
Usage notes
- Select the coupling size (C3 to C6) that matches the clamping unit or turret of the machine.
- Clean the polygon taper and flange face before clamping to maintain accuracy and repeatability.
- Choose the hand (R or L) according to the feed direction and spindle rotation of the machine.
- Tighten the insert clamp securely after indexing and check the clamp and insert pocket regularly for wear or damage.
- Inserts are selected separately according to workpiece material and operation.
- Use the internal coolant supply to support chip evacuation and tool life.
Overview
The C.-DCLN(RL) EXT series from Dormer Pramet is a quick-change external turning toolholder that combines the rigid ISO D double clamp insert clamping system with a Polygon Shank Coupling (PSC) interface according to ISO 26623. The holder carries an 80° rhombic negative insert (ISO designation CN..) in an off-set design at a 95° tool cutting edge angle, so one tool can turn along the diameter, up to a shoulder and across the face.
Key features
- Double clamp (ISO D) system: the insert is clamped from the top and into the insert hole for a rigid, secure seat in both roughing and finishing.
- 95° tool cutting edge angle with -6° inclination angle and -6° orthogonal rake angle for side and end cutting.
- Polygon Shank Coupling to ISO 26623: tapered polygon cone with a 1/20 taper plus flange face contact for high rigidity and torque transmission.
- Quick-change interface with repeatability of ±2 μm in the X, Y and Z directions, reducing set-up time.
- Internal coolant channels and a steel tool body for high toughness.
- Short overhang helps minimise vibration and runout for a high-quality surface finish.
- Right-hand (R) and left-hand (L) versions with insert sizes 12, 16 and 19.
Applications
For external longitudinal turning with and without shoulder, face turning with and without shoulder and taper turning, from finishing through medium machining to roughing. Ideal for multi-task machines, turning centres and other machines with PSC tool interfaces in general engineering and aerospace machining.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | External turning toolholder, double clamp (ISO D) |
| Machine-side interface | Polygon Shank Coupling (PSC) to ISO 26623 |
| Coupling size / connection diameter (DCON) | C3: 32 mm C4: 40 mm C5: 50 mm C6: 63 mm |
| Insert | 80° rhombic negative insert CN.. (e.g. CN.. 1204.., CN.. 1606..) |
| Insert sizes | 12, 16, 19 |
| Tool cutting edge angle (KAPR) | 95° |
| Inclination angle (LAMS) | -6° |
| Orthogonal rake angle (GAMO) | -6° |
| Hand | Right (R) / Left (L) |
| Coolant | Internal coolant channels |
| Body material | Steel |
| Example model | C3-DCLNR-22045-12: right hand, functional width (WF) 22 mm, functional length (LF) 45 mm, for CN.. 1204.. inserts |
| Model | Hand | Coupling size | DCON (mm) | WF (mm) | LF (mm) | Insert size |
|---|---|---|---|---|---|---|
| C3-DCLNR-22045-12 | R | C3 | 32 | 22 | 45 | 12 |
| C4-DCLNL-27050-12 | L | C4 | 40 | 27 | 50 | 12 |
| C4-DCLNR-27055-16 | R | C4 | 40 | 27 | 55 | 16 |
| C5-DCLNL-35060-12 | L | C5 | 50 | 35 | 60 | 12 |
| C6-DCLNL-45065-12 | L | C6 | 63 | 45 | 65 | 12 |
| C6-DCLNL-45065-16 | L | C6 | 63 | 45 | 65 | 16 |
| C6-DCLNL-45065-19 | L | C6 | 63 | 45 | 65 | 19 |
| C6-DCLNR-45065-12 | R | C6 | 63 | 45 | 65 | 12 |
| C6-DCLNR-45065-16 | R | C6 | 63 | 45 | 65 | 16 |
| C6-DCLNR-45065-19 | R | C6 | 63 | 45 | 65 | 19 |
The table lists the confirmed sizes in this series. All models have a 95° tool cutting edge angle, use an 80° rhombic negative CN.. insert and the ISO D double clamp system.
The tool consists of a tapered polygon shank with a flange on the machine side and an off-set cutting head at the front. The 80° rhombic insert sits in a pocket at the front corner of the head, with the main cutting edge set at a 95° tool cutting edge angle, and is held by a clamp acting from the top and into the insert hole (double clamp). Left-hand versions are a mirror image of the right-hand design.
- DCON (connection diameter): 32 mm for C3, 40 mm for C4, 50 mm for C5, 63 mm for C6.
- WF (functional width): distance from the tool axis to the cutting corner, e.g. 22 mm for C3-DCLNR-22045-12.
- LF (functional length): distance from the flange face to the cutting corner, e.g. 45 mm for C3-DCLNR-22045-12.
- In the ordering code, the first two digits of the size block give WF and the last three digits give LF (22045 = WF 22 mm, LF 45 mm).
How to choose the right holder
Coupling size
Match C3, C4, C5 or C6 to the machine interface. Larger couplings give higher rigidity and longer reach and also carry the larger insert sizes, for example C4-DCLNR-27055-16 and C6-DCLNR-45065-19.
Insert size
Size 12 (CN.. 1204..) is the general-purpose choice for finishing to medium machining. Sizes 16 (CN.. 1606..) and 19 offer a longer cutting edge for larger depths of cut and roughing.
Hand
Right-hand (R) and left-hand (L) holders cut in opposite feed directions. Choose the hand that suits the turret position, spindle rotation and the direction toward the shoulder.
Insert grade by workpiece material
- Steel (ISO P): coated grade with a general-purpose or roughing chipbreaker.
- Stainless steel (ISO M): tough grade with a sharp chipbreaker to limit built-up edge and work hardening.
- Cast iron (ISO K): wear-resistant coated grade; the double clamp keeps the insert secure in interrupted cuts.
- Heat-resistant alloys (ISO S): tough, sharp-edged grade at moderate cutting speed with ample coolant.