TURNING INSERT - NEGATIVE_WNMM

Caution
Product Description
Dormer Pramet WNMM 080408E-NR2:T7335 is a single-sided negative turning insert with an 80° trigon shape, an NR2 chipbreaker with rounded cutting edges, and the MT-CVD coated grade T7335. It is designed for medium to extra heavy machining of stainless steels within ISO range M20-M40.
ISO designation (ISO 1832) of WNMM 080408E-NR2:T7335
- W: insert shape, 80° trigon
- N: clearance angle 0° (negative insert)
- M: tolerance class M
- M: cylindrical fixing hole with chipbreaker on one side
- 08: cutting edge length size (L = 8.7 mm)
- 04: insert thickness (S = 4.76 mm)
- 08: corner radius (RE = 0.8 mm)
- E: rounded cutting edge
- NR2: Pramet chipbreaker designation
- T7335: Pramet carbide grade
Grade T7335 characteristics
- Functionally gradient substrate with medium grain size and relatively high cobalt content
- Relatively thin coating applied by the MT-CVD method, with a special surface finish on the coating
- Very high material strength, suited to medium cutting speeds
- Handles continuous and heavily interrupted cuts and withstands very unfavorable machining conditions
Usage guidance
- Recommended depth of cut (ap): 1.0 - 5.0 mm
- Recommended feed (f): 0.25 - 0.60 mm/rev
- Use a rigid setup and a negative toolholder that accepts WN.. 08 inserts. Because the insert is single-sided, only the cutting corners on the chipbreaker side are used.
- Adjust cutting speed and feed to the workpiece material, machine power and clamping stability.
- Supplied in packs of 10 pcs.
The Dormer Pramet WNMM 080408E-NR2:T7335 (ANSI code WNMM 432-NR2:T7335) is a single-sided negative turning insert from the Pramet range. It has an 80° trigon shape with an inscribed circle diameter of 12.7 mm, a thickness of 4.76 mm, a 0.8 mm nose radius, and indexing accuracy according to ISO tolerance class M. The NR2 chipbreaker with rounded cutting edges is combined with grade T7335, an MT-CVD coated, functionally graded WC-Co carbide within ISO range M20-M40.
Key features
- Single-sided negative insert for medium to extra heavy machining of stainless steels
- NR2 chipbreaker geometry for semi-roughing to roughing in continuous and interrupted cuts
- 3-D chipbreaker design that extends chip-breaking limits
- Wide and deep chip grooves that help reduce cutting forces and vibration
- Low chipbreaker back wall that maintains chip control at higher feeds and depths of cut
- Grade T7335 with a medium-grain functionally gradient substrate and relatively high cobalt content for very high cutting edge strength
Typical applications
- Rough and heavy external turning of stainless steels (ISO M)
- Machining under unfavorable conditions, including heavily interrupted cuts
- Also listed by distributors for steel (ISO P) and titanium or super alloys (ISO S)
- Turning on conventional lathes and CNC turning centers with negative toolholders for WN.. 08 inserts
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Negative turning insert, single-sided |
| ISO code | WNMM 080408E-NR2:T7335 |
| ANSI code | WNMM 432-NR2:T7335 |
| Manufacturer material ID | 6754852 |
| Insert shape | W - 80° trigon |
| Clearance angle | N - 0° |
| Tolerance class | M |
| Chipbreaker | NR2 with rounded cutting edges |
| Grade | T7335 |
| Insert material | Functionally graded WC-Co carbide, medium grain size |
| Coating | MT-CVD |
| ISO application range | M20-M40 |
| Workpiece materials | Stainless steel (main application); also listed for steel and titanium or super alloys |
| Inscribed circle diameter (IC) | 12.7 mm |
| Thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.8 mm |
| Cutting edge length (L) | 8.7 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Machining operation | Medium to extra heavy machining |
| Pack quantity | 10 pcs |
| ISO code | ANSI code | Material ID | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | Depth of cut ap (mm) | Feed f (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| WNMM 080408E-NR2:T7335 | WNMM 432-NR2:T7335 | 6754852 | 12.7 | 4.76 | 0.8 | 8.7 | 5.16 | 1.0 - 5.0 | 0.25 - 0.60 | T7335 |
Shape: 80° trigon (ISO shape W) negative turning insert with three 80° cutting corners. The side faces are perpendicular to the top face (0° clearance angle), and the NR2 chipbreaker is formed on the top face only (single-sided). A cylindrical fixing hole runs through the center of the insert.
- Inscribed circle diameter (IC): 12.7 mm
- Insert thickness (S): 4.76 mm
- Cutting edge length (L): 8.7 mm
- Corner radius (RE): 0.8 mm
- Fixing hole diameter (D1): 5.16 mm
- Cutting edge condition: rounded (E)
How to choose a Pramet chipbreaker for stainless steel turning
| Chipbreaker | Typical operation |
|---|---|
| NF | Finishing to medium turning |
| NM | First choice for medium machining; covers fine to heavy machining |
| NMR | Medium to roughing operations |
| NRM | Roughing and semi-roughing of stainless steel and low alloy steel |
| NR2 (this insert) | Medium to extra heavy machining with a single-sided WNMM insert |
How to choose the grade
- T7325 (ISO M10-M25): the first-choice and most versatile Pramet grade for turning stainless steels, aimed at highly productive machining.
- T7335 (ISO M20-M40): a tougher grade with very high strength for heavily interrupted cuts and very unfavorable machining conditions.
Tips by workpiece condition
- Stable conditions and continuous cuts: consider T7325 for higher productivity.
- Uneven stock, interrupted cuts and unfavorable conditions: T7335 with the NR2 chipbreaker offers a stronger cutting edge.
- In stainless steels, avoid running below the recommended depth of cut and feed, because light rubbing cuts promote work hardening.