TURNING INSERT - NEGATIVE_WNMA

Caution
Product Description
Dormer Pramet WNMA 080404:T5305 is a double-sided negative turning insert with an 80° trigon shape, 12.7 mm inscribed circle, 4.76 mm thickness and 0.4 mm corner radius. Made in grade T5305, an MT-CVD coated WC-Co carbide for ISO K01-K15, it is designed for fine to medium turning of cast irons.
ISO designation (ISO 1832)
- W - insert shape: 80° trigon
- N - clearance angle: 0°
- M - tolerance class M
- A - cylindrical fixing hole, no chipbreaker
- 08 - cutting edge length code (8.7 mm, IC 12.7 mm)
- 04 - insert thickness code (4.76 mm)
- 04 - corner radius (0.4 mm)
- T5305 - Dormer Pramet carbide grade
Application range
The main application area is ISO K01-K15 (cast irons). The insert is intended for fine to medium machining in continuous and slightly interrupted cuts at high cutting speeds. As it has no chipbreaker, it performs best on short-chipping materials such as grey cast iron.
Usage notes
- Use in an ISO negative toolholder or boring bar with a WN.. 08 insert seat.
- Clean the insert seat and clamping parts before indexing or changing the insert.
- Index to a fresh corner, or turn the insert over, when flank wear or edge chipping becomes visible.
- Select cutting data from the Dormer Pramet catalogue and adjust it to the workpiece and machine conditions.
- Wear safety glasses during machining, as chips and carbide fragments can be sharp and hot.
The WNMA 080404:T5305 is a Dormer Pramet negative turning insert for external turning of cast-iron components on CNC and conventional lathes. Its 80° trigon (W) shape is double-sided with a 0° clearance angle, so both faces can be used, and each face offers three 80° cutting corners. The insert has a cylindrical fixing hole, a flat top face without a chipbreaker and rounded cutting edges, and is made to ISO tolerance class M.
Grade T5305 combines a fine-grained WC-Co carbide substrate with a low cobalt content and a thick MT-CVD coating with an Al2O3 top layer and a special coating finish. It offers the highest abrasion resistance in the Dormer Pramet 5300 series of cast-iron grades and is designed for high cutting speeds in continuous and slightly interrupted cuts.
Key features
- Double-sided negative design with three 80° cutting corners per face
- Grade T5305: fine-grained, low-cobalt WC-Co carbide substrate
- Thick MT-CVD coating with Al2O3 top layer for very high resistance to abrasion and chemical wear
- Top performance in grey cast iron at high cutting speeds
- Rounded cutting edges without chipbreaker, suited to materials that form short chips
- 0.4 mm corner radius for fine to medium machining
Typical applications
- Fine to medium turning of grey cast iron and other cast irons (ISO K01-K15)
- Continuous and slightly interrupted cuts
- Conditionally suitable for hard materials that produce short chips
| Brand | Dormer Pramet |
|---|---|
| Product type | Double-sided negative turning insert |
| ISO designation | WNMA 080404:T5305 |
| ANSI designation | WNMA 431:T5305 |
| Manufacturer item number | 6755907 |
| Insert shape | W - 80° trigon |
| Clearance angle | N - 0° (negative) |
| Tolerance class | M |
| Insert type | A - with fixing hole, no chipbreaker |
| Inscribed circle diameter (IC) | 12.7 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Cutting edge length (L) | 8.7 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Maximum depth of cut (APMX) | 4.4 mm |
| Grade | T5305 |
| Substrate | Fine-grained WC-Co carbide, low cobalt content |
| Coating | MT-CVD with Al2O3 top layer |
| ISO application range | K01-K15 |
| Machining | Fine to medium machining, continuous and slightly interrupted cuts |
Dormer Pramet WNMA inserts in grade T5305. IC = inscribed circle diameter, S = insert thickness, RE = corner radius, D1 = fixing hole diameter, L = cutting edge length, APMX = maximum depth of cut.
| ISO designation | ANSI designation | Manufacturer item number | RE (mm) | IC (mm) | S (mm) | D1 (mm) | L (mm) | APMX (mm) | Application |
|---|---|---|---|---|---|---|---|---|---|
| WNMA 080404:T5305 | WNMA 431:T5305 | 6755907 | 0.4 | 12.7 | 4.76 | 5.16 | 8.7 | 4.4 | Fine to medium machining of cast irons |
| WNMA 080408S:T5305 | WNMA 432S:T5305 | 6755918 | 0.8 | 12.7 | 4.76 | 5.16 | 8.7 | 4.4 | Fine to heavy machining of cast irons |
| WNMA 080412:T5305 | WNMA 433:T5305 | 6755909 | 1.2 | 12.7 | 4.76 | 5.16 | 8.7 | 4.4 | Fine to heavy machining of cast irons |
WNMA 080408S:T5305 has rounded cutting edges with a facet.
Shape and main dimensions of WNMA 080404:T5305:
- Top view: 80° trigon (ISO shape W), an equal-sided hexagonal outline with three 80° cutting corners alternating with three 160° angles
- Side view: double-sided negative insert, the flanks are perpendicular to the top and bottom faces (0° clearance)
- Inscribed circle diameter (IC): 12.7 mm
- Insert thickness (S): 4.76 mm
- Cutting edge length (L): 8.7 mm
- Corner radius (RE): 0.4 mm
- Cylindrical fixing hole in the centre (D1): 5.16 mm
- Top and bottom faces: flat, without chipbreaker
How to choose the right WNMA insert
- Workpiece material: T5305 is a cast-iron grade (ISO K01-K15) with the highest abrasion resistance in the 5300 series. Where more toughness is needed, Dormer Pramet also offers WNMA inserts in grade T5315 (ISO K10-K25).
- Chip form: WNMA inserts have a flat top without chipbreaker and suit short-chipping materials such as grey cast iron. For long-chipping steels and stainless steels, choose a WNMG insert with a chipbreaker.
- Corner radius: 0.4 mm (080404) for fine to medium machining, and 0.8 mm (080408S) or 1.2 mm (080412) for fine to heavy machining where a stronger corner is required.
- Cutting edge: the 080408S version has rounded cutting edges with a facet for additional edge strength.
Dormer Pramet grade numbering: a higher number indicates a tougher, more impact-resistant grade, and a lower number indicates a harder, more wear-resistant grade.